Search Results for c connector
Powerlok™ Connector - Amphenol Technical Products International
Powerlok'" series connectors are engineered for diverse applications as its wide power range coverage, including electric powertrains of automotive, trucks, bus, agricultural and construction machines, and off-road vehicles. ... @ Temperature range: -40°C - +125°C Powerlok™ Recommended Cable Size & Current Rating Series Accepted Cable Size ...
Industrial | Markets - Amphenol
This series, meeting applicable requirements of SAE AS50151 is a Pre-Earth/First Mate Last Break, IP67 protected, metal, threaded coupling, power, and signal connector. With 12 insert arrangements ranging from 3 to 9 contacts per connector and up to 80 amps possible with a standard operating temperature from -55°C to +125°C.
Quadrax Contacts | Products | Amphenol Aerospace
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
Model 640B02 | PCB Piezotronics
Electrical Connector: 3-Pin MIL-C-5015: 3-Pin MIL-C-5015 : Electrical Connections: 4-20 mA Pos (+) Electrical Connections: 4-20 mA Neg/Signal Output Neg: Electrical Connections: Signal Output Pos: Product Documents. Product Specifications Product Manual Product Drawing ...
APXVBB15B 43-C-I20 - Amphenol Antenna Solutions
Connector 1-2 3-4 4 PORTS Polarization XPOL Azimuth Beamwidth (avg) 65° Electrical Downtilt 2-15° Dimensions 1440 x 499 x 199 mm (56.7 x 19.6 x 7.8 in) APXVBB15B_43-C-I20 65° 1440 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE DIAMETER SHIPPING ...
Amphenol
4.2 operating temperature: -55°c to +125°c 4.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5. mating part: at04-12px* receptacle
RT0W61832SNH-K Plug Kit, Female, IP67. Including Connector, - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ RT0W61832SNH-K Plug Kit, Female, IP67. Including Connector, Backshell & Contacts, Size 20, 20-30AWG, 7.5A/250V, Shell Size 18.
Career Opportunities - Amphenol Mobile Consumer Products
Join the Amphenol MCP Team Amphenol MCP is a global and diverse company with exciting career opportunities in the high-tech mobile electronics industry. We are an equal opportunity employer offering competitive pay and benefits to our valued employees. Join Amphenol MCP for a challenging and rewarding role
MIL-DTL-26482 Series I Filters (FPT) - Amphenol Aerospace
Operating Temperature Range: –65°C (–85°F) to 200°C (392°F) Environmental Seal: Wired, mated connectors with the specified accessory attached will meet the altitude immersion test specified in MIL-DTL-26482. Durability: Minimum of 500 mating cycles.
MicroSpaceXS™ Product Presentation - Amphenol CS
The connector is capable of reducing the PCB footprint by 50% due to the increase in signal density. • The connector has nominal current carrying capacity of up to 4A and cable external diameter up to 1.4 mm. • The unique design of the Minitek MicroSpaceXS™ CtW makes this solution and contact pitch compatible with LV214
EU RoHS II CoC - amphenol-aerospace.com
91‐716687‐01CR YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
'Standard' ferrite squib connector - amphenol-auto.com
Amphenol safety restraint system connectors 'Standard' ferrite squib connector Ø11mm VDA-AK1/BNA interface, right angled version Part-no.: CA 252 92 XXXX Mating design: Î serviceable, locking legs ... -40°C to +90°C Î dielectric resistance: 1000V / DC Construction: Îhousing material: PBT Îcontact material: CuSn ...
APXVBLL26B2 43-C-I20 - Amphenol Antenna Solutions
Connector 1-2 3-4 5-6 6 PORTS Polarization XPOL Azimuth Beamwidth (avg) 65° 65° Electrical Downtilt 2-12° 2-10° Dimensions 2690 x 380 x 156 mm (105.9 x 15.0 x 6.1 in) APXVBLL26B2_43-C-I20 65° 2690 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE ...
MS27488-22-2 | Amphenol Global Search | Amphenol
Search Results for ms27488-22 -2 RJ45 Modular Jack Connector - Amphenol Connectors FCI Basics RJ45 Modular Jacks include single and multi-port solutions that are widely used in Telecom, Data, Networking and Home Entertainment markets for various applications. ...
RF Interconnects - SV Microwave
Three stacked Humboldt Cable Connectors. All of Humboldt’s cable connectors feature thumbscrews for easy installation/removal. H12C: Humboldt Female Cable Connector, 2 Port ... Max Reflow Temp 260° C Quick and Easy! • Shipping in 15 days • Humboldt, VITA 67 & standard connector options • Receive instant quotes
Temposonics
Operating temperature −40…+75 °C (−40…+167 °F) Humidity 90 % rel. humidity, no condensation Ingress protection 1,2 IP67 (if mating cable connector is correctly fitted) Shock test 100 g (single hit) / IEC standard 60068-2-27 Vibration test 8 g / 10…2000 Hz IEC standard 60068-2-6 (resonance frequencies excluded)
surlok-compression-lug-radsok-data-sheet-amphenol-industrial
%PDF-1.4 %âãÏÓ 13 0 obj > endobj xref 13 21 0000000016 00000 n 0000000924 00000 n 0000001047 00000 n 0000001434 00000 n 0000001613 00000 n 0000001943 00000 n 0000002402 00000 n 0000018759 00000 n 0000018958 00000 n 0000019329 00000 n 0000029103 00000 n 0000029309 00000 n 0000029685 00000 n 0000031532 00000 n 0000031577 00000 n 0000031644 ...
APXVBBL15H 43-C-I20 - Amphenol Antenna Solutions
Connector 1-2 3-4 5-6 6 PORTS Polarization XPOL Azimuth Beamwidth (avg) 65° 65° Electrical Downtilt 2-12° 2-12° Dimensions 1498 x 468 x 168 mm (59.0 x 18.4 x 6.6 in) APXVBBL15H_43-C-I20 65° 1498 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE ...
AT04-12PA-PM05 12-Way Flange Mount Receptacle with Flange. C
AT06-12SA-SS01 12-Way Plug, Female Connector with A Position Key and Solid Rear Grommet and Endcap, Wedgelock included. Comparable to PN# DT06-12SA-C017. REQUEST A QUOTE. AW12P 12-Way Wedgelock Receptacle. Comparable to PNs# W12P, 934476003. REQUEST A QUOTE.
Model 352C23 | PCB Piezotronics
Electrical Connector: 3-56 Coaxial Jack: 3-56 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting: Adhesive: Adhesive * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 030A10: Miniature, low-noise, blue coaxial cable, 10-ft, 3-56 plug to 10-32 plug: 1: