Search Results for c connector
pin 18650 | Amphenol Global Search | Amphenol
HIGHLY DURABLE SWAPPABLE DOCKING CONNECTOR. The swappable custom battery connector solutions with cable assemblies are offered in 2 power & 6 signal configurations. These connectors can carry a continuous current of 15A-70A with 10,000 mating cycles and IP67 rated in mated and unmated conditions.
SMPM Female Connector, Swept R/A for .047 Cable
SV Microwave offers the SMPM Female Connector, Swept R/A for .047 Cable 3222-40006. Check out the complete product specifications today! Check Inventory. Register. Log in. Compare Products List. ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
METRAL POWER, HIGH POWER AND COAX CONNECTORS - Amphenol CS
Operating Temperature: -55°C to +125°C Coax • Operating Temperature: -65°C to +165°C SPECIFICATIONS • Product Specifications: GS-12-180, GS-12-453 • Application Specifications: BUS-20-075, TA-941 PART NUMBERS METRAL® STANDARD POWER (3A) Right Angle Receptacle (RAR) Termination Vertical Header (VH) Row Row 4 5 4 5
Martec
Martec provides interconnection solutions from concept to supply. We design and develop solutions in partnership with our clients. Hermetic connectors are essential to maintain system integrity in applications where the reliability and performance of electrical connections is critical, such as gas-tight barriers or high-pressures differentials.
132289 | Amphenol Global Search | Amphenol
132134-10 | Amphenol Global Search | Amphenol RF Connector SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm IP67. Downloads. 132203-18 STP 3D Model (Size: 1070 kb ) 132203-18 PDF Customer Drawing (Size: 136 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 132203-18 HFSS 3D Comp Model (Size: 3258 kb ) 132203-18 HFSS 3D Comp Model (Size ...
Torque Resistant Edge Launch RF PCB Connectors - SV Microwave
Traditional threaded RF PCB edge launch connectors may cause damage to the PCB board trace when torqued down during mating. This product line features a new design that increases the rotational captivation of the center contact, which prevents damage to the PCB trace. ... -65°C to +165°C; Corrosion (salt spray) MIL-STD-202, Method 101 ...
2.92 mm Connectors - Amphenol RF
2.92 mm connectors utilize a smaller internal body diameter and unique air dielectric which allows it to operate up to 40 GHz. With a shorter male pin than both the SMA and 3.5 mm connector, the bodies of the male and female connectors engage before the pin and socket contacts.
300CB08/nrg300CB08 - 325A Dual-Feed Circuit Breaker Panel
Optional (-C and -SC Versions): Connectors (purchased separately) 16, P40 c onnector plugs, latching, safe touch Optional (-C and -SC Versions): Output wire size, connectors #12 AWG to #6 AWG Circuit breakers AIRPAX 1U Series Alarms: Specifications: Alarm relay contacts 2A @ 30 VDC; 0.6A @ 60 VDC
APC - Amphenol Plastic Connector - Amphenol Industrial Operations
APC - Amphenol Plastic Connector IB-17-1. APC Series 2 Contact Amphenol Industrial for more information at 888-364-9011 • www.amphenol-industrial.com Amphenol Industrial Operations Amphenol Industrial Operations, headquartered in a 30,000 square foot facility in Endicott, N.Y., provides
CABLE CONNECTOR Revision: A - PCB
Temperature Range -67 to 257 °F -55 to 125 °C Physical ROHS Compliant Yes Yes Size (OD x Length) .87 in x 1.4 in 22 mm x 36 mm Weight 0.49 oz 14 gm All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
RJE05 - amphenol-cs.com
Mating Connector Pull Retention Force 20.0 lbs minimum Durability 750 mating and unmating cycles for 50µ” gold plating Recommended Soldering Temperature Wave soldering peaked at 260⁰C for 5 seconds maximum Operating Temperature -40 ⁰C to +85 C UL #: E135615 Connectors with high temperature material are suitable for IR Reflow.
44Series - Amphenol Sine
www.amphenol-sine.com www.amphenol-sine.com 44 Series™ - Cut-Away View A Plug Housing B Receptacle Housing C Alignment Arrows D Wire Sealing Area E Primary Seal F Secondary Seal G Secondary Seal Locking Groove H Socket Contacts J Pin Contacts K Boot Seal (For optional cable jacketing) C C K H E F D D A B J K G 04410310001 1 Position, Female Plug, Socket Contact, 44 Series™, Black Body 14 ...
Model 208C01 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting Thread: 10-32 Female: 10-32 Female * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A81: Thread lock adhesive (for Series 200) 1: 084A03:
JSFC15/JSFC16 Connectors | Products | Amphenol Aerospace
Increased Corrosion Resistance-nickel plating (392 °F/200 °C) both withstand 2000 hours of salt spray exposure. Durability-1500 couplings minimum (in reference to connector couplings, not termini) Termini Protection-recessed pins in this 100% scoop-proof connector minimize potential termini damage
Features - Amphenol Antenna Solutions
Connector (2x) Cluster Connector MQ4/MQ5 (2x) Cluster Connector MQ4/MQ5 Polarization XPOL Azimuth Beamwidth (avg) 90° Unit Beam Electrical Downtilt 2-12° Dimensions 1600 x 499 x 199 mm (63.0 x 19.6 x 7.8 in) APXVTMTY15AB_MQ-C-I20 TDD 8T8R 90° UNIT BEAM 1600 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options
Amphenol TACBeam - Amphenol Fiber Systems International (AFSI)
Operating Temperature -46°C to 71°C Storage Temperature -57°C to 85°C Cyclic Temperature -55°C/85°C Humidity 95% RH Immersion 15m, water (plug & receptacle) Shock EIA/TIA 455-14, test condition A Impact EIA/TIA 455-2, method C, service class: severe Vibration EIA/TIA 455-11, sinusoidal condition III (at 10g),
608 - Amphenol Ltd
Circular Connectors. SERIES; 62GB. 62GB MIL-DTL-26482 Miniature Bayonet Lock Connectors; 602GB. 602GB High Temperature Miniature Bayonet Lock Connectors; 608. 608 Series Ruggedised Nickel Aluminium Bronze Connectors; 162GB. 162GB Front-Release, Crimp Miniature Bayonet Lock Interconnect; D38999. D38999 MIL-DTL-38999 Standard Connectors; Terrapin
Model RJ | PCB Piezotronics
Model RJ:4-socket 1/4-28 plug, 200C rated, low outgassing (for use with DC & triaxial sensors) **Requires special tooling for assembly – No sales exc
MP-6511-61S-C 61 Socket cable receptacle with dustcap - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ MP-6511-61S-C 61 Socket cable receptacle with dustcap-61 Socket cable receptacle with dustcap
38999 TRI-POWER CONNECTORS - Amphenol Aerospace
Connector Type Shell Style Service Class Shell Size Insert Arrangement Contact Type Alternate Positions Temper-Grip MP 00 RF 21 AH P B B65 BUILD A PART NUMBER: 1. Connector Type* MP Tri-Power with RADSOK See drawings to the right up to 175°C TV Tri-Power with Temper-Grip up to 200°C 2. Shell Style 00 Wall Mount Receptacle 06 Plug 07 Jam Nut ...