Search Results for c�m���f�w�^��
6.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 6.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMPM R/A Female ( 3222-40005 ) SMA Low Profile Male ( 2911-61000) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.4:1 Max ...
790-960 / 1710-2170 / 1710-2690 MHz - amphenol-antennas.com
Input Power 200 W 160 W 160 W Total Number of Connectors Antenna has 6 connectors located at the bottom Connectors Per Band, Type, Location ... Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics The CylLine™ system comes as an antenna and a service area section acting as an installation mast. The cylindrical ...
Data Sheet EH SSI - Temposonics
I 2 I Temposonics® EH SSI Fig. 1: Time-of-flight based magnetostrictive position sensing principle Fig. 2: Typical application: Plastics processing 4 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted ...
Certificate of Registration - Amphenol Invotec
Title: Amphenol Invotec Limited - FM 12782 Author: BSI Group of Companies Subject: EN 9100:2018 Keywords: Amphenol Invotec Limited - FM 12782 EN 9100:2018
SHRINK BOOT ADAPTER BACKSHELLS - Amphenol PCD
A Ø Max. B Max. C Ø Max. inch mm inch mm inch mm 9 9 / A 0.75 19.05 0.25 6.35 0.53 13.54 11 11 / B 0.85 21.59 0.38 9.53 0.61 15.37 ... M85049 /69 11 W D SERIES SLASH # ACCESSORY SHELL SIZE FINISH D: Drain Hole 69: Straight Table A A: Anodized Black N: Electroless Nickel W: Cadmium Olive Drab Z: Black Zinc Nickel BACKSHELLS. O. 71 "(l m o .
M3933_30-XX PDD.SLDDRW - SV Microwave
M/^CdÎÿá»ÒMŸÞ)Âþ ŸøØz4np 4= - ò p¼? £ûº þ?iº_I n½è_ûóÿÍ òÂês]Hg îôÏ~Àï˜4ÁþÅ hb2‡¼X?ÿý¯þÄß OKDÀ „ñ»~+p ÉqüÿÏãìI–• çŸóã ÷ý¿ÿAÎ yÂi ý x ~†ÑÖþþ?ü O{=Íÿü÷¿ü¯ S ô kG ŒÇ§ƒD€cþ “q>ÈN|¶ kìÛ"ß Ÿ Ëîïð 4 IMÿí _ÉÑ8¤¢h ºô¯ñOšx4õÿÉ û ...
12.0 ± 0 - svmicrowave.com
P R O D U C T D ATA D R AW I N G 12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : VITA 67.1/2 SMPM Plug-in Contact ( 3221-40019 ) 2.4mm Straight Male ( SF1611-60001 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to ...
VANNER POWER GROUP IQ SERIES - Charles Industries
1.1 m odel l isting ... 3.3 dc w iring c onsiderations.....22 3.4 dc w iring installation p rocedure ... f igure 4 dc c able and f use s izing c hart.....23 f igure 5 b attery c harging g raph ...
Primary Benefits GMT Fuse Panel - Amphenol Broadband Solutions
%PDF-1.4 %âãÏÓ 1 0 obj >>> endobj 2 0 obj >stream 2019-08-19T12:51:42-07:00 2019-08-19T12:51:44-07:00 2019-08-19T12:51:44-07:00 Adobe InDesign 14.0 (Macintosh ...
Model M352C66 | PCB Piezotronics
Model M352C66:High sensitivity, miniature (2 gm), ceramic shear ICP® accel., 100 mV/g, 0.5 to 10k Hz, 5-44 top conn.
18.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : VITA 67.3 SMPM Backplane Contact ( 3221-40071 ) SMP R/A Female ( 1222-4004 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 26.5 GHz V S W ...
Model J352C04 | PCB Piezotronics
Model J352C04:General purpose, ceramic shear ICP® accel., 10 mV/g, 0.5 to 9k Hz, 10-32 top conn. ground isolated
Power Splitter 300 W - AMPHENOL PROCOM
Average max. power of 300 W. Mechanically sound and robust which will allow these to be utilised indoors and ... (f) Colour Black ... Environmental Operating temperature range -35 °C to +70 °C Humidity < 95% Ingress Protection IP65 ORDERING Model Product No. Frequency 2-Way Divider APS-02-WBM-LP-NF-CC 698 - 2700 MHz 3-Way Divider APS-03-WBM ...
12.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : 2.92mm Straight Male ( SF1511-60071 ) SMA Low Profile Male ( 2911-61000) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1. ...
Level Plus - Temposonics
2 Level Plus ® RefineME® Fig. 1: Time-of-flight based magnetostrictive position sensing principle RefineME® The Level Plus® RefineME® liquid level transmitter satisfies the demand for an accurate and robust liquid-level sensor with unsurpassed flexibility to meet most process application conditions.
APS-xx-WBM-LP-43F-CC - amphenolprocom.com
Amphenol Power Splitters covers the bands of 698 - 2700 MHz with a PIM value of -153 dBc. Average max. power of 500 W. Mechanically sound and robust which will allow these to be utilised indoors and outdoors with a IP 65 rating.
Data Sheet E-Series ET Analog 551898 - Temposonics
A/F 41 M4×8 (ISO 1207) Fastening torque: 2.5 Nm ET-F/-M/-S/-W, example: Version E FEPcable: Ø 7.6 (Ø 0.3) Silicone cable: Ø 7.2 (Ø 0.28) Threaded flange »M« / »W«: M18×1.5-6g Threaded flange »F« / »S«: ¾"-16 UNF-3A Ø 10 ± 0.13 (Ø 0.39 ± 0.01) 41 (1.61) 47 (1.85) M4×8 (ISO 1207) Fastening torque: 2.5 Nm Magnet ~60 (~2.36 ...
Kaye LTR-200 - Hybrid Temperature Calibrator
The Kaye LTR-200 is a multi-purpose Temperature Calibrator specifically designed to address the capacity and flexibility needs for thermal validation. This essential Temperature Calibrator utilizes its ability to perform Temperature Calibration on up to 24 thermocouples. Due to hybrid technology, th
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 ... - Amphenol RF
BNC to F-Type Adapters; BNC to HD-BNC Adapters; BNC to MCX Adapters; BNC to N-Type Adapters; ... N-Type to C-Type Adapters; N-Type to FME Adapters; N-Type to F-Type Adapters; N-Type to HD-BNC Adapters; ... FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 M Key Code 3FA1-NMSJ-C01E6.
12.0 ± 0 - svmicrowave.com
P R O D U C T D ATA D R AW I N G 12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : VITA 67.3 SMPM Backplane Contact ( 3221-40066 ) SMP Male Bulkhead ( SF1211-6061 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 26.5 GHz V S W R : 1.3:1 Max, DC to ...