Search Results for c�m���f�w�^��
Model JTLD352C04 | PCB Piezotronics
Model JTLD352C04:General purpose, ceramic shear ICP® accel., 10 mV/g, 0.5 to 9k Hz, 10-32 top conn. ground isolated, TEDS
Jumper Cable - Amphenol Antenna Solutions
Power Rating (at 2.6 GHz) 500 W Impedance 50Ω Environmental Characteristics Temperature Range -40° C to +85° C (-40° F to +185° F) Weatherproofi ng Standard IP68 RoHS Compliant Yes Mechanical Characteristics Molding Over-Molding Nut (Thread) Torque 5 Nm Torsion (Cable Connect) 4 Nm Tensile Force (Cable Connect) 500 N
www.amphenol-sensors.com
gbS²¶Ôù½›Šñê ¹œö³fžå|ë+¼«‚a(AUj¥ÍZv\å‹ “B–û €“EÂÉ oº ¢;*ú¸û…ë•z¥·%W÷¼\¿èè ZÒ‘ÎËS 1&0%‡ïðÎ,§~z>'î ð™bá‰vió "¬– ƒ¡÷RUus( ؘÑ6pÙ‰W áo u…+tE µçýZj ¤ Ð%?ÀÀ'\ pÑÁQ; ÀÆ_ç#$ Qœð ÕɻˤrÔÔRÖ/,n endstream endobj 625 0 obj ...
P1300 Low Pressure Sensor Die - amphenol-sensors.com
Electrical @ 25°C (72°F) unless otherwise stated Excitation 1.5 mA 10 VDC Max Input Impedance 5000 ±20% W Output Impedance 5000 ±20% W Environmental Temperature Range Operating -40 to 125 °C 40°F to 257°F Storage -55 to 150 °C-67°F to 302°F (Note 6) Mechanical Weight 0.04 grams Media Compatibility Clean, dry air noncorrosive gases
MINIATURE ACCELEROMETERS - PCB
operating temperatures up to 325 °F (163 °C). ... .4" CUBE W/1/4-28 4-PIN CONNECTOR OFF GROUNDED ADHESIVE MOUNT. DECIMALS XX ±.03 XXX ±.010 DECIMALS X ± 0.8 ... 5.1 mV/(m/s²) 100 mV/g; 10.2 mV/(m/s²) Measurement Range; ± 500 g pk. ± 4905 m/s² pk; ± 100 g pk. ± 981 m/s² pk;
Directional Couplers RPD 145-470/800-1000-10-N - AMPHENOL PROCOM
Frequency: 2 m and 70 cm: 145 - 470 MHz GSM: 800 - 1000 MHz GPS: 1575 MHz
Assembly Instructions-C56 - Amphenol RF
%PDF-1.4 %âãÏÓ 4 0 obj /Linearized 1 /O 6 /H [ 1094 188 ] /L 19245 /E 18042 /N 1 /T 19048 >> endobj xref 4 34 0000000016 00000 n 0000001024 00000 n 0000001282 00000 n 0000001486 00000 n 0000001663 00000 n 0000001871 00000 n 0000002736 00000 n 0000003619 00000 n 0000003799 00000 n 0000004012 00000 n 0000004034 00000 n 0000005848 00000 n 0000005870 00000 n 0000007235 00000 n 0000007257 00000 ...
PRO-DIR 380-520-OD-...
100 W Directional Coupler with 10, 20, or 30 dB coupling covering 380 - 520 MHz. ... Output : 7/16 (m) FWD/REV : N (f) Dimensions: Approx. 175 x 68 x 46.5 mm / 6.89 x 2.68 x 1.83 in. Tools: ... Operating temperature range-30 °C to +60 °C: Ingress Protection: IP65: Diagram and Mounting. Mounting Details. All dimensions are given in mm ...
EU RoHS II Certificate of Conformance - Amphenol Aerospace
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 22 0 R] /MediaBox[ 0 0 612 792 ...
Power Cable Thermo-Trex 500-K Multi-Conductor Cable - TPC Wire
conductor temperature of 200°C / 392°F. This flexible power, control and instrumentation cable features tinned copper conductors and a specially ... W.T. (lbs) Per 1,000 ft. Standard Cable Gland** 44027 14/2 40 0.413 55 55002 44028 14/3 40 0.430 75 55004 44029 14/4 40 0.474 100 55004
12.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : 2.92mm Straight Male ( SF1511-60069 ) SMPS Size 16 Pin ( 9921-40001 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 ...
cs3102c-14s-73 | Amphenol Global Search | Amphenol
M10 5Screw Thread M 1 0.X 73 2 - M 12 Screw Thread M12.0 X 1.0 43 .5 L OD M 8Snap-In M X 1 .0 36 5 -8.4 S ize D imension Field Installable Siz Thread Description F em alM M12 M1 2. 0 X 1.0 39 .40 1 5 S ze L D D mens on Size Type F em alM M1 2M 1.0X Solder Screw In 40.5 61.3 41.8 61.3 14.5 20.8 14.4 20.8 Solder Screw In 40.5 61.3 41.8 61.3 14.8 ...
Assembly Instructions-C53 Amphenol SMA
N42©D9hgBL¤˜æ4Ȇ ÈÇ Š›N ¬å ›®†ä 'AŸZ® ”Á> ®`«:Êû#“ Ü) lØ.Ú#>“ =ìq"('l®ø4„ -Ž¼0—Z¾#\ÿ§„;ù“Œ›ðï3Ž IM²[vŒó׶€ôûDkÙ'šÞ¶Dki mA´î2+BqŒè—h–¯Ðœ?Có!ÉWõj¸ÚÔo 9ß Yåoº«¹Áp õA&0RÓ±ðÜ àô ~ d/·âb³¥ë ×-_¹ªû/@º‚9N´ãü2láOí®ìíºè# HÛë4æÍ ...
Tower Mounted Amplifi er - Amphenol Antenna Solutions
Operating Temperature Range -40° to +65° C (-40° to +149° F) Ingress Protection IP67 EMC ETS 300 342-3 Lightning Protection 10 kA (8/20 μs) ... Packing Dimensions (L x W x D) 475 x 305 x 220 mm 18.7 x 12.0 x 8.7 in Packing Weight ≤ 8.2 kg ≤ 18.1 lbs Connectors (number, type)
ANALOG - Temposonics
CAPTIVE SLIDING MAGNET Connector Dimensions RG Connector w/Straight Exit RG Mating Connector & Cable Bend 85.85 mm (3.38 in.) RG Connector w/90° RA Mating Connector 54.61 mm (2.15 in.) R Integral Cable & Cable Bend: 69.85 mm (2.75 in.) Style V Magnet Style S Magnet Captive Sliding Magnet, End View (shown with optional mounting feet) 4
amphenol-antennas.com
L¯ "ïæUúÜß0‘|IEb‡Š¼x—Šv™‡N2?ð“žbn~}Žw[û´è oŸg{ŽB K‚N\Ì‘íð”EtbbÙ² +±Ç.i‘ísÊ[§”~í êÛyn¹ÊG>xæ,â– þ Üþ èÄÏ Dî Q‹_1ˆU ž zï ÍOˆàI±Xh,´³uý~‡UÞÕð[¬Ás¬Ë X¾¯ ª ˆ©t»"N`vE¼ ·«,35 þ !?„“Vi ÷Cšj+ #W[¥Ø†´Ï_Bºß.{g6†}ˆ ü ÑŠÿrqÝïå÷Àíï ...
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm C Key Code Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... BNC to F-Type Adapters; BNC to HD-BNC Adapters; BNC to MCX Adapters; BNC to N-Type Adapters ... FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times ...
18.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 18.0 ± 0.2 m at e r i a l c o n n e c t o r s : smps r/a female ( 3822-40001 ) smps size 16 pin ( 9921-40001 ) c a b l e : Ø.047 flexible coax s h r i n k t u b i n g : m23053/5 p e r f o r m a n c e i m p e d a n c e : 50 ohms f r e q . r a n g e : dc to 40 ghz v s w r : 1.3:1 max ...
Safety Manual for MH-Series with CAN Safety (Document part number 552177)
F M 2 F F L L L L L M C C F M 2 F F M C C 3 S 0 2 B A A U F M 2 F F M C C 3 J 9 1 B A A U The letters in red denote all variants that are covered by this Safety Manual, with the black letters being options that do not affect the Safety Function: A = Address in CANbus (preset, that saves customer programming work)
4G/5G Omni Mobile Antennas ProShotGN - amphenolprocom.com
Input Power: Capable of handling up to 50 W; High quality enclosure rated IP67 for water and dust ingress and IK10 for impact; Easy mounting with a single through-hole stud; Multiple antennas can also be used together for MIMO applications; For optimal performance in the low band, a ground plane (500 x 500 mm) is recommended.