Search Results for c�m���f�w�^��
Whip Antennas MU 4-Z/... - AMPHENOL PROCOM
4 dB mobile antenna series with colinear, stainless steel whip with toggle joint. Models with Z-mount or MG-magnetic mount. Choice between Z-mount with FME-connection (supplied without cable) or ZP4-mount with factory fitted 4 m cable terminated with FME-connector.
Thermometrics ZTP-015 IR Sensor - amphenol-sensors.com
Responsitivity V/W 33 ±30% 500K, 1 Hz Responsitivity T.C. % °F (°C) -0.1 Typical Noise Voltage nV rms 38 R.M.S, Typical NEP nW/ √Hz 0.4 500K, 1 Hz, Typical Detectivity cn √Hz/W 1.00E + 08 500K, 1 Hz, Typical Time Constant ms 20 500K, 1 Hz, Typical Operating Temperature °F (°C) -4°F to 212°F (-20°C to 100°C)-Storage Temperature °F ...
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 3/15/2010 4:44:08 PM
NTC Types PRE/K - amphenol-sensors.com
easy soft solder (temperature range -94°F to 482°F (-70°C to 250°C)) • Extension of the connection wires with all types of cables. Data Nominal Resistance Value 100 W, 500 W, 1000 W at 32°F (0°C) Tolerance Grade A and B according to IEC 751 and narrower tolerances in restricted temperature ranges. (-40°F to 302°F (-40°C to 150°C))
MMCX to BNC Cable Assemblies - Amphenol RF
BNC to F-Type Adapters; BNC to HD-BNC Adapters; BNC to MCX Adapters; ... BNC to SMA Adapters; BNC to SMB Adapters; BNC to SMC Adapters; BNC to TNC Adapters; BNC to UHF Adapters; BNC Tee Adapters. C-Type Adapters. Back; C-Type Adapters; C-Type to N-Type Adapters. FAKRA Adapters ... BNC Straight Bulkhead Jack IP67 to MMCX Right Angle Plug RG-316 ...
Model 1630-03C | PCB Piezotronics
Model 1630-03C:PCB L&T S-Type Load Cell, 50 lbf rated capacity, 150% of RO static overload protection, 2mV/V output, 1/4-28 UNF threads, integral 10 ft
POWERSAFE W - Amphenol Australia
60 G from - 55°C to + 175°C (olive drab cadmium finish) 60 G from - 55°C to + 200°C (nickel finish and firewall version) Random vibrations per EIA364.28 1G2 / Hz at 175°C olive drab cadmium finish 1G2 / Hz at 200°C nickel finish and firewall version 5G2 / Hz at ambient Shell size 13/17/25 (3 arrangements) Shell and Backshell plating
Thermometrics ZTP-015 IR Sensor - amphenol-sensors.com
Responsitivity V/W 33 ±30% 500K, 1 Hz Responsitivity T.C. % °F (°C) -0.1 Typical Noise Voltage nV rms 38 R.M.S, Typical NEP nW/ √Hz 0.4 500K, 1 Hz, Typical Detectivity cn √Hz/W 1.00E + 08 500K, 1 Hz, Typical Time Constant ms 20 500K, 1 Hz, Typical Operating Temperature °F (°C) -4°F to 212°F (-20°C to 100°C)-Storage Temperature °F ...
Hoffman Products’ Standard Polyolefin Tubing — 2:1 Shrink Ratio
TpC W*R C"#L CORp. • US" 800-521-7935 • C"/"D 800-545-0122 • M&9*CO 001-877-283-1696 Speci˜cations subject to change. for comlete speci˜cations and availability, ask your TPC Sales Representative or call 800-521-7935. 134 Cable glands Strain Reliefs electrical Comonents & Wire Bundling inventory management Shrink Tubing Sleeving Tape Tools
MIL-DTL-5015, Matrix - Amphenol Aerospace
MIL-DTL-5015, Matrix CRIMP REAR RELEASE SERIES AMPHENOL CORPORATION 40-60 Delaware Avenue, Sidney, NY 13838-1395 • 800-678-0141 www.amphenol-aerospace.com • www.amphenolmao.com
OHC-864 FSDCM - Charles Industries
Dimensions (L x W x H) 10.1 x 6.6 x 3.4 inch (257 x 168 x 86 mm) Weight 3.3 lb. (1.5 kg) Ambient Temperature -40°C to 65°C (-40°F to 149°F) Feed Cable Range 0.393 – 0.689 inch OD (10 – 17.5 mm) Drop Ports 8 ports, grommets available for 3-4mm (small), 4.5-6mm (medium), or 6-7mm & flat
Level Plus - Temposonics
Accuracy: ± 1.5°C (2.7°F); includes non-linearity, hysteresis, and repeatability Drift: ± 0.5°C ( 0.9°F) per year Zero Adjust: -40 to 124°C (-40 to 255°F) Span Adjust: 25°C (45°F) minimum, Full Scale (maximum) = 149°C (300°F) ENVIRONMENTAL Sealing: Potted sensor cartridge, electronics are conformally-coated Humidity: 0 to 100 % R.H ...
Model 603C01 | PCB Piezotronics
Model 603C01:Platinum Stock Products; General purpose, industrial, ceramic shear ICP® accel, 100 mV/g, 0.5 to 10k Hz, top exit, 2-pin conn., single po
Model 1631-01C | PCB Piezotronics
Model 1631-01C:PCB L&T S-Type Load Cell, 500 lbf rated capacity, 150% of RO static overload protection, 2mV/V output, 1/2-20 UNF threads, integral 10 f
PowerLok - アンフェノールジャパン株式会社
Ordering Information - Receptacle 7 8 PL 00 X - 300 - 10 D10 - 2
Unmated or Mated X-Lok Connector - アンフェノールジャパン ...
Receptacle: -40°C~105°C Overmolded With Cable: • Date Group: -20°C~80°C • Power Group:-20°C~105°C • Hybrid Group:-40°C~105°C Contact Resistance ≤ 10m˚ Insulation Resistance ≥ 100M˚ at DC500V Durability 1000 cycles Breakdown Voltage ≥ 1 000 V plus 2 times the rated voltage More to know Salt Spray Corrosion: 48H Standard ...
PDS - 320 1000 - アンフェノールジャパン株式会社
CONTACT FOR PART NUMBER & AVAILABILITY oe Ryer Of˜ce: +1 (607) 563-5001 M 388 • Email: jryder@amphenol-aao.com amphenol-aerospace.com CONTACT LEGEND8 10 1220 2216 22M 22D 23 INSERT ARRANGEMENTS A C B Insert Arrangement 23L-2 23L-5 23L-6 23L-7 23L-10 23L-11
Temposonics M-Serie PWM M-Serie 551225 Revision B
Betriebstemperatur Elektronik, Lagertemperatur: -40°C...+105°C Fluidtemperatur: -30°C...+85°C Taupunkt, Feuchte: keine Betauung nach EN60068-2-30, 90 % rel. Feuchte Druck Betriebsdruck: Ø 10 mm Sensorrohr Ø 7 mm Sensorrohr PN: 350 bar PN: 300 bar Druckimpulstest nach Pmax: 450 bar Pmax: 400 bar DIN EN ISO 19879 IP Schutzklassen
3-Channel Hybrid Combiner - amphenolprocom.com
Connection(s) N(f) Dimensions 19" x 2 HU x 400/500 mm (482.6 x 88.1 x 400/500 mm) / 19 x 3.47 x 15.75/19.69 in. Weight 50 W : Approx. 7.3 kg / 16.09 lb. 100 W : Approx. 11.8 kg / 26.01 lb. Environmental Operating temperature range -30 °C to +60 °C ORDERING Model Product No. PRO-PHY450-3DI-50 Contact for product no. PRO-PHY450-3DI-100 Contact ...
B RT00188S*H* B1 - Amphenol Sine
c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing ...