Search Results for c�m���f�w�^��
Technical features - rfstechnologies.com
APXVBB3L20H2_43-C-I20 10-Ports, X-Pol, Panel Antenna, 2.0m, 2x 690-960/3x 1695-2690MHz, 65deg, Integrated RET APXVBB3L20H2_43-C-I20 REV : F amphenol-antennas.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering.
Panel Antennas 760.65.12.00 - amphenolprocom.com
200 W: Polarisation: Vertical: Peak Instantaneous Power (PIP) ... -40 °C to +75 °C: Survival Wind Speed: 300 km/h: Ingress Protection: IP56: Diagram and Mounting ... Frequency; VPOL panel antenna 65°, 12 dBi: 760.65.12.00-7/16 DIN(f) 7/16 DIN(f) termination: 380 - 470 MHz: Add to quote: VPOL panel antenna 65°, 12 dBi: 760.65.12.00-N(f) N(f ...
PRO-HDAR150-4
Model Combiner Freq. Band Duplex filter Bandwidth (BW) and Tx/Rx Spacing Hybrid Tx frequencies; PRO-HDAR150-4: Low : 138 - 156 MHz = L High : 152 - 175 MHz = H
Expanded Beam - Amphenol-Air LB
-55°C/+85°C MIL-STD-810-E-40°C/+85°C MIL-STD-810-E-55°C/+85°C MIL-STD-810-E Salt spray (minimum) 500 hours/340 hours 500 hours ... (W version) CTOS CTOS: Small Optical Field Connector CTOL: Large Optical Field Connector Derivated product from CTOS CNOS : navy optical field connector ... SERIES L1 L2 L3 fD1 CTOS 23 129 100 37,8 CTOL 27 148 ...
AUTOMATE Type A Mini-FAKRA Quad Jack to AUTOMATE Type A Mini-FAKRA Quad ...
AUTOMATE Type A Mini-FAKRA Quad Jack to AUTOMATE Type A Mini-FAKRA Quad Jack TFC302LL 9 Meters
HB114-U6S12-140-TH Connectors, 140 ft - RFS Technologies
Storage Temperature °C (°F) -40 to 70 (-40 to 158) Operation Temperature °C (°F) -40 to 65 (-40 to 149) Installation Temperature °C (°F) -20 to 65 (-4 to 149) Jacket Specifications UL2882, UL Listed PRODUCT DATASHEET HB114-U6S12-140-TH HYBRIFLEX® Hybrid Feeder Cabling Solution 6x12, 1-1/4”, 6 pairs 6AWG, 12 pairs Single-Mode Fiber, DLC
PIN 19&57 PIN 20&58 P1 100 MM APPROX PIN 20&58 PIN 19&57
C 8 7 6 5 4 3 2 C M.HUSSAIN M.HUSSAIN 12/14/2018 12/14/2018 2 C DWG NO. SH REV C-NDYYYF-C199 Amphenol AHSP 200 Innovative Way, Suite 201, Nashua, N.H. 03062 (603) 879-3000 A Division of Amphenol Corporation
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
TABLE A. DASH # A Ø Max. B Max. C Max. D Max. E Closed. ±.031. ±.787. inch. mm. inch. mm. inch. mm. inch. mm. inch. mm. 08. 0.86. 21.79. 0.77/0.51. 19.56/12.95. 1. ...
PRO-DIR TETRA-... - AMPHENOL PROCOM
100 W Directional Coupler with 10 dB, 20 dB or 30 dB coupling covering 380 - 520 MHz. ... (f) Dimensions: 165 x 75 x 23 mm / 6.50 x 3.00 x 0.91 in. Weight: Approx. 0.375 kg / 0.83 lb. Environmental; Operating temperature range-30 °C to +60 °C: Ordering Designations. Model Product No. PRO-DIR TETRA-10 dB: 210001025: Add to quote: PRO-DIR TETRA ...
Model 003AB030BZ | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
h4 | Amphenol Global Search | Amphenol
H4 Helios H4 C Connector F Female + C Cable Gland 1 1.5-2.5mm²/ 14 AWG T TÜV I Single S &F con ta (Single contact) M Male- 2 2.5 m²/14AWG U UL C 100 pcs Bag T Sc rewT m inato (Field Installation) P Mated pair 4 4.0mm²/ 12 AWG D Dual M 500 pcs Bag 5 4.0-6.0mm²/ 10-12 AWG 6 6.0mm²/ 10 AWG E Enlarged for
T EMPOSONICS® T empoGuard EXPLOSION-PROOF HOUSING
550780 C Features • Available with the Temposonics R Series and L Series Position Sensors • Explosion-proof • Dust/Ignition Proof • Weatherproof • 2-year Warranty m All specifications are subject to change. Please contact MTS for specifications critical to your needs. * Varies with model ** Non-linearity increases with multiple ...
Model 030C05 | PCB Piezotronics
Model 030C05:Miniature, low-noise, blue coaxial cable, 5-ft, 3-56 plug to BNC plug
Navigationsantennen GPS/Iridium-FME - AMPHENOL PROCOM
Passive quadrifilar helix antenna for fixed installation. Covering GPS and Iridium band: 1575 and 1616 - 1626.5 MHz. Right-hand circularly polarized antenna (RHCP).
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
MCA 70/TETRA/...
FME(m)-SMA(m) 130000577 For further information about other types of FME-cables and FME-connectors, please compare the cable and connector data sheets under accessories in our catalogue.
WBX065X10Fx00.indd - amphenol-antennas.com
Input Power 300 W Connectors, Type, Location 2 Connectors / 7/16-DIN Female / Bottom Diplexed No Lightning Protection Direct Ground Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics Dimensions (Length x Width x Depth) 914 x 160 x 84 mm 36.0 x 6.3 x 3.3 in Weight without Mounting Brackets 3.1 kg 6.8 lbs
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
TABLE A. DASH # A Ø Max. B Max. C Max. D Max. E Closed. ±.031. ±.787. inch. mm. inch. mm. inch. mm. inch. mm. inch. mm. 08. 0.86. 21.79. 0.77/0.51. 19.56/12.95. 1. ...
DC RESPONSE ACCELEROMETER - pcb.com
Broadband Resolution(0.5 to 100 Hz) 1.5 mg rms 0.015 m/s² rms [2] Transverse Sensitivity(Typical) 1 % 1 % Transverse Sensitivity(Max) 3 % 3 % Environmental Overload Limit(Shock) ± 5,000 g pk ± 49,050 m/s² pk Temperature Range(Operating) -65 to 250 °F -54.0 to 121 °C Temperature Range(Storage) -65 to 250 °F -54.0 to 121 °C
GNSS Combination Antennas ProFin - AMPHENOL PROCOM
Frequency: UHF : 380 - 470 MHz (in three models) WIFI : 2300 - 2500 MHz, 5000 - 6000 MHz 4G : 698 - 960 MHz, 1710 - 2700 MHz