Search Results for c�m���f�w�^��
ICA12-50JPL - 1/2' ClearFill ® Line Plenum-Rated Air-Dielectric Coaxial ...
Canadian CSA C.22.2/FT6 Installation Temperature °C(°F) -20 to 60 (-4 to 140) Storage Temperature °C (°F) -40 to 85 (-40 to 185) Operation Temperature °C(°F) -40 to 85 (-40 to 185) PRODUCT DATASHEET ICA12-50JPL 1/2" ClearFill®Line Plenum-Rated Air-Dielectric Coaxial Cable for In-Building Applications
GNSS Combination Antennas ProFin - AMPHENOL PROCOM
Frequency: UHF : 380 - 470 MHz (in three models) WIFI : 2300 - 2500 MHz, 5000 - 6000 MHz 4G : 698 - 960 MHz, 1710 - 2700 MHz
Level Plus HT100 Hand-Held Terminal - Temposonics
m PRODUCT SPECIFICATION Level Plus HT100 Level Plus ® HT100 Hand-Held Terminal Complete Magnetostrictive System Package In addition to the HT100, MTS offers other digital products to complete your tank gauging system. The Level Plus DDA tank gauge offers MTS pio-neered magnetostrictive level technology as well as embedded temperature sensors ...
144820 | Amphenol Global Search | Amphenol
AP-93 exceeds Olive-Drab Cadmium plating (Class W) by meeting 1000 hours of dynamic salt spray, 500 mating cycles, and meets the millivolt drop shell-to-shell conductivity of nickel (Class F). AP-93 also meets a 392 °F (200° C) temperature rating, is compatible with other platings, and is available on all D38999-style Series III connectors. ...
Model J356A43 Triaxial ICP® accelerometer, 10 mV/g, 500 g, 1/4 ... - PCB
Overload Limit(Shock) ± 5,000 g pk ± 49,050 m/s² pk Temperature Range(Operating) -65 to 250 °F -54 to 121 °C Temperature Response See Graph See Graph [1] Base Strain Sensitivity .001 g/µε .01 (m/s²)/µε [1] Electrical Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA
696-960 MHz - Amphenol Antenna Solutions
Input Power (2x) 500 W Total Number of Connectors Antenna has 2 connectors located at the bottom Connectors Type 7/16-DIN Female Diplexed No Lightning Protection Direct Ground Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics Dimensions (Length x Width x Depth) 2328 x 397 x 187 mm 91.7 x 15.6 x 7.4 in Weight
MMCX Right Angle Plug to SMA Right Angle Bulkhead Jack RG-316 50 Ohm 6 ...
C-Type Adapters. Back; C-Type Adapters; C-Type to N-Type Adapters. FAKRA Adapters. Back; FAKRA Adapters; ... N-Type to F-Type Adapters; N-Type to HD-BNC Adapters; N-Type to HN-Type Adapters; N-Type to MCX Adapters; ... MMCX Straight Plug to SMA Straight Bulkhead Jack RG-178 50 Ohm 1 M 245110-08-M1.00.
backshell catalog | Amphenol Global Search | Amphenol
Backshell Recommended Torque 19.914 lb.f.in / 2.25Nm Panel Nut Recommended Torque 19.914 lb.f.in / 2.25Nm Non-magnetic Yes Environmental Operating Temperature Range -55°C to +125°C Temperature Endurance 250 hours +125°C Sealing (mated and unmated) IP68, 1 hour at 2 metres* ... Amphenol Global Search | Amphenol 465-8600 | Amphenol Global ...
Sturdy, 0 dBd, Omnidirectional lightning protected Base Station Antenna ...
Wind Area 0.085 sq. m / 0.91 sq. ft Wind Load 107 N (160 km/h) Height Approx. 1400 mm / 55.12 in. Weight Approx. 4.4 kg / 9.70 lb. Mounting On 58 to 108 mm / 2.28 - 4.25 in. dia. mast tube Environmental Operating temperature range -55 °C to +70 °C Environmental ETSI EN 300 019-2-4 Class 4.1 E. Survival Wind Speed 200 km/h ORDERING Model ...
HBF058-08U2SS2-20FY - HYBRIFLEX® RRH Hybrid Jumper, 5/8”, 2 pair 8AWG ...
Storage Temperature °C (°F) -40 to 70 (-40 to 158) Operation Temperature °C (°F) -40 to 65 (-40 to 149) Installation Temperature °C (°F) -20 to 65 (-4 to 149) Jacket Specifications UL1569 Type MC, UL Listed EXTERNAL DOCUMENT LINKS Installation Guidelines: Download QuickShip 2.0 Program Information: Download On-line Factory Test Results: View
Ventostat T8100 NS and NSP Series CO2 Sensor
Typical 0.7 W at nominal voltage of 24V AC RMS Temperature Dependence 0.2% FS per °C (±0.11% per °F) Stability <2% of FS over life of sensor (15 years) ... 32°F to 122°F (0°C to 50°C) 0 to 95% RH, non-condensing Storage Conditions-40°F to 158°F (-40°C to 70°C) Flammability Classification UL94 5VA Thermistor Type
HB114-13U6S12-40M-01 - HYBRIFLE - RFS Technologies an Amphenol Company
HB114-13U6S12-40M-01 HYBRIFLEX® Hybrid Feeder Cabling Solution 6x12, 6AWG, 1-1/4”, Single-Mode Fiber, DLC to ODC, with 10AWG DC breakout top, 10 m
B175 Medium Chirp, 1kW, 12° Tilt, Garmin 8-Pin, DT
Operating at a frequency range of 85 to 135 kHz, this transducer reveals fish at medium depths of up to 457 m (1500') and gives ultra-clear target resolution. Airmar’s Tilted Element ™ transducers have the element fixed at a 20°, 12°, or 0° angle within the housing.
Technical features - rfstechnologies.com
Operation Temperature °C (°F) -50 to 85 (-58 to 185 ) Storage Temperature °C (°F) -50 to 85 (-58 to 185 ) PACKAGING INFORMATION Package Quantity 10 Weight per piece kg (lb) 0.288 (0.63) Weight per kit kg (lb) 3.1 (6.8) picture shows MBHS78-3-F for illustration purpose External Document Links Installation Instruction Notes PRODUCT DATASHEET ...
N-Type Straight Crimp Jack Times LMR-400 Optimized Belden ... - Amphenol RF
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913
97 series | Amphenol Global Search | Amphenol
MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 M85049 /23 -10 W SERIES SLASH # DASH # FINISH 23 :45° 24: 90 Table A N: Electroless Nickel W: Cadmium Olive Drab Z: Black Zinc Nickel TABLE A Accessory Shell Size DASH # Connector Shell Size A Ø Max. B Ref. C Max. D Max. E Max. F Max. G Max.
Emissions, Safety and Comfort - amphenol-sensors.com
2 A global resource for your on-vehicle measurement needs Engine management system Cabin comfort HVAC Tire pressure monitoring Safety system Cabin Comfort Cabin temperature sensors
B4 ADD KEY ICON Jun-12-2020 Ronald Tommy - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range (mm²) Plating Male Female Male Female MP14M23F MS14M23F 14 2.0-2.5 Gold Flash SP14M2F SS14M2F 14 2.0-2.5 Gold Flash
Jumper Cable - amphenol-antennas.com
Length 1.0 m 1.5 m 2.0 m 3.0 m 4.0 m 5.0 m 6.0 m ... Operating & Storage Temperature Range -40° C to +85° C (-40° F to +185° F) Waterproofi ng Standard IP68 Weather Standard IEC 68 40/85/21 Mechanical Shock Test Method US MIL-STD-202, Method 213, Test Condition I