Search Results for c�m���f�w�^��
NTC Type JD - amphenol-sensors.com
• Temperature range: 23°F to 302°F (-5°C to +150°C) • R25: 10 kΩ ±5% • B 25/85: 3960 k ±1% Insulation voltage VAC Typical response time ms Brass Copper Stainless steel 500 150 140 ~200 1500 170 160 ~200 Typical response time as a function of insulation voltage and housing material: NTC Type JD dimensions are nominal AAS-920-344A-04 ...
SMP Right Angle Solder Plug 0.085-inch Conformable 0.086-inch ...
RF Connector SMP Right Angle Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm
PRO-HDAR150-4
Model Combiner Freq. Band Duplex filter Bandwidth (BW) and Tx/Rx Spacing Hybrid Tx frequencies; PRO-HDAR150-4: Low : 138 - 156 MHz = L High : 152 - 175 MHz = H
Model Number CHARGE OUTPUT FORCE SENSOR Revision: B
Temperature Range -300 to +400 °F -184 to +204 °C Temperature Coefficient of Sensitivity ≤ 0.05 %/°F ≤ 0.09 %/°C Electrical Capacitance 5 pF 5 pF [1] Insulation Resistance(400°F) ≥ 1012 Output Polarity(Compression) Negative Negative Physical Stiffness 3 lb/µin 1.05 kN/µm [1] Size (Diameter x Height) 0.2360 in x 0.2362 in 6.000 mm x ...
HCH-78-1C - Cable hanger for Ai - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
Operation Manual R-Series V Profinet 551973 - Temposonics
Temposonics® R-Series V PROFINET IO RT & IRT Operation Manual I 5 I a Sensor model R P 5 Profi le b Design G Magnet slider backlash free (part no. 253 421), suitable for internal linearization L Block magnet L (part no. 403 448) M U-magnet OD33 (part no. 251 416-2), suitable for internal linearization N Magnet slider longer ball-jointed arm (part no. 252 183), ...
Thermal Circuit Breaker / Switch Series 3131 - el-cab.com.pl
C circuit breaker single pole, momentary switch Mounting Fflange mounting Accessories ... rocker X3131-W... must be ordered separately Actuator colour 0without actuator Rocker legends 00 without Rocker marking ... A F 1 P T - 0 0 00 0 0 - 1 Y 3 - 10 A ordering example Dimensions 4 2 1 GERMANY 1 0 OFF 29 3.2 14 6 1 14 3.2 1 1 n
GKIT-60-5878 - Standard Grounding Kit, Copper Strap, 60' (1.5m) Lead ...
Grounding Wire Length m (in) 1.5 (60) Grounding Wire Size mm² 13.2 mm , 6 AWG (7 strand) 2 Grounding Wire Color Black Grounding Body Color Black Sealing Class IP68 TEMPERATURE SPECIFICATIONS Operation Temperature °C (°F) -40 to 85 (-40 to 185 ) Storage Temperature °C (°F) -40 to 80 (-40 to 176 ) PRODUCT DATASHEET GKIT-60-5878
B A4 - Amphenol Sine
3.1 operating temperature: -55°c to +125°c. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition) 3.5 mating cycle durability: 100 cycles 3.6 rohs ...
Model M101A05 | PCB Piezotronics
Model M101A05:General purpose ICP® pressure sensor, 100 psi, 50 mV/psi, M10x1.0 mtg thd, ground isolated
APXVBLL20H_43-C-I20, -A-I20 - Amphenol Antenna Solutions
6-Ports, X-Pol, Panel Antenna, 2.0m, 1x 694-960/2x 1695-2690, 65deg, Integrated RET
ASA-WBM-XP-P-DFBDF-F(1) - Amphenol Antenna Solutions
ASA-WBM-XP-P-DFBDF-F(1) - Amphenol Antenna Solutions
10-769040 | Amphenol Global Search | Amphenol
10-737406-245 10-737412-245: 10-737418-245 10-737587-245: Last 3 digits denotes the length of the pin diameter that mates with the RADSOK: Example -205 is a 20.5mm long pin *Custom thread lengths are available upon request: Bus Bar Knurled RADSERT: TM *Not for PCB use: SMT RADSERT: TM: Female Screw Pin: Male Screw Pin
USB DIGITAL ACCELEROMETER - PCB
0.0245 m/s: 2. pk Non-Linearity. ≤2%: Transverse Sensitivity. ≤5%: Environmental. Overload Limit (Shock) 7,000 g pk. 68,647 m/s: 2. pk Temperature Range +14 to +158 °F-10 to +70 °C. Temperature Coefficient: 0.10% / °F. 0.18% / °C: Electrical. Communication Standard. USB 2.0 Full Speed. Power Consumption: ≤45 mA. Internal Analog-to ...
Handportable Antennas FLX 900/...-FME - amphenolprocom.com
25 W: Polarisation: Vertical ... (f) 140000259: 820 - 890 MHz: Add to quote: FLX 900/870-FME(f) 140000260: 835 - 905 MHz: Add to quote: FLX 900/925-FME(f) ... Add to quote: FLX 900/855-SMA(m) 140000264: 820 - 890 MHz: Add to quote: FLX 900/870-SMA(m) 140000268: 835 - 905 MHz: Add to quote: FLX 900/925-SMA(m) 140000269: 890 - 960 MHz: Add to ...
Model NT | PCB Piezotronics
-320 to 250 °F-196 to 121 °C: Physical: ROHS Compliant: No: No: Size - OD: 0.25 in: 6.4 mm: Size - Length: 0.94 in: 24 mm: Weight: 0.1 oz: 2 gm * All specifications are at room temperature unless otherwise specified. Product Documents. Product Specifications Product Manual
ENGINEERING REPORT - アンフェノールジャパン株式会社
F Electrical models were obtained from a section of the connector encompassing four rows consisting of five contacts per row located in a corner of the connector body. Three ground - signal configurations have been ... C matrix: PIN 1 5.90E-14 3.31E-15 1.16E-15 6.06E-16 PIN 2 2.84E-15 6.32E-14 2.89E-15 9.59E-16
B A2 - Amphenol Sine
0 7 p n w t a c a 2 a h l d p 0 4 -2 4 m p h e n o l y y m m d d-2 Ø50.8 47.6 ref:hdp24-24-7pn-cl22 Ø40.1 a2 a2 -- update dimension 03nov21 lynch tommy contact size ... 3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours, mated condition);
ABS Coaxial Cable Product Information Sheet Type: T10500JB
Capacitance, Nominal 15.6 pF/ft 51.2 pF/m DC Resistance Ω / kft Ω / km Inner Conductor 1.34 4.40 Outer Conductor 0.36 1.18 Loop 1.70 5.58 Attenuation, Maximum @ 68 °F (20 °C) Frequency, MHz dB / 100 ft dB / 100 m 5 0.16 0.52 55 0.55 1.80 85 0.69 2.26 211 1.08 3.55 250 1.19 3.92 1.24 4.07