Search Results for c�m���f�w�^��
CWS070X03F00D0BR Archives - Amphenol Antenna Solutions
CWS070X03F00D0BR Archives - Amphenol Antenna Solutions
Whip Antennas MU 23-3-X - amphenolprocom.com
40 W: Polarisation: Vertical: Impedance: 50 Ω: VSWR: ≤ 1.5 @ f. res. Bandwidth: ≥ 60 MHz @ VSWR ≤ 2.0: Gain (EIA RS-329-1) 3 dB: Mechanical; Materials: Whip : Black-chromed stainless steel and brass ... XP4-mount (oblong) with 4 m cable + FME-connector: Add to quote: MU 23-3-CXP4: 130001262: CXP4-mount (circular) with 4 m cable: Add to ...
GKCLIP48-158 - Grounding Kit, Pre-formed Cable Clamp, Clip-on, 48' (1 ...
Grounding Wire Length m (in) 1.2 (48) Grounding Wire Size mm² 13.2 mm , 6 AWG (7 strand) 2 Grounding Wire Color Black Grounding Body Color Black Sealing Class IP68 PRODUCT DATASHEET GKCLIP48-158 Grounding Kit, Pre-formed Cable Clamp, Clip-on, 48" (1.2m) Lead for 1-5/8" Cables GKCLIP48-158 REV : B REV DATE : 07 Feb 2025 www.rfstechnologies.com
2C4U3MD120X06F040s4-GPS Archives - Amphenol Antenna Solutions
2C4U3MD120X06F040s4-GPS Archives - Amphenol Antenna Solutions
STS 3192–9M ASPR Office Repeater
(–40 to 149 F [–40 to 65 C] ambient temperature range) 3192–9M can be located in central offices, and outdoor or customer premises cabinets and CEVs. 1.4 Equipment Location/Mounting The 3192–9M powering Office Repeater is designed for use in the Charles Industries Span Termination System
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Handportable Antennas GA 4/...-FME - AMPHENOL PROCOM
25 W: Polarisation: Vertical: ... GA 4/m-FME(f) 140000063: 72 - 82 MHz: Add to quote: GA 4/h-FME(f) 140000060: 78 - 88 MHz: Add to quote: Recommended BFME-Connectors (To be ordered separately) Please Note. The GA 4 is also available with different thread studs, but in this case with fixed, non-exchangeable connector (not FME-connection system ...
Introduction to Air Blast Measurements - Part V: Alternate Technologies?
considered for measuring the air-blast environment. The answer is yes; the alternate technology is MEMS (Micro Electro Mechanical Systems)-based transducers. Like ICP®, silicon-based MEMS (piezoresistive) transducers are often used for air-blast pressure measurements. One reason is that mechanical strain is typically a desired response ...
422E13 IN-LINE CHARGE CONVERTER Revision: T OPTIONAL VERSIONS ... - PCB
Temperature Range(Operating) -65 to +250 °F -54 to +121 °C Temperature Response(Sensitivity Deviation) <1 % <1 % Maximum Shock 1000 g pk 9810 m/s² pk Electrical Excitation Voltage 18 to 28 VDC 18 to 28 VDC Output Bias Voltage 12.75 to 14.25 VDC 12.75 to 14.25 VDC Output Voltage(at specified measurement range) ± 2.5 Vpk ± 2.5 Vpk
main | P75 Medium Chirp, 600W, Garmin 12-Pin, DO
P75 Medium Chirp, 600W, Garmin 12-Pin, DO. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
TECHNICAL FEATURES - rfstechnologies.com
Storage Temperature °C (°F) -40 to 70 (-40 to 158) Operation Temperature °C (°F) -40 to 65 (-40 to 149) Installation Temperature °C (°F) -20 to 65 (-4 to 149) Jacket Specifications UL 1666 EXTERNAL DOCUMENT LINKS Installation Guidelines: Download QuickShip 2.0 Program Information: Download On-line Factory Test Results: View NOTES
Thermometrics ZTP-115 Thermopile IR Sensor
T.C-0.10 %/°C Noise Voltage 30 nV rms R.M.S., 25°C NEP 0.50 nW/Hz1/2 500K, 1 Hz Detectivity 1.00 E08 cmHz1/2/W 500K, 1 Hz Time Constant 20 ms Parameter Limits Units Condition Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C Beta - Value 3930 3970 4010 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings Operating Temperature-20 ...
Model TLD339A37
%PDF-1.4 %âãÏÓ 163 0 obj >stream ÿØÿà JFIF ``ÿáhExifMM* > F ( 1 N` ` Paint.NET v3.5.11ÿÛC ÿÛC ÿÀ : ß " ÿÄ ÿĵ } !1A Qa "q 2 ‘¡ #B±Á RÑð ...
ABS Coaxial Cable Product Type: TX10540J - Amphenol Broadband Solutions
Capacitance, Nominal 15.3 pF/ft 50.2 pF/m DC Resistance Ω / kft Ω / km Inner Conductor 1.02 3.35 Outer Conductor 0.59 1.94 Loop 1.61 5.29 Structural Return Loss, minimum dB 5~1002 MHz 30 Attenuation, Maximum @ 68 °F (20 °C) Frequency, MHz dB / 100 ft dB / 100 m 5 0.14 0.46 55 0.47 1.54 211 0.95 3.12
Technical features - rfstechnologies.com
m (ft) 0.6 / 1 (2 / 3.25) CABLE JACKET UV-Protection Individual and External Jacket Yes Outer Diameter Nominal mm (in) 16.85 (0.663) TESTING AND ENVIRONMENTAL Storage Temperature °C (°F) -40 to 85 (-40 to 185 ) Operation Temperature °C (°F) -40 to 85 (-40 to 185 ) Installation Temperature °C (°F) -20 to 50 (-4 to 122 ) External Document ...
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm
BNC to F-Type Adapters; BNC to HD-BNC Adapters; BNC to MCX Adapters; BNC to N-Type Adapters; ... N-Type to C-Type Adapters; N-Type to FME Adapters; N-Type to F-Type Adapters; N-Type to HD-BNC Adapters; ... SMP Straight Plug to SMP Straight Plug 0.085 Hand Formable 50 Ohm 2 M 095-725-108M200.