Search Results for c�m���f�w�^��
18.0 ± 0.2 - svmicrowave.com
P R O D U C T D ATA D R AW I N G 18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMPM Female QB (3221-60004 ) VITA 67.3 SMPS Male Plug-In Contact ( SF3811-60059 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18 ...
Electromagnetic/piezoelectric shaker system
Effective stiffness 3 x 810 6 lb/in (5.2 x 10 N/m) Diameter of mounting surface 0.63 in. (1.66 cm) Mounting stud, stainless steel 3/8-16 UNC Recommended screw down torque 100 lb/in (11 N/m) Temperature range 0° to +80°C Base material titanium Weight: Parts rigidly attached to structure (incl. F7) Suspended weight Total weight 3.4 lb (1.5 kg ...
Band Pass Filters BPF 136-225 - AMPHENOL PROCOM
Model Product No. BPF 136-225 FME(m) 200000895: Add to quote: BPF 136-225 BNC(f) 200000878: Add to quote: BPF 136-225 SMA(f) 200002014: Add to quote
3-WIRE TO-5 ACCELEROMETER - PCB
%PDF-1.4 1 0 obj /Title (þÿ) /Creator (þÿwkhtmltopdf 0.12.1.2) /Producer (þÿQt 4.8.6) /CreationDate (D:20220524105430-04'00') >> endobj 3 0 obj /Type /ExtGState /SA true /SM 0.02 /ca 1.0 /CA 1.0 /AIS false /SMask /None>> endobj 4 0 obj [/Pattern /DeviceRGB] endobj 8 0 obj /Type /XObject /Subtype /Image /Width 150 /Height 150 ...
www.amphenol-sine
Circular, Plastic, Waterproof Connectors for Indoor/Outdoor Applications Available in 6 Shell Sizes and 30 Insert Arrangements for Power, Mixed Power/Signal, Coax and RJ45 layouts. Amphenol Sine Systems’ ecomate® Aquarius™ Series of waterproof connectors provide an IP67/69K waterproof rating (in mated condition) for industrial applications, and ...
SHRINK BOOT ADAPTER BACKSHELLS - amphenolpcd.com
Visit CORJGPQNREF EQO for more information TABLE A Accessory . Shell Size. Connector. Shell Size. A Ø Max. B Max. C Ø Max. inch. mm. inch. mm. inch. mm. 9. 9 / A. 0 ...
Model 352C66 | PCB Piezotronics
Model 352C66:High sensitivity, miniature (2 gm), ceramic shear ICP® accel., 100 mV/g, 0.5 to 10k Hz, 5-44 top conn.
CTF-RJ45 - Amphenol Aerospace
%PDF-1.4 %âãÏÓ 595 0 obj > endobj xref 595 38 0000000016 00000 n 0000001551 00000 n 0000001698 00000 n 0000002238 00000 n 0000002734 00000 n 0000003332 00000 n 0000003541 00000 n 0000003733 00000 n 0000003845 00000 n 0000003929 00000 n 0000004536 00000 n 0000004625 00000 n 0000005142 00000 n 0000005760 00000 n 0000006019 00000 n 0000006334 00000 n 0000012597 00000 n 0000019806 00000 n ...
550824K M Series MH Analog Data Sheet - Temposonics
MTS Sensors M-Series Model MH, Temposonics® Linear-Position Sensor - for Mobile Hydraulics 5 Analog Output - Product Data Sheet, Document Part No.: 550824, Revision K 01/12, 05/12, 08/12 Model MH Rod-Style Sensor Connections, Wiring and Mounting Connections and wiring CONNECTION TYPE The Temposonics® M12 connector system (shown in Figures 7, 8, 9 and 10 ), meets the most stringent protection ...
PDS - 320 1000 - Amphenol Aerospace
CONTACT FOR PART NUMBER & AVAILABILITY Davi Salt Of˜ce: +1 (607) 563-5161 M Email: dsalt@amphenol-aao.com amphenol-aerospace.com CONTACT LEGEND8 10 1220 2216 22M 22D 23 INSERT ARRANGEMENTS A C B Insert Arrangement 23L-2 23L-5 23L-6 23L-7 23L-10 23L-11
12.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMPS Straight Female ( 3821-40029 ) SMA Straight Male ( SF2911-60172 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.3 ...
Model 352C65 | PCB Piezotronics
Model 352C65:Platinum Stock Products; High sensitivity, miniature (2 gm), ceramic shear ICP® accel., 100 mV/g, 0.5 to 10k Hz, 5-44 side conn.
GPS Combination Antennas GPS-C 2R/70/FM - AMPHENOL PROCOM
25 W: Polarisation: Vertical: ... (m) (male for GPS) + FME(f) (female for mobile antenna) Mounting (GPS) ... Hereby Amphenol Procom declare that the product type GPS-C 2R/70/FM is in compliance with EU Directive 2014/53/EU and the UK Radio Equipment Regulations 2017 (S.I. 2017 No. 1206).
62IN Series Miniature Circular Bayonet-Coupled Connectors AC6201 0313
Wall Mounting Receptacles Dia F G Dia LB C D E Y Dia X threads in inches Shell size 1.58 20.75 15.09 3.05 11.30 11.02 24.84 12.02 7/16-28 UNEF
CUSTOMER OUTLINE DRAWING - Amphenol RF
%PDF-1.7 %âãÏÓ 19 0 obj > endobj 34 0 obj >/Filter/FlateDecode/ID[270BD424AD1965418E1F5D0B0AE06604>]/Index[19 24]/Info 18 0 R/Length 90/Prev 247109/Root 20 0 R ...
D83 SERIES - Amphenol Canada
F = elliptical w/ strain relief tab C = circular exit D = circular w/ strain relief tab Exit Angle 00 - straight 90 - right angle exit Exit Width DBS- X X X - X X XX - XXX W = exit width min shell size A 0.3 A B 0.45 B C 0.6 C D 0.7 D E 0.85 E F 0.965 F G 1.155 H H 1.345 H J 1.46 K K 1.58 K L 1.76 K only N 1.645 M P R Shell Size (See tables ...
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.6 %âãÏÓ 4 0 obj > endobj xref 4 42 0000000016 00000 n 0000001355 00000 n 0000001452 00000 n 0000001736 00000 n 0000001862 00000 n 0000003503 00000 n 0000004801 00000 n 0000005884 00000 n 0000006016 00000 n 0000007247 00000 n 0000008439 00000 n 0000008566 00000 n 0000009844 00000 n 0000011139 00000 n 0000012242 00000 n 0000012311 00000 n 0000012409 00000 n 0000046827 00000 n ...
Data Sheet E-Series ET SSI 551899 - Temposonics
Operating temperature −40…+90 °C (−40…+194 °F) Humidity 90 % relative humidity, no condensation Ingress protection With FEP cable (part no. 530 112): IP66
Model 352C68 | PCB Piezotronics
Model 352C68:Platinum Stock Products; High sensitivity, miniature (2 gm), ceramic shear ICP® accel., 100 mV/g, 0.5 to 10k Hz, 10-32 top conn.
Model J352C65 | PCB Piezotronics
Model J352C65:High sensitivity, miniature (2 gm), ceramic shear ICP® accel., 100 mV/g, 0.5 to 8k Hz, 5-44 side conn., ground isolated