Search Results for c-s-c angle
Threaded SMPM Cable Assemblies - SV Microwave
Available in straight and right angle orientations in both Ø.047" and Ø.085" cable types. Explore SV Microwave's newest product called Threaded SMPM RF Cable Assemblies. These are ideal for high vibration environments, place your order today.
U10C438270T | SLIMSAS STD RIGHT ANGLE | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of SlimSAS, part number U10C438270T.
Keeping Connections Simple - Amphenol CS
-55°C to +125°C -55°C to +105°C -55°C to +125°C -40°C to +125°C Con˜gurations Vertical, Right-Angle, Double Row Vertical, Right-Angle Vertical, Right-Angle, Shielded, Unshielded, Multi-Row Vertical, Double Row PCB Terminations SMT SMT SMT SMT Speed up to 8 Gb/s - 32 Gb/s 12 Gb/s Mating Cycles 200 100 200 100 Applications - Industrial ...
USB Connectors | Standard/Rugged/Waterproof | Mini, Micro, Type A, Type ...
Offered in vertical, right angle and straddle mount configurations and up to 10,000 mating cycles, the low profile and reversible product design makes Amphenol's USB Type C ideal for next generation product designs.
Secure Locking R/A Cable Connectors - SV Microwave
This newly expanded product line now offers cable connectors in a right angle orientation - ideal for tight routing applications. SV Microwave introduced the Secure Locking R/A Cable Connectors, ideal for high vibration and test applications requiring many mating cycles.
SMPM Product Series Solutions Guide Catalog
SMPM cable-to-board solutions are available in straight or right-angle plug configurations with termination capabilities to 0.047” or 0.086” semi-rigid or conformable coaxial cable. These receptacles are designed for surface, through hole or end launch mounting.
Rugged USB Type C | Input Output Connectors | Amphenol
Non-polarized Type C connector interface; Allows mating plug to be inserted in either orientation to ease mating; Eliminates potential damage due to accidental mismating; Right angle and vertical configurations available; Suitable for a wide variety of application requirements; Low profile shell design available; Compact design saves panel ...
FAKRA CONNECTOR SERIES - Amphenol RF
These connectors are available in numerous configurations with straight, and right angle solutions for cable applications, as well as edge-launch and PCB designs.
SMA Female PCB Thru-Hole Connector, R/A - SV Microwave
The high performance SMA Female PCB Thru-Hole Connector, R/A 2986-6001 was designed by SV engineers. It has superior environmental specifications.
ATS13-34PA2-BM01 34 Position PCB Receptacle with Sealed Fla
34 Position PCB Receptacle with Sealed Flange, Pin, Right Angle, Contact Size 20, Double Latch, Self-Threading, Keyed A, Black.
C016G09041G10X Right-angled back shell with clamping ring, b
Right-angled back shell with clamping ring, black. For both 3 and 6 position.
USB Type C Connector System - Amphenol CS
USB Type C connectors are expected to be widely used as a next-generation interface. They support a variety of protocols such as USB2.0/3.0/3.1 and meet Superspeed communication 10Gb/s, 5A and 20V power supply. Please note that the above information is subject to change without notice.
DESCRIPTION - Amphenol Socapex
14 S 14 V 23 S 23 C 27 S 27 E 212 S 212 AF 34 S 34 H 315 S 315 K 319 S 319 L 419 S * 419 AR 48 S 48 M 426 S 426 P Male connectors, mating face The arrow indicates the contact bonded to the shell. Female connectors, mating face Available contacts arrangements * This arrangement is available only in the following versions: BF, BMR, EFE, EM.
ALUMALITE BACKSHELLS - Amphenol PCD
bll1 s. s l: 10 03: 3 c: w s: basic part # angle: coupling connector : group shell size: entry size standard : length & figure: b:w/ band x: w/o : band material & finish slot: s:straight a:90: b:45 s:self lock: k: mil-dtl-38999 : series i & ii l: mil-dtl-38999 series iii & iv
DIN 41612 Headers and Receptacles - Amphenol CS
DIN 41612 connector systems are the most popular backplane interconnect systems in IEC 603-2 specifications due to the widespread standard adoption, easy availability, cost-effectiveness, and durability.
MUSBR Series Rugged USB Type C Connectors - Amphenol CS
MUSBR series is a line of Generation 2 ruggedized USB Type C connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications. MUSBR series USB Type C Connectors provide reliable performance in extreme conditions for the most demanding applications, and mate with standard USB. § Current Rating: Collective 5A Max.
USB 3.1 Gen 1 Type C Connector - Amphenol CS
USB 3.1 Type C Gen 1 is the new standard plug and receptacle providing multifunction single cable solution for data, power, audio and video. The small form factor made this interconnection the unquestioned technology across all devices. The reversible design enables quick and easy connections no matter which way it is inserted.
Amphenol Canada Corp.
ENVIRONMENTAL PERFORMANCE PER IEC 60529 CODE IP67 FOR SEAL BETWEEN MATING AREA AND PCB SIDE OF CONNECTOR. GASKET PROVIDES SEAL TO INSIDE FACE OF ENCLOSURE PANEL. AVAILABLE DUST COVER PROVIDES ADDED PROTECTION. OPERATING TEMPERATURE: -40°C TO -105°C. DUST COVERS MAY BE ORDERED SEPARATELY. SPECIFY: GENERAL TOLERANCES DWG APPR. 0.15 REF. DWG. NO.
Amphenol Canada Corp.
ENVIRONMENTAL PERFORMANCE PER IEC 60529 CODE IP67 FOR SEAL BETWEEN MATING AREA AND PCB SIDE OF CONNECTOR. GASKET PROVIDES SEAL TO INSIDE FACE OF ENCLOSURE PANEL. AVAILABLE DUST COVERS PROVIDE ADDED PROTECTION. CONTACT RESISTANCE: 30 MILLIOHMS MAXIMUM. OPERATING TEMPERATURE: -40°C TO +105°C. DUST COVERS MAY BE ORDERED SEPARATELY. SPECIFY.
General D-Sub Cataloge 20190604 - Amphenol CS
Amphenol’s high density D-Sub connectors complement Amphenol’s extensive D-Sub connector line. This line offers many superior features, high performance level and low installation cost. The decreased contact spacing accommodates greater signal density in comparison to conventional D-Sub connectors.