Search Results for c-s-c angle
N-Type Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
C-Type Adapters. Back; C-Type Adapters; C-Type to N-Type Adapters. FAKRA Adapters. Back; FAKRA Adapters; FAKRA to SMA Adapters. FME Adapters. Back; FME Adapters; ... N-Type Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 172178-10. N-Type Straight Crimp Jack RG-316DS Bulkhead 50 Ohm IP68 172165-11.
TNC Straight Receptacle Jack Solder Cup Bulkhead Rear Mount 50 Ohm IP67
AMC Right Angle Plug to TNC Straight Rear Mount Bulkhead Jack IP67 1.13 mm 50 Ohm 150 mm 336209-12-0150 RP-TNC Straight Crimp Jack 1.37 mm Micro-Cable Front Bulkhead 50 Ohm IP67 031-7010 N-Type Straight Clamp Plug Times LMR-400 Optimized Belden 9913 50 Ohm IP67 Field Installable 082-6650
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm Tape and Reel
C-Type Adapters. Back; C-Type Adapters; C-Type to N-Type Adapters. FAKRA Adapters. Back; FAKRA Adapters; FAKRA to SMA Adapters. FME Adapters. Back; FME Adapters; ... SMP Right Angle Plug to SMP Right Angle Plug 0.047 Hand Formable 50 Ohm 250 mm 095-725-121M025. Products Related To Your Application.
CONNECT FURTHER WITH NEW BNC TO AMC CABLE ASSEMBLIES - Amphenol RF
The new series features a straight BNC bulkhead jack on one end, which allows for various mounting options, connected to a right angle AMC plug. The durable RG-178 cable can be used in more rugged environments unsuited for most standard micro cables.
SMA Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable ...
SMA Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 901-9531-3SF SMA Right Angle Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 901-9221-1A SMA Solder Right Angle Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm Reverse Thread 132112RT
Model M352C65 Platinum Stock Products; High sensitivity ... - PCB
angles 2 degrees 3425 walden ave. ... c .312 [7.92] was .312 [7.93], dimensions corrected 53651 integral sealed cable stud removed for sensor with adhesive mount option m3 x 0.50-6g for sensor with metric option 1 add cable for sensor with water resistant connector option 2 3.31 [7.9].10 [2.5].20 [5.0]
HLW16S-2C7LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connectors, HLW-S series, 16 Position, Top Entry Non-ZIF Connector, 1mm (0.039inch) Pitch, Kinked Terminal
12.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : VITA 67.3 SMPS Male Plug-In Contact ( SF3811-60059 ) 2.92mm Bulkhead Female ( SF1521-60025 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to ...
UG-88E/U BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
C-Type Adapters. Back; C-Type Adapters; C-Type to N-Type Adapters. FAKRA Adapters. Back; FAKRA Adapters; FAKRA to SMA Adapters. FME Adapters. Back; FME Adapters; ... BNC Right Angle Crimp Plug RG-59 RG-62 50 Ohm 112168. BNC Straight Crimp Plug Belden 1505A AT&T 734 75 Ohm 031-70008-1000. BNC Straight Crimp Plug RG-59 RG-62 50 Ohm 031-321.
TNC Straight Crimp Jack RG-8X Times LMR-240 50 Ohm | 122409 - Amphenol RF
TNC Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 122140 TNC Straight PCB Jack Surface Mount Bulkhead Front Mount 50 Ohm 122956 TNC Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm 122469
6.0 ± 0 - SV Microwave
C O N N E C T O R S : SMP Female QB ( 1221-40051 ) SMPS R/A Female ( 3822-40001 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.89 dB Max N O T E S 1.
D09S90C6PA00LF | D-Subminiature | Amphenol
D-Sub Pressfit Connector, Input Output Connectors, Signal 9 way Socket Straight Press-Fit, 500 cycles, Standard Hole, 1.6mm, 2.4mm, PCB thickness.
Marine Antennas CXL 1090-1LW - AMPHENOL PROCOM
-30 °C to +70 °C: Survival Wind Speed: 200 km/h: Ingress Protection: IP66: Diagrams and Mounting. Multi-Purpose Mounting Bracket. Typical Radiation Pattern (E-Plane) Typical Radiation Pattern (H-Plane) Ordering Designations. Model Product No. Frequency; CXL 1090-1LW: 100000637: 1050 - 1130 MHz:
SLW4S-1C7LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connectors, SLW-S series, 4 Position, Top Entry ZIF Connector, 1mm (0.039inch) Pitch, Kinked Terminal
C-ATM06-2S-EC01XX-A3 - Amphenol Sine
angles 1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
TNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm IP67
TNC Right Angle Crimp Jack Times LMR-200 Belden 7807A Bulkhead Rear Mount 50 Ohm IP67 ARC 031-6509 TNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 75 Ohm Isolated 122339 TNC Straight Crimp Plug Times LMR-600 Optimized 50 Ohm 031-6141
Hybrid Combiners PRO-PHY450-4 - AMPHENOL PROCOM
** The VSWR of the load’s should be < 1.1! Each load should be able to dissipate 3/4 of the input power. E.g.: With 50 W input, each load should be able to dissipate 50 W x 3/4 = 37 W. Related products. Omni Antennas.
67997-120HLF | BergStik® | Amphenol
71609-310LF. Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Double row , 20 Positions, 2.54mm (0.100in) Pitch
Declaration of Conformity to RoHS - SV Microwave
ITEM # RoHS COMPLIANCE STATUS 7033-0044 YES W/ EXEMPTION 6C Signed for and on behalf of SV Microwave, Inc Monday, February 27, 2023 SV Design Engineering Department
UG-909/U BNC Straight Clamp Jack RG-58 RG-141 Times LMR-195 Bulkhead ...
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 031-71042. BNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm 112956. UG-910/U BNC Straight Clamp Jack RG-59 RG-62 Bulkhead Rear Mount 50 Ohm 031-207. BNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm 031-5998-RFX.