Search Results for c10-7
Amphenol
C 10.3mm 350A 70 70mm2 R Red 95 95mm2 Product Series Type RADSOK® Size Termination Style Panel Mount Sealing Color Keyway SLP HIR Receptacle W/ Keyway M 3.6mm 70A B Busbar P Panel Mount W/ Flange S IP67 O Orange 1 20° B8.0mm 200A Black C 10.3mm 350A T Threaded Post N Non-Sealed R Red 2 30° ® ®
Model 352B70 Ceramic shear ICP® accel., 1 mV/g, 5000 g range, 0.7 to 9 ...
Ceramic shear ICP® accel., 1 mV/g, 5000 g range, 0.7 to 9 kHz, filtered, base isolated, 10-32 top conn Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. ... "C" 10-32 MOUNTING INSTRUCTIONS (METRIC DIMENSIONS IN BRACKETS) 4.) RECOMMENDED MOUNTING TORQUE, 10-20 INCH POUNDS ...
Kurzanleitung MH-Serie 551897 RevB DE - temposonics.com
MH-C 10 mm flach 30 mm 63,5 mm MH-D 7 mm flach 30 mm 63,5 mm MH-E 10 mm flach 30 mm 36,5 mm MH-F 7 mm flach 30 mm 36,5 mm MH-L 10 mm M6 Innengewinde 30 mm 69,5 mm MH-Q 10 mm M8 Außengewinde 30 mm 85,5 mm MH-R 10 mm M4 Innengewinde 30 mm 69,5 mm Alle Maße in mm Betriebsanleitungen, Software & 3D Modelle finden Sie unter: www.temposonics.com
Amphenol
AMPHENOL PART: C10-760004-000 NEGATIVE POLAR AMPHENOL PART:C10-763569-000. Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications. All statements, information and data given herein are believed to
Amphenol GT Series Reverse Bayonet Coupling Connectors
%PDF-1.4 %âãÏÓ 412 0 obj > endobj xref 412 21 0000000016 00000 n 0000001009 00000 n 0000001115 00000 n 0000001158 00000 n 0000001369 00000 n 0000001403 00000 n 0000002464 00000 n 0000002713 00000 n 0000003770 00000 n 0000004008 00000 n 0000005082 00000 n 0000005124 00000 n 0000007983 00000 n 0000008261 00000 n 0000008281 00000 n 0000008418 ...
General purpose triaxial accelerometer - Wilcoxon Sensing Technologies
+120°C +10% 0% +3% –7% Power requirement: Voltage source Current regulating diode 18 - 30 VDC 2 - 10 mA Electrical noise, equiv. g: Broadband 2.5 Hz to 25 kHz Spectral 10 Hz 100 Hz 1,000 Hz 150 µg 20 µg/√Hz 2 µg/√Hz 0.6 µg/√Hz Output impedance, max 100 Ω Bias output voltage 12 VDC
Model 018C10 | PCB Piezotronics
Model 018C10:Miniature, lightweight, black coaxial cable, vinyl insulation jacket, 10-ft, 5-44 plug to BNC plug
TRIAXIAL CHARGE OUTPUT ACCELEROMETER - PCB
Insulation Resistance(at 500°F [260°C]) > 108 Ohm > 108 Ohm [2] Output Polarity Negative Negative [3] Physical Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Titanium Titanium Sealing Hermetic Hermetic Size (Length x Height x Width) 0.85 in x 0.4 in x 0.5 in 21.6 mm x 10.2 mm x 12.7 mm Weight 0.39 oz 11.0 gm [2]
Model TLD333B30 Auto modal kit - (7) TLD333B30, (1) 086C03, (7 ... - PCB
Auto modal kit - (7) TLD333B30, (1) 086C03, (7) 003C10, (1) 012A10, (2) 080A90 Installation and Operating Manual For assistance with the operation of this product,
TRIAXIAL CHARGE OUTPUT ACCELEROMETER - PCB
Insulation Resistance(at 490° F [254° C]) > 108 Ohm > 108 Ohm [3] Output Polarity Negative Negative Physical Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Titanium Titanium Sealing Hermetic Hermetic Size (Length x Height x Width) 0.73 in x 0.40 in x 0.90 in 18.5 mm x 10.2 mm x 22.9 mm
Catalog - Amphenol CS
Our catalog section delivers all necessary information related to our products. Rich in content, catalogs are frequently updated with latest market studies and trends, including new products launched, upcoming launches and much more.
10GBASE-SR/KR & 10G AGNOSTIC EMBEDDED - Amphenol Aerospace
ared Sibrava • Of ce: +1 (607) 643- 1845 • Email: jsibrava@amphenol-aao.com amphenol-aerospace.com • amphenolmao.com Embedded 4-channels 10GBase-SR/KR 10GBase-T Media converter CF-020011-337 • Converts 4-channels of 10GBase-SR Ethernet to 10GBase-KR Ethernet.
Protimeter HygroMaster 2 | Infrared Temperature Probe
7 in X 3.2 in X 1.5 in (178 mm X 81 mm X 38 mm) Display: Color LCD: Batteries (Included) 9 V: Warranty: 24 months on mechanical or manufacturing defects. Does not include wearing part or accessories. Plug in Temperature Probe Surface Temperature Probe - BLD5805: Range 32°F to 158°F (0°C to 70°C) Accuracy at 77°F (25°C) +/- 1.3°F (0.7°C)
VITA Contacts and Connectors - SV Microwave
Part # 7511-60002 SMPM Male VITA 67.3 Plug-In Contact (75 Ohm) for 1672A Cable Available Inventory: 100
Precision APC 7 Coupling Nut | 131-91057 - Amphenol RF
Precision APC 7 Coupling Nut JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
TRIAXIAL CHARGE OUTPUT ACCELEROMETER Revision: D - PCB
Insulation Resistance(at 490 °F [254 °C]) >10 8 Ohm >10 Ohm [1] Output Polarity Negative Negative Physical Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Titanium Titanium Sealing Hermetic Hermetic Size (Length x Width x Height) 0.96 in x 1.00 in x 0.50 in 24.4 mm x 25.4 mm x 12.7 mm Weight 0.8 oz 22.7 gm [1]
INPUT (MICRODOT) #51 - 49 OR EQUIVALENT 10-32 UNF - 2A PIN - PCB
7 6 9 8 6 PCB Piezotronics of NC, Inc. (DBA Endevco) claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics of NC, Inc. (DBA Endevco) REVISIONS REV DESCRIPTION DIN NR RELEASED TO DRAFTING 53110 PIN CHART PIN FUNCTION C D V ...
Protimeter HygroMaster L | Latest in Handheld Hygrometry
Options . BLD7751L with short QuikStick humidity sensor (POL8751) - Recommended for general measurement and applications, such as flood damage restoration. Operates between 0-100% RH. BLD7750L with HygroStick humidity sensor (BLD4750) - Recommended for high %RH harsh environment applications, such as ERH measurement in concrete. Operates between 30 and 98% RH.
Model EX603C10 | PCB Piezotronics
Model EX603C10:Low-cost, general purpose, industrial ceramic shear ICP® accel, 10 mV/g, 0.5 to 10k Hz, top exit, 10 feet integral cable, intrinsicall
Radsok - Amphenol Sine
2.7 Radsok industrial solutions 20 2.8 press|mate Radsok can be integrated in Standard cable lugs. 3.6 mm up to 16.0 mm Radsok 22 3 - Deratings 24 More and more electrical and electronic components require higher amounts of energy. Conventional connection technology is not always able to meet such requirements. Pluggable connections are often no