Search Results for c10-7
PRO-AR...G - AMPHENOL PROCOM
-10 °C to +60 °C-10 °C to +50 °C: Rango de temperatura de almacenamiento-40 °C to +70 °C: Humedad: 90% sin condensación: Modelos Disponibles ... Typ. 7 MHz: Declaración de Conformidad UE y UK. Por la presente, Amphenol Procom declara que el tipo de producto PRO-AR...G cumple con la directiva 2014/53/EU de la UE y ...
Model 685B0001A10 | PCB Piezotronics
Model 685B0001A10:Electronic vibration switch, internal ICP® accel., 0-1.5 ips, AC powered, 10A form C relays, std enclosure, dual ports with cord gri
Protimeter MMS2 | Humidimètre 4 en 1 avec infrarouge
7 po x 2,75 po x 1,9 po (180 mm x 70 mm x 49 mm) 7 1/2 po x 3 3/4 po max. PROFONDEUR MAXIMALE DE L'AIGUILLE: 0,4 po (10 mm) ECRAN: LCD couleur: PILES (INCLUSES) 1x9 V: GARANTIE: 24 mois sur les défauts mécaniques ou de fabrication. Ne comprend pas les pièces d'usure ni les accessoires. PLAGE DE MESURE DE L'HUMIDITÉ
Kurzanleitung MH-Serie 551897 RevB DE - temposonics.com
MH-C 10 mm flach 30 mm 63,5 mm MH-D 7 mm flach 30 mm 63,5 mm MH-E 10 mm flach 30 mm 36,5 mm MH-F 7 mm flach 30 mm 36,5 mm MH-L 10 mm M6 Innengewinde 30 mm 69,5 mm MH-Q 10 mm M8 Außengewinde 30 mm 85,5 mm MH-R 10 mm M4 Innengewinde 30 mm 69,5 mm Alle Maße in mm Betriebsanleitungen, Software & 3D Modelle finden Sie unter: www.temposonics.com
TRIAXIAL CHARGE OUTPUT ACCELEROMETER - PCB
Insulation Resistance(at 500°F [260°C]) > 108 Ohm > 108 Ohm [2] Output Polarity Negative Negative [3] Physical Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Titanium Titanium Sealing Hermetic Hermetic Size (Length x Height x Width) 0.85 in x 0.4 in x 0.5 in 21.6 mm x 10.2 mm x 12.7 mm Weight 0.39 oz 11.0 gm [2]
Model 353B15 ACCELEROMETER KIT Installation and Operating Manual - PCB
your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated ... "C" 10-32 MOUNTING INSTRUCTIONS (METRIC DIMENSIONS IN BRACKETS) 4.) RECOMMENDED MOUNTING TORQUE, 10-20 INCH POUNDS [113-225 NEWTON ...
Mini Cool Edge IO Connector - Amphenol CS
7 84 Pin (8x + sideband or 13x Sideband) Contact Finish 2 15u” Gold 3 30u” Gold Shell Pin Length 1 1.50mm 2 2.20mm 3 3.00mm 4 4.20mm 5 1.20mm A 1.20mm, Tin/Nickel B 2.20mm, Tin/Nickel C 3.00mm, Tin/Nickel D 4.20mm, Tin/Nickel E 1.20mm, Tin/Nickel Packaging Option 2 Tape & Reel Variation - Standard Compliant Code HR Halogen-Free & RoHS compliant
Model 018C10 | PCB Piezotronics
Model 018C10:Miniature, lightweight, black coaxial cable, vinyl insulation jacket, 10-ft, 5-44 plug to BNC plug
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 ... - Amphenol RF
FAKRA GEN 1 Straight Crimp Jack RG-178 RG-196 50 Ohm A Key Code FA1-NASJ-C10-0 FAKRA GEN 1 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm H Key Code FA1-NHSJ-C01-6 FAKRA GEN 3 Straight Crimp Jack RG-59 RG-62 50 Ohm B Key Code 3FA1-NBSJ-C65W6
FAKRA GEN 1 Straight Crimp Jack RG-58 RG-141 Times LMR ... - Amphenol RF
FAKRA GEN 1 Straight Crimp Jack RG-178 RG-196 50 Ohm B Key Code FA1-NBSJ-C10-0 FAKRA GEN 1 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm A Key Code FA1-NASP-C04-1 FAKRA GEN 1 PCB Through Hole Straight Plug 50 Ohm D Key Code FA1-NDSP-PCB-1
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
FAKRA GEN 1 Straight Crimp Jack RG-178 RG-196 50 Ohm Z Key Code FA1-NZSJ-C10-0 FAKRA GEN 1 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm I Key Code FA1-NIRJ-C01-0 FAKRA GEN 2 PCB Through Hole Right Angle Plug 50 Ohm C Key Code 2FA1-NCSP-PCB-3
FAKRA GEN 3 Right Angle Jack RG-58 RG-141 Times LMR-195 50 Ohm H Key ...
N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters; N-Type to FME Adapters; N-Type to F-Type Adapters; ... FAKRA GEN 1 Straight Crimp Jack RG-178 RG-196 50 Ohm H Key Code FA1-NHSJ-C10-0. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing ...
RoHS Documents - Amphenol Aerospace
Amphenol Aerospace's RoHS Documents. Military and Commercial Electrification Part 3 – Building the Bridge to Fully-Electric Platforms
hvrc2p41 | Amphenol Global Search | Amphenol
Search Results for n 10 252 4600 c Amphenol Mobile Connectors - Mobile Consumer Products ... to 60°C, calibration is performed at the triple point of water (0.01°C) and 15°C, 25°C, 30°C, 37°C, 50°C, and 60°C. ... 10 to 20 in-lb: 113 to 226 N-cm * All specifications are at room temperature unless otherwise specified. ... 172852-10-5pn ...
FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm D Key Code
FAKRA GEN 1 Straight Crimp Jack RG-178 RG-196 50 Ohm B Key Code FA1-NBSJ-C10-0 FAKRA GEN 1 Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm I Key Code FA1-NIRJ-C04-0 FAKRA GEN 1 Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm B Key Code FA1-NBRJ-C04-0
LIGHTCONEX L - Amphenol Aerospace
ared Sibrava Phone (607) 643- 1845 • Email sibravaamphenol-aao.com Vibration • Sine Vibration Sweep - 10 minute sine vibration sweep of 5 g between 50 and 2000 Hz • Shock - MIL-STD-1344A, Method 2004.1, Test Condition A (1/2 sine, 50 g in perpendicular axis, 80 g in other axes, 11 ms, 3
Brief Instruction MH-Series - Temposonics
MH-C 10 mm flat 30 mm 63.5 mm MH-D 7 mm flat 30 mm 63.5 mm MH-E 10 mm flat 30 mm 36.5 mm MH-F 7 mm flat 30 mm 36.5 mm MH-L 10 mm female M6 thread 30 mm 69.5 mm MH-Q 10 mm male M8 thread 30 mm 85.5 mm MH-R 10 mm female M4 thread 30 mm 69.5 mm All dimensions in mm Manuals, Software & 3D models available at: www.temposonics.com
CONNECTOR INSTALLATION INSTRUCTIONS Amphe-PV H4 Plus™ Connectors
6 Part 4: Assembly Process of Terminal and Cable 4.1: Applicable Cable Selection 4.1.1 Only suitable for the PV cable with cooper conductor. Tin coated wire of conductors is recommended. 4.1.2 The cable OD range from ø5.0mm to ø7.8m, the number of conductor strands is from 7 to 140 for 2.5/4.0/6.0mm² connector. The cable OD range from ø7.5mm to ø8.8m, the number of conductor strands is ...