Search Results for c10-7
18.0 ± 0.2 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMP R/A Female ( 1222-4004 ) 2.92mm Straight Male ( SF1511-60069 )
MMCX Right Angle Plug to SMA Straight Plug RG-316 50 Ohm 12 inches
MMCX Right Angle Plug to SMA Straight Plug RG-316 50 Ohm 12 inches (305 mm)
Connectors | Products - Amphenol
With PG entry threads ranging from PG7 through PG48, Metric threads range from M12 x 1.5 through M64 x 7 and a standard operating temperature from -20°C to +105°C. Amphenol Industrial Operations Cable Joiner & FICX Connectors Amphenol LTW's Cable Joiner was designed and developed for simple, quick, and reliable cable interconnections. ...
User Guide MANUAL - Marport
needs. The M6 Pro . benefits from several advanced features: • It works with the latest digital signal processing, combined with the smartest . software available.
BNC Straight Crimp Plug RG-59 RG-62 50 Ohm | 031-321-RFX - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-59 RG-62 50 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
L-1107-N - Amphenol Aerospace
7 MAX..015 R MAX..053 DIA. MIN..380 MIN..420 MIN. EXPANDER TOOL.075 +.003 –.000 DIA. o CONTACT REMOVAL FROM THE CONNECTOR Remove wire sealing member from grommet, (piggyback grommet seal). Position Amphenol removal tool part number 11-9170 or Daniels DRK-264-8 around cable and
Model 356A09/NC | PCB Piezotronics
Model 356A09/NC:Triaxial, lightweight (1.0 gm) miniature, adhesive mount, ceramic shear ICP® accel., 10 mV/g, 0.25" cube, mini 4-pin connector no
Assembly Instructions-C59 Amphenol SMA-Reverse Polarity A
%PDF-1.4 %âãÏÓ 4 0 obj /Linearized 1 /O 6 /H [ 1094 194 ] /L 42531 /E 41328 /N 1 /T 42334 >> endobj xref 4 34 0000000016 00000 n 0000001024 00000 n 0000001288 00000 n 0000001492 00000 n 0000001671 00000 n 0000001879 00000 n 0000002744 00000 n 0000003627 00000 n 0000003807 00000 n 0000004020 00000 n 0000004042 00000 n 0000008935 00000 n ...
Endevco Piezoresistive Blast Pressure Sensors | PCB Piezotronics | PCB ...
Endevco Miniature Piezoresistive Blast Pressure Sensors Featuring Fast Rise Times for Shock Wave Measurement. With designs suitable for blast pressure measurements, these piezoresistive pressure sensors feature quick response times and high output for excellent signal-to-noise ratio.
Manual de Operação Level Plus - Temposonics
Transmissores magnetoestritivos de nível de líquidos com Tecnologia Temposonics ® Level Plus ® R e neME ® Medição 4 em 1 Precisão Inerente ±1 mm Valores de temperatura API corrigidos
SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm
RF Connector SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm
BNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount ...
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
Model 629A11 | PCB Piezotronics
[7] * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 081A56: Captive mounting bolt, 1/4-28 x 0.75" long, socket head (for series 629A sensors) 1: ICS-1: Calibration of industrial accel. with full frequency response plot and NIST-traceable certificate: 1:
SMA Jack to BNC Plug Adapter 50 Ohm Straight | 901-165 - Amphenol RF
SMA Jack to BNC Plug Adapter 50 Ohm Straight
Telaire T67XX CO2 Sensor Module - Amphenol
• I2C 7-bit addressing is used. The default slave address is 0x15 (21) • I2C 100kbit/s Standard Mode Note: There is an internal pull up resistor on pin 1 of the I2C interface. Customer will need to provide an external pull up resistor on pin 2 with a recommended value of 4.7k.
Model 357C71/045M19 Charge output accel., 10 pC/g, 500g, to 5 kHz, 2 ...
Model 357C71/045M19 Charge output accel., 10 pC/g, 500g, to 5 kHz, 2-pin conn., 3- hole mount, to +900ˆF Installation and Operating Manual For assistance with the operation of this product,
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
RF Connector SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
110WXS NMEA 0183 / 2000® WeatherStation® - SolarShield and Relative ...
Solar-radiation Shield. The model 110WXS is Airmar’s entry-level solution for land-based, stationary, weather-monitoring applications. A complete multisensor WeatherStation, the 110WXS features a solar-radiation shield for increased accuracy and stability of temperature and relative humidity readings.
BNC Jack to N-Type Jack Adapter 50 Ohm Straight | 242100 - Amphenol RF
BNC Jack to N-Type Jack Adapter 50 Ohm Straight
Model 357B54 - PCB
your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated instrumentation is necessary to maintain measurement accuracy. We recommend calibrating on an annual basis, ... "C" 10-32 "F" "C"