Search Results for c10-7
PCB Search Results (002C20)
For advanced search by sensor specifications or product family, please visit our Shop Sensors tool.. Do You Have Any Questions? Toll-free (in the US): 800-828-8840
PCB Search Results (422e)
For advanced search by sensor specifications or product family, please visit our Shop Sensors tool.. Do You Have Any Questions? Toll-free (in the US): 800-828-8840
TNC Terminator Pl 1 W 50 Ohm | 202117RP - Amphenol RF
TNC Terminator Plug 1 Watt Without Chain 50 Ohm
Model 039250-51201/B | PCB Piezotronics
Model 039250-51201/B:Rotary Torque Angle Transducer, w/Auto-ID, 200 Nm (148 lbf-ft), 1/2-inch Square Drive, 10-pin PT Receptacle
Thermometrics Water Detection Sensor - amphenol-sensors.com
30-50 14.7 15.7 10.8 50-80 5.88 6.86 4.31 80-200 2.65 2.84 1.86 Table.3 Impact Durability Test Minimum 10-Year Warranty (Number of Impact per Axis) Minimum 15-Year Warranty (Number of Impact per Axis) Installation 72,000 100,000 Driver Seat Door 36,000 50,000 Passenger/Rear Seat Door 18,000 30,000 Trunk/Liftgate 2,000 3,000 Hood
REVISIONS REV DESCRIPTION DATE ECO BY APPR - Amphenol Sine
3.7 mating cycle durability: 100 cycles 3.8 rohs compliant 4. mating part: atp04-4p* receptacle. ( * = modifications and colors ) 5. all dimensions are for reference use only. 6 contact size and rear seal wire range: 6 standard molded color is grey. additional color ( black ) is available via special order. 36.7 25.5 reduced diameter seal
REVISIONS CARRIER STRIP ID: 14-16 - Amphenol Sine
6.35 typ 12.7 Ø3.3 20.3–0.7 Ø2.8 0.3 Ø2.5 carrier strip id: 14-16 section a-a section b-b 4.7 a a b b notes: unless otherwise specified 1. material: copper alloy 2. plating: see part number chart 3. contact size: 16 4. specifications: 4.1 current rating: 13 amps 4.2 contact millivolt drop: 100 millivolt drop @ 13 amp test current. 4.3 rohs ...
terminal&connector product catalog-2020 - Amphenol
6 Part 4: Assembly Process of Terminal and Cable 4.1: Applicable Cable Selection 4.1.1 Only suitable for the PV cable with cooper conductor. Tin coated wire of conductors is recommended. 4.1.2 The cable OD range from ø5.0mm to ø7.8m, the number of conductor strands is from 7 to 140 for 2.5/4.0/6.0mm² connector.
Duplex Filters MPX 70/44-...-TETRA-N - AMPHENOL PROCOM
The MPX 70/44-...-TETRA-N is a 8-resonator miniaturized duplex filter for duplex radiotelephones. This compact “miniplexer” meets the demand for a modern, space saving, high performance filter type.
132144-10 - amphenolrf.com
Title: C:\Documents and Settings\gary.TESTUM-WS01.000\My Documents\Garry's\connex\132\132144-10.dwg Author: gary Created Date: 1/29/2003 7:20:51 PM
17ehd-026-p-aa-0-00 | Amphenol Global Search | Amphenol
Search Results for 17ehd-026-p-aa-0-00 B A1 - Amphenol Sine A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
CRIMP TYPE ANGLE PLUGS & ANGLE BULKHEAD JACKS - Amphenol RF
329 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com Assembly CRIMP TYPE ANGLE PLUGS & ANGLE BULKHEAD JACKS Amphenol Connector Cable RG-/U
CHAMBERED Application Data Sheet - temposonics.com
(7.7 in.) Protection method F Inatie one 54 mm (2.1 in.) Inatie one 74 mm (2.9 in.) Order length easuring range 2 t 9 6 3 1 t 9 6 3 0 (Cirle one) 4 mA or 20 mA Setoint 74 mm (2.9 in.) standard (Cirle one) 4 mA or 20 mA Setoint Order length standard 127 mm (5 in.) Leel Plus 145 mm (5.7 in.) 155 mm (6.1 in.) Protection method I or X 195 mm (7.7 ...
IDS-47-2 Ahe - アンフェノールジャパン株式会社
c10-694780 -02p 2 way 48 vdc male panel recepta cle iec61984 & iec60950- 22 certified c10-694781- 02s 2 way 48 vdc female panel receptacle iec6198 4 & iec60950-22 certified c10-69478 2-03p 3 way 4 00vdc/250v ac male pane l receptacle iec61984 ce rtified c1 069478 2s 2 w ay 48 vd f em ls tr i gh p u
P51 Ultra Low Pressure Sensor - ssi-sensors.com
Contact SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(5EVVERX] MT T: All SSI products are warranted against defective materials and workmanship for a period of one (1) year from the date of delivery to the original purchaser.
PRODUCT DATA DRAWING A DCN 41727 10/15 DAL DESCRIPTION
7) remove all burrs unless otherwise specified 1290-4007 the information contained in this drawing 3) break corners & edges .005 r. max. within t.i.r. west palm beach, fl 33409 95077 2400 centrepark west drive, suite 100 n/a third angle projection 1) all dimensions are in inches [millimeters] sv microwave, inc is prohibited.
fpc | Amphenol Global Search | Amphenol
The Dubox ®, connector families offer an extensive range of through-hole and surface-mount part options, including single or double-row in either straight or right angle orientation from 2 to 50 positions, with a current rating of 3A (maximum) per individual contact..
DC ACCELEROMETER Revision F ECN #: 29264 3711D1FB20G Performance ... - PCB
Transverse Sensitivity ≤3 % [7] Zero-based, least-squares, straight line method. Environmental Overload Limit (Shock) ±5000 g pk ±49033 m/s² pk Temperature Range (Operating) -65 to +250 °F -54 to 121 °C Temperature Range (Storage) -65 to +250 °F -54 to +121 °C ...
BNC Plug to UHF Jack Adapter 50 Ohm Straight | 242134 - Amphenol RF
BNC Plug to UHF Jack Adapter 50 Ohm Straight