Search Results for ca-1008
Model 701FH-1K-360 | PCB Piezotronics
Model 701FH-1K-360:Accelerometer PR, 1,000g, damped, high sensitivity, screw mount, 30 ft cable
4 or 8 Channel 10/100/1000Base-T Mini Ethernet Switch | Ethernet ...
Amphenol’s managed and miniature military-grade Ethernet switch. The RES-SCE-8EMG is also available as -4EMG with 4 channels. The portable rugged Ethernet switch is intended for unmanned vehicles or man packable command post.
Amphenol
CA-5D12 Universal Hand Crimp Tool, Size 12/16/20 CA-5E12 Pneumatic Crimp Tool, Size 12/16/20 Contact Removal Tools (For both Machined or Stamped & Formed Contacts) Part Number Description ATRT-100 Contact and Wedgelock Extraction Tool AT11-240-2005 Contact Removal Tool, Plastic, Size 20 Sealing Plugs (For both Machined or Stamped & Formed Contacts)
Fiber Optic Bulkhead Feed -Through | Fiber Optic Connectors | MIL-DTL ...
Amphenol extends its line of harsh environment fiber optic components with a multi-channel fiber optic feed-through. This feed-through is designed to perform in demanding aerospace environments and any other applications where a high degree of environmental sealing is required between bulkheads.
CA0912C800402012 - M16 4 Position Circular Molded, Std. Stra
CA0912C800402012 - M16 4 Position Circular Molded, Std. Strain Relief, M-F, 18AWG, COMMUNICATION & DATA, UL 300V Flexible Cable Assy, 2 Meter
SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 8 inches
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 8 inches (203 mm) Downloads. 095-902 ...
SMA Plug to SMA Jack Adapter 50 Ohm Right Angle
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. SMA Plug to SMA Jack Adapter 50 Ohm Right Angle. Downloads. 901 ...
OCuLink connectors | PCIe/SAS Interface| I/O Connectors - Amphenol
G14 Series OCuLink connectors are internal and external Small Form Factor PCIe connectors and cables optimized for the client and mobile market segments, while suitable for various datacom, consumer and industrial applications.
CA0911A800801012 - M16 8 Position Circular Molded, Std. Stra
CA0911A800801012 - M16 8 Position Circular Molded, Std. Strain Relief, Male to Leads, 22AWG, COMMUNICATION & DATA, UL 300V Flexible Cable Assy, 1 Meter
AT06-08SA-BLK | 8-Way Plug, Female, A Position Key, Enhanced Seal ...
CA-5D12 - Universal Hand Crimp Tool, Size 12/16/20 Solid Contacts Only. REQUEST A QUOTE. CA-5E12 - Pneumatic Crimp Tool, Size 12/16/20 Solid Contacts Only. REQUEST A QUOTE. MFX-3950 - Size 16 Crimp Die for Stamped and Formed Contacts 18-20 AWG. REQUEST A QUOTE.
SMA Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: Gold: Body Material: Stainless Steel: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
Model 2988 | PCB Piezotronics
Model 2988:Adhesive mtg base, 0.5" hex x 0.12" thk, 10-32 integral stud, aluminum w/ insulating anodized finish
BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm. Downloads. 112488 ...
Frequently Asked Sensor Questions - PCB
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
WARNING - Amphenol Sine
revzone revisions eco description datebychkappr a1 -technical data sheet release 14-july-2017ro 15-over m = +450.0/-25.0mm 9-14.99 m = +300.0/-25.0mm
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
ÐÏ à¡± á> þÿ ‚ … þÿÿÿ ...
Compact Universal Enclosures (CFIT-Flex) - An Amphenol Company
Environmentally-Protected Enclosure Designed for Maximum Flexibility and Multiple Fiber, Copper or Coaxial Applications Charles’ new CFIT-Flex Series of universal enclosures were designed around the principal of “flexibility.” These versatile enclosures may be wall,. . .
CONEC Home - CONEC
CONEC Home - CONEC
PART LENGTH NUMBER (METERS) A1 - - TECHNICAL DATA SHEET RELEASE 14-JULY ...
REVZONE REVISIONS ECO DESCRIPTION DATEBYCHKAPPR A1 - - TECHNICAL DATA SHEET RELEASE 14-JULY-2017RO - WARNING Risk of Electrical Shock Do Not Disconnect Under Load.