Search Results for ca-1008
SMA Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Panel Mount Plug 4-Hole Flange Round Post 50 Ohm. Downloads. 901 ...
Amphenol
CA-5D12 Universal Hand Crimp Tool, Size 12/16/20 CA-5E12 Pneumatic Crimp Tool, Size 12/16/20 Contact Removal Tools (For both Machined or Stamped & Formed Contacts) Part Number Description ATRT-100 Contact and Wedgelock Extraction Tool AT11-310-1605 Contact Removal Tool, Plastic, Size 16 Sealing Plugs (For both Machined or Stamped & Formed Contacts)
CA0911A800410012 - M16 4 Position Circular Molded, Std. Stra
CA0911A800410012 - M16 4 Position Circular Molded, Std. Strain Relief, Male to Leads, 18AWG, COMMUNICATION & DATA, UL 300V Flexible Cable Assy, 10 Meter
UHF Straight Crimp Jack RG-58 RG-141 Times LMR-195 Non-Constant ...
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector UHF Straight Crimp Jack RG-58 RG-141 Times LMR-195 Non-Constant Impedance. Downloads. 182128 ...
10I014 002 1
Zul. Abw./Tolerances : A3 / CUSTOMER DRAWING Drawn Gez. Maßstab / Scale : 24.08.2021 Prüfmaß / Testdimension Teileindex / Partindexnumber: 1 02.12.2015 Blatt/Sheet Index Datum/Date
TNC Cable Plug RG-8X Times LMR-240 50 Ohm | 122408T - Amphenol RF
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector TNC Cable Plug RG-8X Times LMR-240 50 Ohm. Product Life Cycle. Product Life Cycle ...
00110420002 - Amphenol Air LB
00111978802 Splice 1119 With inserted diode Transil 1,5 KE 130 CA . 00111970502 Splice 1119 With inserted diode 1N5207 . 00111979302 Splice 1119 With inserted diode JANTX 1N3025B . 00111983002 Splice 1119 With inserted diode 1N5353B 16V ...
AT04-08PA | 8-Way Receptacle, Male Connector, A Position Key | AT ...
CA-5D12 - Universal Hand Crimp Tool, Size 12/16/20 Solid Contacts Only. REQUEST A QUOTE. CA-5E12 - Pneumatic Crimp Tool, Size 12/16/20 Solid Contacts Only. REQUEST A QUOTE. MFX-3950 - Size 16 Crimp Die for Stamped and Formed Contacts 18-20 AWG. REQUEST A QUOTE.
Full performance, compact sensors - Wilcoxon Sensing Technologies
Additional features • Embedded EMI/RFI shielding • Acceleration range up to 80 g • ±3 dB frequency range from 0.4 Hz to 14 kHz • Exceptional performance-to-cost ratio
10A005 000 9
Montageanleitung Motion|mate assembly instruction C148 10A005 000 9 M-C148 10A005 000 9 Rev10 2015 20.03. Mohrlang 11 201500153 20.03.15 IM 1:1 D E 6 8 C D 5 7 B C 4 6 A B 3 5 A 2 4 F 8 1 E F 7 Weitergabe sowie Vervielfältigung dieser Unterlage, Verwertung
348 Series | Legacy | Mil-Spec Type Circulars - Amphenol Aerospace
Series 1 & 2 features a single one-piece molded dielectric retention system that locks the contacts in place. The contacts are crimp type, either power or shielded, and available in sizes 12. 16, 20, and 23-28 or 23-22 with wire size accommodations from 12 through 32 AWG.
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 20 Valley Street Endicott, NY 13760-3600 www.amphenol-industrial.com Amphenol®. 97 Series Connectors are UL recognized and CSA recognized.
SMA PCB End Launch Straight Jack 50 Ohm 0.032 PCB | 132408 - Amphenol RF
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA PCB End Launch Straight Jack 50 Ohm 0.032 PCB. Downloads. 132408 ...
Fieldinstallable SealedProtection - Amphenol CS
Board Side Cable Side IP69k Field Installable Connector Americas •ValleyGreen,Pennsylvania(HQ) •Austin,Texas •Guadalajara,Mexico •Mexicali,Mexico
MMCX Straight PCB Jack Surface Mount 50 Ohm | 908-22103 - Amphenol RF
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm. Downloads. 908 ...
CA0912C800807012 - M16 8 Position Circular Molded, Std. Stra
CA0912C800807012 - M16 8 Position Circular Molded, Std. Strain Relief, M-F, 22AWG, COMMUNICATION & DATA, UL 300V Flexible Cable Assy, 7 Meter
Amphenol
CA-5D12 Universal Hand Crimp Tool, Size 12/16/20 CA-5E12 Pneumatic Crimp Tool, Size 12/16/20 Contact Removal Tools (For both Machined or Stamped & Formed Contacts) Part Number Description ATRT-100 Contact and Wedgelock Extraction Tool AT11-240-2005 Contact Removal Tool, Plastic, Size 20 Sealing Plugs (For both Machined or Stamped & Formed Contacts)
'Push-Button' coil squib connector
Amphenol safety restraint system connectors 'Push-Button' coil squib connector Ø11mm VDA-AK2 interface, right angled, one step mating Amphenol Part-No.: CA284A XXXX XXXX
D38999 Series III PCB Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series III-Type PCB Hermetic Connectors offer an airtight hermetic seal with PC tails, ideal for applications where board-level protection is a priority.
8-Channel Ethernet Switch – Amphenol Military High Speed | Ethernet ...
Military applications can now take full advantage of 100Mbps Fast Ethernet performance. Developed for military and harsh mobile applications, the RESMLAC8USCAPSSX features mechanical packaging enhancements designed for MIL-STD-810F airborne and ground environmental compliance and high reliability.