Search Results for ca-1008
PCB Termination Straight Crimp RG-58 RG-141 Times LMR-195 50 Ohm
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector PCB Termination Straight Crimp RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 142198 ...
MGT-5015 High Power Reverse Bayonet Coupling Connectors
The MGT-5015 line of high-power Amphenol connectors is an expansion of the GT-5015 series, offering a ruggedized environment connector in a variety of military and commercial finishes such as Durmalon and black zinc nickel.
KEYED (3) PLACES - Amphenol Sine
CA-5D12 Universal Hand Crimp Tool, Size 12/16/20 CA-5E12 Pneumatic Crimp Tool, Size 12/16/20 Contact Removal Tools (For both Machined or Stamped & Formed Contacts) Part Number Description ATRT-100 Contact and Wedgelock Extraction Tool AT11-240-2005 Contact Removal Tool, Plastic, Size 20 Sealing Plugs (For both Machined or Stamped & Formed Contacts)
D38999 Series I - LJT Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series I Hermetic Connectors offer the highest performance capabilities for both general duty and severe environment applications meeting or exceeding MIL-DTL-38999 Series I requirements.
N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex ...
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm. Downloads. 172258 ...
SMA Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm Modified ...
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm Modified Nut. Downloads. 132122 ...
FAKRA GEN 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Twin ...
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector FAKRA Generation 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Twin A Key Code. Downloads. 349 ...
PDS: Rev :B STATUS:Released Printed: May 20, 2015 - Amphenol CS
PDS: Rev :B STATUS:Released Printed: May 20, 2015. Title: D:FCI_WorkshipMicro USBA18192_CA Model (1) Author: zhangn Created Date
CA0911A800803012 - M16 8 Position Circular Molded, Std. Stra
CA0911A800803012 - M16 8 Position Circular Molded, Std. Strain Relief, Male to Leads, 22AWG, COMMUNICATION & DATA, UL 300V Flexible Cable Assy, 3 Meter
FAKRA GEN 1 Straight Crimp Jack RG-178 RG-196 50 Ohm K Key Code
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector FAKRA Generation 1 Straight Crimp Jack RG-178 RG-196 50 Ohm K Key Code. Downloads ...
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics develops and manufactures linear position sensors (linear position transducers) and liquid-level transmitters for standard and customized applications.
FAKRA GEN 1 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm A Key ...
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector FAKRA Generation 1 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm A Key Code. Downloads. 349 ...
BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm. Downloads. 112738 ...
FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm D Key Code
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector FAKRA Generation 1 PCB Through Hole Right Angle Plug 50 Ohm D Key Code. Downloads ...
RP-SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex ...
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector RP-SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm. Downloads ...
MMCX Straight Plug to SMA Straight Bulkhead Jack RG-178 50 Ohm 24 ...
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. MMCX Straight Plug to SMA Straight Bulkhead Jack RG-178 50 Ohm 24 inches (610 mm) Downloads. 245110 ...
N-Type Panel Mount Jack 4-Hole Flange 50 Ohm | 082-6098-RFX - Amphenol RF
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Panel Mount Jack 4-Hole Flange 50 Ohm. Downloads ...