Search Results for ca-1008
FAKRA GEN 1 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm E Key ...
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector FAKRA Generation 1 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm E Key Code. Downloads. 349 ...
Miniature Low Pressure data sheet - allsensors.com
16035 Vineyard Blvd. Morgan Hill, CA 95037p 408 225 4314 f 408 225 2079 e www.allsensors.com all sensors All Sensors DS-0108 Rev A +Vsupply 3 + Voutput 2-Vsupply 1-Voutput 4 The Millivolt Output pressure sensors is based upon a proprietary technology to reduce all output offset or common mode errors. This
SMA PCB End Launch Straight Jack 50 Ohm 0.032 PCB | 132408 - Amphenol RF
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA PCB End Launch Straight Jack 50 Ohm 0.032 PCB. Downloads. 132408 ...
D38999 Series III PCB Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series III-Type PCB Hermetic Connectors offer an airtight hermetic seal with PC tails, ideal for applications where board-level protection is a priority.
FAKRA GEN 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Twin ...
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector FAKRA Generation 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Twin A Key Code. Downloads. 349 ...
RP-SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex ...
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector RP-SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm. Downloads ...
BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm. Downloads. 112738 ...
DLLR - High Accuracy Pressure Sensors Series
16035 Vineyard Blvd. Morgan Hill, CA 95037 p 408 225 4314 f 408 225 2079 e www.allsensors.com DLLR-L10G all sensors All Sensors DS-0358 Rev A Device Nominal Span inH2O Pa inH2O kPa inH2O kPa Counts DLLR-L10D ± 10 2488.4 100 25 300 75 ±0.4 * 224 0 to 10 2488.4 100 25 300 75 0.8 * 224 DLLR-L30D ± 30 7465.2 100 25 300 75 ±0.4 * 224
FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm E Key Code
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector FAKRA Generation 1 PCB Through Hole Right Angle Plug 50 Ohm E Key Code. Downloads ...
FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm D Key Code
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector FAKRA Generation 1 PCB Through Hole Right Angle Plug 50 Ohm D Key Code. Downloads ...
FAKRA GEN 1 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm A Key ...
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector FAKRA Generation 1 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm A Key Code. Downloads. 349 ...
FAKRA GEN 1 Straight Crimp Jack RG-178 RG-196 50 Ohm K Key Code
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector FAKRA Generation 1 Straight Crimp Jack RG-178 RG-196 50 Ohm K Key Code. Downloads ...
FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm E Key Code
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector FAKRA Generation 1 PCB Through Hole Right Angle Plug 50 Ohm E Key Code. Downloads ...
UHF Straight Crimp Jack RG-58 RG-141 Times LMR-195 Non-Constant ...
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector UHF Straight Crimp Jack RG-58 RG-141 Times LMR-195 Non-Constant Impedance. Downloads. 182128 ...
FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm C Key Code
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector FAKRA Generation 1 PCB Through Hole Right Angle Plug 50 Ohm C Key Code. Downloads ...
D38999 Series I - LJT Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series I Hermetic Connectors offer the highest performance capabilities for both general duty and severe environment applications meeting or exceeding MIL-DTL-38999 Series I requirements.
MMCX Straight Plug to SMA Straight Bulkhead Jack RG-178 50 Ohm 1 M
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. MMCX Straight Plug to SMA Straight Bulkhead Jack RG-178 50 Ohm 1 M (39.37 Inches) Downloads. 245110 ...
00110420002 - Amphenol Air LB
00111978802 Splice 1119 With inserted diode Transil 1,5 KE 130 CA . 00111970502 Splice 1119 With inserted diode 1N5207 . 00111979302 Splice 1119 With inserted diode JANTX 1N3025B . 00111983002 Splice 1119 With inserted diode 1N5353B 16V ...
MMCX Straight Plug to SMA Straight Bulkhead Jack RG-178 50 Ohm 24 ...
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. MMCX Straight Plug to SMA Straight Bulkhead Jack RG-178 50 Ohm 24 inches (610 mm) Downloads. 245110 ...
N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex ...
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm. Downloads. 172258 ...