Search Results for cable solaire kbe 4 mm²
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C Resistance T.C 0.12 %/°C Responsivity 42 60 78 V/W 500K, 1 Hz Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.53 nW/Hz1/2 500K, 1 Hz Detectivity 1.30 E08 cmHz1/2/W 500K, 1 Hz
ZTP-135BS Thermometrics Thermopile IR Sensor
Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kΩ 25 °C Resistance T.C. 0.12 %./ °C Responsivity 38 54 70 V/W 500K, 1Hz Responsivity T.C. -0.03 %./ °C Noise Voltage 32 nV rms R.M.S., 25 °C NEP 0.59 nW/Hz1/2 500K, 1Hz Detectivity 1.18 E08 cmHz1/2/W 500K, 1Hz Time Constant 25 ms Thermistor
Digital Fluid-Trac Family Overview - ssi-sensors.com
4-20 mA Output LCD Display, 4-20 mA output Hole Fitting 3/4" & 2" Bung Hole 2" Bung Hole Only 3/4" Bung Hole Only. ontact SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(2 EVVERX]
www.amphenolcanada.com
%PDF-1.4 %âãÏÓ 4277 0 obj > endobj xref 4277 55 0000000016 00000 n 0000003523 00000 n 0000003689 00000 n 0000009189 00000 n 0000009902 00000 n 0000010217 00000 n 0000010398 00000 n 0000010963 00000 n 0000011583 00000 n 0000013545 00000 n 0000013797 00000 n 0000014177 00000 n 0000014290 00000 n 0000014618 00000 n 0000014757 00000 n 0000293043 00000 n 0000297817 00000 n 0000300349 00000 n ...
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C Resistance T.C 0.12 %/°C Responsivity 42 60 78 V/W 500K, 1 Hz Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.53 nW/Hz1/2 500K, 1 Hz Detectivity 1.30 E08 cmHz1/2/W 500K, 1 Hz
Coach Multimedia Solutions - el-cab.com.pl
4 | Coach Audio Coach Audio | 5 Coach Audio Modular und multifunktional Die ausgefeilten Audiosysteme von Bosch bieten neueste Technologie und bedienerfreundliche Lösungen. Erleben Sie Information und Unterhaltung aus einer Hand – Komfort für Fahrer und Passagiere. Bosch-Coach-Audiosysteme sind speziell für Busse konzipierte
Overview Telaire T3000 Series | CO2 Sensors for Harsh Environments
Title: Telaire Carbon Dioxide Sensing in Railway Cars - Application Spotlight Author: Amphenol Advanced Sensors Subject: Demand-based Outside Air Management is managed in railway cars in the exact same way it is managed in buildings - bring in only the necessary outside air to ventilate a space with variable occupancy, to minimize energy usage pé P×Ì6 Ý l×ÔXâO0 ð.«ceªºß 63- #+~× q ...
NTC Thermistors Type RL20 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
EB070-DV-1-B - 90° E Plane Bend PDR/UDR70
Length mm (in) 125 (4.9) MATERIAL Material Brass Color Black PRODUCT DATASHEET EB070-DV-1-B 90° E Plane Bend PDR/UDR70 EB070-DV-1-B REV : C REV DATE : 28 Jan 2022 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 1 of 3
English – Page 2 – LID Technologies
The ESCL, short for Electronic Steering Column Lock, started in 2021 in order to address the growing need of motorcycle manufacturers to offer Passive Start functions coupled with pressure monitoring and to respond to new RFQ’s. Our goal through this time has been to improve our concept in order to reach the demands of the motorcycle market by offering solutions and innovation at controlled ...
Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Pipe Clip Temperature Sensors
cable connections. The housing is fitted with a spring metal clip for pipe attachment. Typical applications include gas boiler control, domestic water systems, air conditioners, radiator inlet-outlet, electric showers, vending machines, ... 70 2213.0 2140.1 2286.4 -3.29 3.31 1.11 -1.12
NTC Thermistor Type RL10 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
M-Series Touchscreen Modbus Terminal, Product Specification
Relays and 4 to 20 mA output signals are optional for each Terminal. The Touchscreen Modbus Terminal can display up to 32 tanks showing product level, interface level, temperature and volume. The user can also select individual tanks to display a full screen view. The Touchscreen Modbus Terminal includes a NEMA 4X rated ...
AT06-12SA-OMBRN 12 Position Overmolded Plug, Socket, Keyed - Amphenol Sine
AT04-12PA-EC01 12-Way Receptacle, Male Connector with A Position Key and Extended Shroud and End Cap. Comparable to PNs# DT04-12PA-BE02, DT04-12PA-E003, 934446212
NovaSensor P1905 Backside Absolute Pressure Sensor Die
Pressure Linearity ± 0.2 % Span 4 Pressure Hysteresis ± 10 µV/V 5, 6 Temp. Coefficient of Zero0.5 ± 3 µV/V/C 5, 6 Temp. Coefficient of Resistance 0.27 %/C 5, 6 Temp. Coefficient of Sensitivity-0.19 %/C 5, 6 Thermal Hysteresis of Zero ± 25 µV/V 5, 6 1. All values measured at 25ºC and 5 V excitation, unless otherwise noted.
Measurement and Model Results - ardentconcepts.com
GateWave Northern, Inc.... 1 Ardent Concepts SK05-0128T socket 1.0 mm pitch Measurement and Model Results prepared by Gert Hohenwarter 2/15/06
NTC Type NDK - amphenol-sensors.com
(2.4 mm) max 0.095 in (2.4 mm) max 2.5 in (65 mm) min Ø 0.00787 in (0.2 mm) Title: NTC Type NDK Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires. Keywords:
el-cab.com.pl
¢X3 :~%ÌXÑ >² =5 Ó[)ØLü©ohO¯0lÝ^vqHÙ: BnÔ®5g,ÙÀ*ØÀ [úª%‡ mŠLßT‘ Í ¾ {È΄µšo °)z 'ŽØã`‘m³þ`iæ ð|Íj™}ÙÏRçÓ¤Yèñ€ Œ ¡1 ÐX UðÜK+‘Ý` =‰ IÐs "±²ä/ŠGû Üax ß j±å ãä†ë¬íת±œ ÓYÿÊͲnû†³îä¨ ½FX’±ÐžÛ …$ÀÅS LCŒY{à RR C!„RÀå¤ ¢m+4 ’о-XÑ ...
Convertitori di alimentazione CA/CC standard VME - Convertitori di ...
I nostri convertitori di potenza militari CA/CC svolgono un ruolo cruciale nell'alimentazione di sistemi di comunicazione, apparecchiature radar, sistemi di guida missilistica e altre tecnologie militari critiche, fornendo un'alimentazione stabile e affidabile. La loro capacità di fornire energia costante in circostanze difficili li rende indispensabili nelle moderne infrastrutture di difesa.