Search Results for cable solaire kbe 4 mm²
Amphenol Antenna Solutions - rfstechnologies.com
10000018580 | Revision 4.0 | MAY 2024 | Amphenol Antenna Solutions 6 For more information, visit www.amphenol-antennas.com NAR Conover & Meriden +1 (779) 970-1605 Technical Support support@amphenol-antennas.com APAC Shanghai +86 (21) 3773 8888 Technical Support apac.bsa.support@amphenol-antennas.com
Pipe Clip Temperature Sensors
cable connections. The housing is fitted with a spring metal clip for pipe attachment. Typical applications include gas boiler control, domestic water systems, air conditioners, radiator inlet-outlet, electric showers, vending machines, ... 70 2213.0 2140.1 2286.4 -3.29 3.31 1.11 -1.12
Level Plus DDA Tank Gauge Monitor - temposonics.com
I Introduction The Level Plus® DDA monitor is an industrial quality microprocessor based data acquisition and display system for use with the Level Plus DDA tank gauges.
Charles Indoor Battery Racks - Modular (CIBR-M)
Charles Indoor Battery Racks (CIBR) are modular, seismic Zone 4 rated (GR-487 certified) battery rack systems designed to fit the footprint of Saft Tel.X Ni-Cd batteries. In addition to several standard configurations, there are also single tray options that can be built on site. This flexible, modular design
Telaire T3000 Series CO2 Sensors
4-20mA Measuring Technology Options: Single Wavelength with ABC Logic™ for HVAC Applications Dual Wavelength for 24/7 Applications Materials: Materials to Railway Specifications, or room environment specification, with or without potting. Available Calibrations: 0-2K 0-200K0-5K 0-50K
Emissions, Safety and Comfort - amphenol-sensors.com
4 Temperature Amphenol Advanced Sensors temperature sensors are suitable for numerous applications of Tier 1 and OEM products. We tailor sensing elements to your systems, with packaging customized for your platform’s requirements. The Thermometrics ambient sensor measures temperature outside the passenger compartment. It provides input
Micro Bayonet Connectors - amphenol-airlb.de
2 randon rown Phone (607) 563- 5685 • Email bbrownamphenol-aao.com Bantam Bantam HD Amphenol’s Bantam Product Series was inspired by the need to replace D-Sub and traditional high cost connectors with a low cost
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C Resistance T.C 0.12 %/°C Responsivity 42 60 78 V/W 500K, 1 Hz Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.53 nW/Hz1/2 500K, 1 Hz Detectivity 1.30 E08 cmHz1/2/W 500K, 1 Hz
PROTIMETER - amphenol-sensors.com
The graph at the right shows the approximate relationship between the relative humidity (r.h) of air and the moisture content of typical softwoods.
NPA Low Pressure - amphenol-sensors.com
Span Volts 4 4 Analog Performance Parameters 3.3 volt Excitation 2 inH2O 5 inH2O Parameter Units Min Max Min Max Offset Volts 0.44 0.56 0.46 0.54 Span Volts 2.5 2.5. 4 Output Option: Digital I2C Parameter Units Min Typ Max Notes Digital Performance Resolution (ADC) bit 14 16383 steps
Ethernet Military Switch RJSMLAC-8MG-CAPS - Ethernet-switch | Amphenol ...
Amphenol Socapex MIL-STD-461 Military Ethernet-svitsj, også kjent som RJSMLAC-8MG-CAPS, er en svært pålitelig og robust administrert militær Ethernet-svitsj som er utviklet for bruk i tøffe og krevende miljøer. Denne Ethernet-svitsjen er utstyrt med RJFTV-kontakter og har 8 Gigabit-porter, noe som gjør den egnet for ulike datainnsamlings- og overføringsapplikasjoner, for eksempel ...
AHDP04-24-23PT-WTA 23 Position Receptacle, Pin, Shell Size - Amphenol Sine
AHDPBS-0406-SM01 Size 24 Backshell sealed with cable grommet. REQUEST A QUOTE. AT11-310-1605 Contact Removal Tool, plastic, Size 16. Comparable to PN# 0411-310-1605. REQUEST A QUOTE. AT14-001-2486 Metal Lock Washer, Size 24. Comparable to PN# 2414-001-2486. REQUEST A QUOTE.
NTC Type NDK - amphenol-sensors.com
(2.4 mm) max 0.095 in (2.4 mm) max 2.5 in (65 mm) min Ø 0.00787 in (0.2 mm) Title: NTC Type NDK Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires. Keywords:
Telaire CO2 Sensor UART Communications Protocol
CO2 Sensor UART Communications Protocol T63182-004 September 2014 Page 1 of 11 ® Amphenol Advanced Sensors Communications Interface The CO2 sensors communicate with an external host by means of an asynchronous, RS-232, UART serial communications port.
Thermometrics Temperature Scanning Kiosks - amphenol-sensors.com
Title: Thermometrics Temperature Scanning Kiosks Author: Amphenol Advanced Sensors Subject: Temperature scanners and kiosks are used for initial screening of individuals before gaining access to a specified area, such as a place of work, store, school, or public transportation.
BATTERIE-HAUPTSCHALTER RELAIS
n CG 4 A 200 Bestell-Nr.: 6 4004 2001 n RCS 0-1 Bestell-Nr.: 7 0010 2155 Fernsteuerbare Batterie-Hauptschalter ermöglichen die sichere und kom - fortable Steuerung der Hauptschaltfunktion mittels eines Steuerschalters von einer gut erreichbaren Stelle aus. Durch den Einbau der fernsteuer-baren Hauptschalter in der Nähe der Batterie verkürzen ...
MC-DPM3M-6-96 | ANDREW
PIM-GUARD® solutions extend industry-leading ANDREW PIM protection to non-RF path installation accessories. Every component is optimized to reduce PIM and maintain structural integrity, including cable support brackets and hangers, remote radio unit (RRU) mounts, cable bands and tower adapters. View all: PIM mitigation
P330W Eval Kit - amphenol-sensors.com
1 Supply Voltage Vdd 4.75 5 5.25 V 2 Pressure Range Prange 760 1210 mmHg A 3 Current Consumption Ivdd 3 mA 4 Analog Pressure Output @Pmin* AOUTmin 0.5 Volts 5 Analog Pressure Output @Pmax* AOUTmax 4.5 Volts 6 Analog Output Accuracy AACC ±6 mmHg 7 Proof Pressure Pproof TBD mmHg A 8 Burst Pressure Pburst 4500 mmHg A
Protimeter Speedy 2000 Series - amphenol-sensors.com
Moisture testers for soils, sands, powders, aggregates, concrete and masonry PROTIMETER Speedy ®
2 Sensor for Automotive Applications - amphenol-sensors.com
• 5,000 ppm to 4% CO2: +/- 10% of the reading • 4% to 6.5%: accuracy not specified • Temperature Dependence (outside 0C to 50C): +/- 0.5% of the reading Measurement and Sample Rate Characteristics: • Active Mode: 5 seconds sample rate • •Low Power Mode: 15 seconds sample rate • •Sleep Mode: 5 minute sample rate