Search Results for cad
CTF-QUADRAX BASED - Amphenol Aerospace
Jar S • Phone: (67) 643- 1845 • Email: jsibravaamphenol-aao.com ACTIVE COMPONENT OPTIONS Part Number Wavelength Mode Max Speed CF-170900-000 850nm VCSEL MM 4.25 Gbps Tx CF-170900-001 850nm PIN + TIA MM 4.25 Gbps Rx Encoded
89898-305LF | Dubox® | Amphenol
95278-101A10LF. BergStik®, Board to Board connector, 2.54mm (0.100in), Unshrouded Vertical Header, Surface Mount, Double Row, 10 Positions
SMPM Female VITA 67.3 to SMA Male 12" Cable Assembly for .085 Cable
The SMPM Female VITA 67.3 to SMA Male 12" Cable Assembly for .085 Cable" 7032-7434-120. Learn more about the features and applications from App Note.
CUSTOMER OUTLINE DRAWING - amphenolrf.com
THIRD ANGLE PROJ. DWG SIZE REV UNLESS OTHERWISE SPECIFIED, DIMENSIONS ARE IN METRIC AND TOLERANCES ARE: <0.5mm 0.5 - 6mm 6 - 30mm 30 - 120mm ANGLES NOTICE - These drawings, specifications, or other data (1) are, and remain the
EB1087-XX-X02 Series - 3.50mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
3mm Female to Female Bullet 1180-4009 - SV Microwave
Check out SV Microwave's 3mm Female to Female Bullet 1180-4009. It has superior performance and can work in several environmental conditions.
SMA Male Termination, Bead Chain 8018-6174 - SV Microwave
Discover the SMA Male Termination, Bead Chain 8018-6174 product line. Check out the assets CAD Model and Datasheet for design information.
20021511-00014T4LF | Minitek127® | Amphenol
Amphenol is one of the leading manufacturers of minitek127. Contact us today for more details of minitek127 , part number 20021511-00014T4LF.
Model 260A31 | PCB Piezotronics
Model 260A31:Triax force sensor, reversed shear polarity, 1k lb (Fz), 500 lb (Fx,y), 15 pC/lb (z), 32 pC/lb (x, y)
CUSTOMER OUTLINE DRAWING - Amphenol RF
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are:
CUSTOMER OUTLINE DRAWING - Amphenol RF
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are:
SMPS Socket D38999 Contact (Size 16) for .047 Cable
SMPS Socket D38999 Contact (Size 16) for .047 Cable SF9911-60001. Check out this SMPS Socket's technical specifications here.
SMPM VITA 67.3 14 Port Plug-In Module C - SV Microwave
SMPM VITA 67.3 14 Port Plug-In Module C 9311-60221 is perfectly suited for multiple environmental applications. Explore it now!
CUSTOMER OUTLINE DRAWING - amphenolrf.com
THIRD ANGLE PROJ. DWG SIZE REV UNLESS OTHERWISE SPECIFIED, DIMENSIONS ARE IN METRIC AND TOLERANCES ARE: <0.5mm 0.5 - 6mm 6 - 30mm 30 - 120mm ANGLES NOTICE - These drawings, specifications, or other data (1) are, and remain the
IDS-87-5 Amphenol
Gray ZnNi plating is available on Amphenol Industrial’s standard core products, with no significant galvanic reaction between existing OD Cad, Black Zinc and Electroless Nickel plating. AIO’s connectors plated in Gray ZnNi makes for the best harsh environment solutions on the market.
D38999 - Amphenol Ltd
D38999 meets requirements of MIL-DTL-38999 standard, these connectors can withstand extreme temperatures, vibrations, and harsh environments.
65771-005LF | Mini-Jump™ | Amphenol
Amphenol is one of the leading manufacturers of dubox 2.54mm. Contact us today for more details of mini-jump , part number 65771-005LF.
NOTES: PRELIMINARY ISSUE A RELEASE TO MFG. 29-Oct-19 KCE 2. PACKAGING
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are:
PTNC Male Connector, Lockwire Holes for .085 Cable
SV Microwave introduced the PTNC Male Connector, Lockwire Holes for .085 Cable SF4501-6023. Explore the high and mighty specifications!
SMPM Female QB Connector for .047 Cable - SV Microwave
The SMPM Female QB Connector for .047 Cable 3221-60003 is now available at SV Microwave. Access the design resources CAD Model, Datasheet and App Note.