Search Results for cad
CUSTOMER OUTLINE DRAWING - Amphenol RF
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are:
EB4892-XX-00X Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
SMA Female to Female Flange Mount Adapter, 4 Hole - SV Microwave
Get the SMA Female to Female Flange Mount Adapter, 4 Hole SF2991-6007 from SV MIcrowave engineers. Check out the stock details through our suppliers.
CUSTOMER OUTLINE DRAWING - Amphenol RF
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are:
NanoRF VITA 67.3 9 Port Plug-In Module - SV Microwave
SV Microwave introduced the NanoRF VITA 67.3 9 Port Plug-In Module with highly performable capability. Check out the resources Datasheet and CAD Model.
AP-93 PLATING - 1000 HOUR ALT-TO-CAD - Amphenol Aerospace
oe Ryder Pone: 0 3-001 Cell: 0 3-1808 • ail: ryderaenol-aaoo Amphenol Aerospace introduces AP-93-- a new, durable REACH/RoHS compliant plating for aluminum connectors which outperforms Cadmium and exceeds 1000 hour salt spray requirements. AP-93 is a conductive finish that meets or exceeds D38999 Cadmium requirements (under the commercial service class designator “DS”) making it an ...
UNL ESOTH RW IP C F D Amphenol 22 Industry Boulevard, Carrum Downs, VIC ...
CAD FILE:. ' X.X'X " DIMENSIONS IN DO NOT SCALE X` ANGULAR Amphenol Australia Pty.Ltd, 22 Industry Boulevard, Carrum Downs, VIC 3201 DATE: DATE: DATE: ART No: APP'D: SCALE: CKD: DRN: TITLE: DRAWI NG O. SIZE: Amphenol / 1 0' 15' MILIMETRES 5 014 REFER TO COMPONENTS B.Z 25/04/08 NTS 3.5 m JACK SEE CHART VERTICAL CUSTOME RD AWING A3 55010544-001-5
76341-405LF | DUBOX® | Amphenol
Dubox® 2.54mm, Board to Board Connector, PCB mounted Receptacle, Vertical, Through Hole, Top Entry, Single row , 5 Positions, 2.54mm (0.100in) Pitch
EB1540 Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
SMP Male PCB Surface Mount Connector (Glass Seal), FD - SV Microwave
SV engineers designed the SMP Male PCB Surface Mount Connector (Glass Seal), FD 1211-20016. Access the design resources CAD Model and Datasheet.
Amphenol RF
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensio ns are in inches and tolerances are:
Mini-Jump™ - 69144-204LF - Amphenol CS
Amphenol is one of the leading manufacturers of 2.54mm Board to Board/Wire Connectors. Contact us today for more details of Mini-Jump™, part number 69144-204LF.
95278-801A16LF | BergStik® | Amphenol
71609-308LF. Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Double row , 16 Positions, 2.54mm (0.100in) Pitch
Posts tagged '3D Models' - Amphenol RF
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
SMA Male Dust Cap, Rope Chain M39012/25-3124 - SV Microwave
SV Microwave presents the SMA Male Dust Cap, Rope Chain M39012/25-3124. Its high-performing capacity can meet all your RF requirements.
AirSTREAM accessories - Lutze Inc.
AirBLADES serve to direct the current of air within the control cabinet. They can be installed in a grid of 50 mm instead of a comb and direct the air current from the rear side of the AirSTREAM frame to the front ensuring that all the devices lie within the air current.
RECOMMENDED PCB LAYOUT - Amphenol RF
%PDF-1.6 %âãÏÓ 26 0 obj >stream hÞ„Ò_KÃ0 ð|”{t/k.ÿÚ ŒÁžD‡ ){ˆX(Ýh»©_^½¥MíJ6i ’þr—« (@# ¢7 L@HA $ ŠÓB šÓF :¡™ cb˜Í¢åîP6 D«¼ª›“Ãá!ºÝþÅ›¯½ î M‘—¶žÏé“ tKË >åp 8å¯ {J (íâõ¶²´£ lò¦°7ß?쑽3KOÀáÄ ÐJÊKÉ@J]|g?ǪO׳O,'ôƒÕ“.i¡CI;IÈ3I K¥s2vìÄ̧I¦ºlbÀ\Wöèëéý‚Ô7*?c¢wÅE ...
ARINC 801 Fiber Optic Series - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International, Inc. | 1300 Central Expressway N, Suite 100 Allen, TX 75013 Phone: (214) 547-2400 | Email: [email protected] | Website: amphenol-fsi.com Amphenol Fiber Systems International (AFSI), a division of Amphenol Mi litary & Aerospace Operations (AMAO), is the largest manufacturer of harsh environment
BMZ(S) Pin D38999 Contact (Size 8) for .085 Cable
SV engineers designed the BMZ(S) Pin D38999 Contact (Size 8) for .085 Cable SF9921-6000. Access the design resources to learn more about the product.
SMP Male PCB Thru-Hole Connector (Pre-Tinned), FD
The SMP Male PCB Thru-Hole Connector (Pre-Tinned), FD P/N: 1211-40172. Access the product's design resources Datasheet, CAD, CST and HFSS Model here!