Search Results for cad
CUSTOMER OUTLINE DRAWING - amphenolrf.com
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensio ns are in inches and tolerances are:
UNLESS OTHERWISE SPECIFIED Amphenol THIRD ANGLE PROJECTION 1 2 3 4 5 687
CAD FILE: X.X' ± X.X'X " ± DIMENSIONS IN DO NOT SCALE X ± ANGULAR Amphenol Australia Pty.Ltd, 2 Fiveways Blvd, Keysborough, VIC 3173 DATE: DATE: DATE: PART No: APP'D: SCALE: CKD: DRN: TITLE: DRAWING NO. SIZE: Amphenol / 1 30' 15' MILIMETRES 55010722000121 SEE TABLE T.Z 10-12-10 2:1 3.5mm STEREO SEE TABLE PHONE PLUG CUSTOMER DRAWING A4 ...
75915-331LF | DUBOX® | Amphenol
Dubox®, Board To Board Connector, Receptacle, Vertical, Through Hole, Single Row, Top Entry, 31 Positions, 2.54mm (0.100in) Pitch
Highly Configurable Electronic Vibration Switch - PCB
Highly Configurable Electronic Vibration Switch High Level of Functionality in a Compact Enclosure. IMI Sensors offers several switch products at various levels of functionality and price.
FAQ - Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
Careers | About Us - Amphenol MAO
The Role - Amphenol Aerospace is seeking Summer Interns to work out of its state-of-the-art facility in Sidney, NY.The internship pays $18/hour, and the hours are Monday through Friday, 8:00 am – 5:00 pm (EST).The internship will run from May through August.Location - Sidney, NY 30 Minute Drive from Binghamton, NY 20 Minute Drive from Oneonta, NYThe diverse internship program features ...
CUSTOMER OUTLINE DRAWING - Amphenol RF
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are:
89885-415LF | DUBOX® | Amphenol
Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Vertical, Through Hole, Dual Entry, Single row , 15 Positions, 2.54mm (0.100in) Pitch.
CUSTOMER OUTLINE DRAWING - amphenolrf.com
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensio ns are in inches and tolerances are:
UNLESS OTHERWISE SPECIFIED Amphenol 2 Fiveways Blvd, Keysborough, VIC ...
CAD FILE: X.X' ± X.X'X " ± DIMENSIONS IN DO NOT SCALE X~ ± ANGULAR Amphenol Australia Pty.Ltd, 2 Fiveways Blvd, Keysborough, VIC 3173 DATE: DATE: DATE: PART No: APP'D: SCALE: CKD: DRN: TITLE: DRAWING NO. SIZE: Amphenol / 1 30' 15' MILIMETRES 55010544000110 REFER TO COMPONENTS B.Z 25/04/08 3:1 3.5mm JACK SEE CHART VERTICAL CUSTOMER DRAWING A3 ...
NEXUS
d c b a d c b a 8 7 6 5 4 3 2 1 ap-166 cap-166 this document contains proprietary infor-mation of nexus,incorporated and such information may not be disclosed to others
NEXUS
d c b a d c b a 8 7 6 5 4 3 2 1 ap-155 cap-155 this document contains proprietary infor-mation of nexus,incorporated and such information may not be disclosed to others
SMPM Male PCB Surface Mount Connector, 8-Port, FD
SV Microwave released the new SMPM Male PCB Surface Mount Connector, 8-Port, FD. This high-density connector can perform up to 40 GHz. Explore now.
CUSTOMER OUTLINE DRAWING - Amphenol RF
NOTICE - These drawings, specificati ons, or other data (1) are, and rema in the are given by Amphenol Corp. The fur nishing of these drawings, specifica tions, or
164 Series - amphenol-in.com
Page 1 - Connector styles DIN CAD standard receptacle-DIN 41612; Page 2 - Connector styles DIN CAD standard receptacle-2 x 7 CONTACT
SMPM (Size 12) D38999 Pin Contact to SMA Male 6" Cable Assembly for ...
The SMPM (Size 12) D38999 Pin Contact to SMA Male 6" Cable Assembly for .085 Cable" 7093-0174. Access the design resources CAD Model and Datasheet now!
CUSTOMER OUTLINE DRAWING - Amphenol RF
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensio ns are in inches and tolerances are:
10112690-G03-10ALF | Minitek ® 2.00mm BTB/WTB | Amphenol
Amphenol is one of the leading manufacturers of Minitek ® 2.00mm. Contact us today for more details of Minitek ® , part number 10112690-G03-10ALF.
CUSTOMER OUTLINE DRAWING - Amphenol RF
third angle proj. dwg size rev unless otherwise specified, dimensions are in metric and tolerances are: <0.5mm 0.5 - 6mm 6 - 30mm 30 - 120mm angles
AP-93 1000 Hour Salt Spray RoHS Plating - Amphenol Aerospace
AP-93 is a conductive REACH/RoHS compliant finish that outperforms Cadmium. AP-93 exceeds Olive-Drab Cadmium plating (Class W) by meeting 1000 hours of dynamic salt spray, 500 mating cycles, and meets the millivolt drop shell-to-shell conductivity of nickel (Class F).