Search Results for california 800 number.
SMP Male Solderless PCB Compression Mount Connector, 2 Hole (CPW ...
Number of Ports Single : Finish Passivated : Electrical Frequency 18 GHz : Impedance 50 ohms : Shielding Effectiveness ≥ -80 dB DC - 3 GHz, ≥ -65 dB 3 - 26.5 GHz ...
Thermometrics NTC Type JR Chip Thermistor in Eyelet Tag
800.1256 2.05 6.65 850.1070 2.15 6.77 900.09155 2.24 6.90 950.07864 2.34 7.02 1000.06781 2.44 7.14 1050.05868 2.54 7.26 D H L WL 0.197 in (5 mm) ± 0.078 in(2 mm) NTC Type JR dimensions. Type JR Specifications Ordering Information The code number to be ordered may be specified as follows: Code Type JR Chip Thermistor In Eyelet Tag Code R 25 and ...
Model M355B02 | PCB Piezotronics
Model M355B02:Ring-style, general purpose, ceramic shear ICP® accel., 10 mV/g, 1 to 10k Hz, 10-32 side conn., through hole mtg with M3x0.5x16mm insula
8501-7101-02 - XMA - xmacorp.com
Term, 2.4mm-m, 50GHz, 1W
Model Q353B51 High sensitivity, quartz shear ICP® accel., 500 mV ... - PCB
This number should be clearly marked on the outside of all returned package(s) and on any packing list(s) accompanying the shipment. Contact Information PCB Piezotronics, Inc. 3425 Walden Ave. Depew, NY14043 USA Toll-free: (800) 828-8840 24-hour SensorLine: (716) 684-0001 General inquiries: info@pcb.com Repair inquiries: rma@pcb.com
ILLUSTRATION: COMPLETE KIT - Amphenol Sine
Part Number Description CA-4020-59 Sealing Plug, Size 16 & 20 Standard Quantity Order Options Machined Bulk Package, 500 Pieces Stamped & Formed Reel, 3000 Pieces Machined, Tooling Part Number Description QXRT16 Contact Extraction Tool, #16 (Ø 1.6) Contact MFX-3959 Hand Crimp Tool for Machined Contacts MFX-3960 Pneumatic Crimp Tool for ...
C01610F0170031 17+PE Female right angled cable connector wi - Amphenol Sine
Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions. Distributors. Newsletter ... PART NUMBER: C01610F0170031. Datasheet: View / Download. 18. Circular. 65. 6. Plastic.
Matrix MIL-DTL-5015 High Power Connector - Amphenol Aerospace
The Matrix MIL-DTL-5015 is a crimp, rear-release high power connector that provides an improved alternative to the older MIL-C-5015 solder type.
Amphenol Advanced Sensors
Temperature Sensors, Pressure Sensors, CO2 Indoor Air Quality Sensors, Humidity Sensors, Dust Sensors. Advanced sensor technologies and embedded measurement solutions for Automotive, Medical, Industrial, Air Quality Applications.
N-Type Straight Jack Solder Cup Bulkhead 50 Ohm | 172255
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery ... Export Control Classification Number: EAR99: Frequency (Max GHz) 11: Gender: Jack: IP Rating: Not Rated: Impedance (Ohms) 50: Insulator Material: PTFE: Isolated: No: Low PIM: No: Mil ...
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm | 132302 - Amphenol RF
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery ... Export Control Classification Number: EAR99: Extended Dielectric Length: 0.122 Inches (3.10 mm) Frequency (Max GHz) 12.4: Gender: Jack: IP Rating: Not Rated: Impedance (Ohms) 50: Insulator ...
AT06-2S-GRN 2-Way Plug, Female Connector, Green - amphenol-sine.com
AT04-2P-SR02BLK 2-Way Receptacle Male Connector with Strain Relief End Cap and .053-.120 Reduced Seal, Black. Comparable to PNs# DT04-2P-CE09, DT04-2P-TE82, 934441501
Equipment Issue 1 First Printing, December 2008 Charles Smart Coil POTS ...
sealed multi-line Smart Coil case. For a specific model number in the series or to request more detailed information or literature, call Charles Industries (see Part 3) or visit our website at www.charlesindustries.com. 1.2 Product Purpose and Description Smart Coils provide the line conditioning benefit of a common
www.amphenolrf.com
We would like to show you a description here but the site won’t allow us.
MHF I LK Right Angle Plug to RP-SMA Straight Jack Bulkhead Rear Mount ...
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery ... Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: 132422RP-10: Export Control Classification Number: EAR99: IP Rating: IP67: Impedance (Ohms) 50: Low PIM: No: Mil Qualified:
Amphenol RF
We would like to show you a description here but the site won’t allow us.
AT60-12-0244 Size 12 Stamped & Formed Contact, Gold plated. - Amphenol Sine
AT60-12-0244 Size 12 Stamped & Formed Contact, Gold plated. Comparable to PN# 1060-12-1044
BNC Jack to BNC Jack Adapter 75 Ohm Straight Bulkhead
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery ... Export Control Classification Number: EAR99: Frequency (Max GHz) 4: IP Rating: Not Rated: Impedance (Ohms) 75: Insulator Material: Delrin: Isolated: No: Low PIM: No: Mil Qualified: Not Mil ...
fpc connector 12 pins 1mm pitch | Amphenol Global Search | Amphenol
Just like with the PT the CMB offer s twice the number of contacts in just half the size of a Standard connector. These ... 83723 III 20 Contact Amphenol Aerospace for more information at 800-678-0141 • www .amphenol-aerospace .com Pyle B MIL-DTL-83723, Series III, Pyle ® Sq. Flange Receptacle, Threaded - Quick Reference SQUARE FLANGE ...