Search Results for california 800 number.
4882-5008-00-CRYO - XMA
East Coast Microwave Sales and Distribution, LLC 800-786-2576 sales@ecmstockroom.com www.ecmstockroom.com PART NUMBER 4882-5008-00-CRYO CURRENT STOCK Out of Stock
Model 070B09 Solder connector adaptor (10-32 plug to solder ... - PCB
This number should be clearly marked on the outside of all returned package(s) and on any packing list(s) accompanying the shipment. Contact Information PCB Piezotronics, Inc. 3425 Walden Ave. Depew, NY14043 USA Toll-free: (800) 828-8840 24-hour SensorLine: (716) 684-0001 General inquiries: info@pcb.com Repair inquiries: rma@pcb.com
VITA 66.1 and 66.4 | R-VPX Evolution - Amphenol Aerospace
VITA 66 is a family of fiber optic connector products that are ruggedized blind-mate optical MT module/backplane connector systems with open architecture.
RTHP6121SNH-16S2 3.6mm Plug, Female, High Amperage, Crimp 630V, Long ...
Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items ... PART NUMBER: RTHP6121SNH-16S2. Datasheet: View / Download 3D Model: View/Download. 1. Circular. 67. 86. Metal. SPECIFICATIONS: Shell Size: 12; Contact Pin or Socket: Socket;
www.allsensors.com
800 200 300 300 300 500 800 800 800 kPa 125 200 20 50 125 200 200 200 Differential Differential Differential Differential Differential Differential Differential Differential Differential Gage Gage Gagc Gage Gage Gage Gage Gage Gage Gage 4V inH20 ±0.25 ± I mbar ±0.5 ± 20 O 0.25 O to 0.5 otol O to 2.5 O to 5 OtolO O to 20 O to 30 O to 40 Ot060
AT16-18PC-EK02 18 Position Receptacle, Keyed C, Green - Amphenol Sine
Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items ... PART NUMBER: AT16-18PC-EK02. Datasheet: View / Download 3D Model: View/Download. 18. Rectangular / Other. 67. 13. Plastic. SPECIFICATIONS: No. of positions: 18; Contacts Included?: FALSE;
Die Set Hex Cavity Dimensions are 0.042 0.068 0.255 0.323
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery ... Export Control Classification Number: EAR99: Hex Cavity Dimensions: 0.042, 0.068, 0.255, 0.324: Mil Qualified: Not Mil Qualified: You May also be Interested in.
AHDP04-24-07PN-SRACL22 Size 24 receptacle, 7 position, pin, - Amphenol Sine
AHDP04-24-07PN-SRACL22 Size 24 receptacle, 7 position, pin, standard arrangement, normal seal, smooth ring adapter. Comparable to PN# HDP24-24-7PN-C038
SMB Right Angle PCB Through Hole 50 Ohm | 142317 - Amphenol RF
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery ... Export Control Classification Number: EAR99: Frequency (Max GHz) 4: Gender: Plug: IP Rating: Not Rated: Impedance (Ohms) 50: Insulator Material: PTFE: Isolated: No: Low PIM: No: Mil ...
B RTS6BS12*8Pxx A4 - Amphenol Sine
Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range (mm²) Plating Male Female Male Female MP14M23F MS14M23F 14 2.0-2.5 Gold Flash SP14M2F SS14M2F 14 2.0-2.5 Gold Flash MP14M23G5 MS14M23G5 14 2.0-2.5 Gold 5µ” SP14M2G5 SS14M2G5 14 2.0-2.5 Gold 5µ” MP14M23G10 MS14M23G10 14 2.0-2.5 Gold 10µ” SP14M2G10 SS14M2G10 14 2.0-2.5 ...
B A1 - Amphenol Sine
Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact ... CA-5D12 Universal Hand Crimp Tool, Size 12/16/20 CA-5E12 Pneumatic Crimp Tool, Size 12/16/20 M300-25A Hand Crimp Tool used with Crimp Locator MFX-3966, Size 12, 10AWG
Control/Instrumentation Cicoil Flat Cables - TPC Wire
TPC Wire & Cable / USA 800-521-7935 / Canada 800-545-0122 / Mexico 001-877-283-1696 / tpcwire.com Specifications subject to change. For complete specifications and availability, ask your TPC Sales Representative or call 800-521-7935.
AT04-12PB-PM01-EC01 12 Position Panel Mount Receptacle, Pin
Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart ... PART NUMBER: AT04-12PB-PM01-EC01. Datasheet: View / Download. 12. Rectangular / Other. 67. 13. Plastic. SPECIFICATIONS: ... CA-5E12 - Pneumatic Crimp Tool, Size 12/16/20 Solid Contacts Only.
RT061619SNHEC Plug, Female, with O-ring Seal and End Cap with ...
RT061619SNHEC Plug, 19 Position, Female, Shell Size 16, and End Cap with Individual Wire Sealing. Compatible to part # 192900-0057
4.3-10 Panel Mount Jack 4-Hole Flange Round Post 50 Ohm IP67
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery ... Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Gender: Jack: IP Rating: IP67: Impedance (Ohms) 50: Insulator Material: PTFE: Isolated: No: Low PIM: Yes: Mil Qualified ...
N-Type Jack to SMA Jack Adapter 50 Ohm Straight 4-Hole Flange
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery ... Export Control Classification Number: EAR99: Frequency (Max GHz) 11: IP Rating: Not Rated: Impedance (Ohms) 50: Insulator Material: PTFE: Isolated: No: Low PIM: No: Mil Qualified: Not Mil ...
rj45 connector | Amphenol Global Search | Amphenol
CTF-RJ45 Call 800-678-0141 or visit us at www.amphenol-aerospace.com 1 OVERVIEW Amphenol Aerospace adds CTF-RJ45 to the CTF (Copper to Fiber) Media Converter Product Family. This product line utilizes standard fiber and copper connectors and contacts. + FIBER INTERFACE + Industry standard M29504 contacts + Also available in MT or ARINC-801 ...