Search Results for calorics test
Model 333B30 ACCELEROMETER Installation and Operating Manual - PCB
or prior to any critical test. PCB Piezotronics is an ISO-9001 certified company whose calibration services are accredited by A2LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or
MA5CAE1200-S3-KIT 12 position straight plug connector kit, - Amphenol Sine
MA5CAE1200-S3-KIT 12 position straight plug connector kit, Checkmate™, E Type, clockwise insert, 11.0-15.0mm cord grip, male, contacts included
Model 301A11 Calibration ICP® accel., 100 mV/g, 50g, 0.5 to 10 ... - PCB
or prior to any critical test. PCB Piezotronics is an ISO-9001 certified company whose calibration services are accredited by A2LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or
cao-sio2 dielectric properties | Amphenol Global Search | Amphenol
Dielectric Withstanding Voltage (DWV): RJFTVX has been successfully tested under a test volatge of 500V during 1 minute, according to 6.8.1. Moreover, according to 6.8.2 and 34, each panel mount receptacle is controlled during production and has to support test voltage of 500V during 1 minute without any breakdown or flashover. 7.
gs-12-547 rev g - Amphenol CS
6.2 Test Methods 6.3 Test Sequence 4.0 APPLICABLE DOCUMENTS 4.1 Standards and Specifications 4.1.1 MIL-STD-202: Test methods for electronic and electrical component parts. 4.1.2 MIL-STD-1344: Test methods for electronic connectors. 4.1.3 EIA 364: Electronic connector/socket test procedures including environmental classifications.
Model J353B32 High sensitivity, quartz shear ICP® accel., 50 mV/g, 1 to ...
or prior to any critical test. PCB Piezotronics is an ISO-9001 certified company whose calibration services are accredited by A2LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or
ENGINEERING SUMMARY REPORT
B. METHODS: The test samples were tested in accordance with TB-2023, Rev. F and EIA 364, Test Procedure 17. The samples were placed in the test chamber in the mated condition and mounted. Failure is defined as either evidence of physical damage or deterioration of the test samples after exposure or a change in LLCR of greater than 10.0 ...
Model T333B30 Platinum Stock Products; Modal array, ceramic shear ... - PCB
critical test. PCB Piezotronics maintains an ISO- 9001 certified metrology laboratory and offers calibration services, which are accredited by A2LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T. In addition to the normally supplied calibration, special testing is also available, such as: sensitivity at
MA5CAP1700S-S2-KIT 17 position straight plug connector kit,
MA5CAP1700S-S2-KIT 17 position straight plug connector kit, Checkmate™, P Type, counter-clockwise insert,7.5-11.0mm cord grip, female, contacts included
MA5CAP1200S-S1-KIT 12 position straight plug connector kit, - Amphenol Sine
MA5CAP1200S-S1-KIT 12 position straight plug connector kit, Checkmate™, P Type, counter-clockwise insert, 4.5-7.5mm cord grip, female, contacts included
Model 137A FREE FIELD BLAST PRESSURE PENCIL PROBE Installation ... - PCB
or prior to any critical test. PCB Piezotronics is an ISO-9001 certified company whose calibration services are accredited by A2LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or
Model 393B12 Potted Accelerometer Enclosure Installation and ... - PCB
or prior to any critical test. PCB Piezotronics is an ISO-9001 certified company whose calibration services are accredited by A2LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or
Model 350B44 ICP® Triaxial shock accelerometer, 1.0 mV/g, 5k g ... - PCB
or prior to any critical test. PCB Piezotronics is an ISO-9001 certified company whose calibration services are accredited by A2LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or
Model 350B43 ICP® Triaxial shock accelerometer, 0.5 mV/g, 10k g ... - PCB
or prior to any critical test. PCB Piezotronics is an ISO-9001 certified company whose calibration services are accredited by A2LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or
Model 320C02 ESS general purpose, quartz shear ICP® accel., 20 ... - PCB
or prior to any critical test. PCB Piezotronics is an ISO-9001 certified company whose calibration services are accredited by A2LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or
Model M353B18 Platinum Stock Products; High frequency, quartz ... - PCB
or prior to any critical test. PCB Piezotronics is an ISO-9001 certified company whose calibration services are accredited by A2LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or
Amphenol Fiber Optic/Electric Connectors Optron Hybrid Fiber Systems ...
Thermal Shock-40°C to +70°C, EIA/TIA-455-71, test schedule C, 5 cycles Thermal Cycling -28°C to +65°C, 5 cycles per EIA/TIA-455-3 Corrosion Resistance 500 hour salt spray per EIA/TIA-455-16, Test Condition I Ozone Exposure 150 ppm for 2 hours per EIA/TIA-455-189 Humidity 240 hours @ 98% RH per EIA/TIA-455-5, Method B Fluid Immersion EIA/TIA ...
Sensor selection guide - Wilcoxon Sensing Technologies
interest. Sometimes the best method to determine the frequency content of a machine is to place a test sensor at various locations on the machine and evaluate the data collected. The high frequency range of the sensor is constrained by its increase in sensitivity as it approaches resonance. The low
sff-8639 | Amphenol Global Search | Amphenol
Meet SAS4.0 and Ultraport SlimSAS SFF-8654 specification. Mechanical Performance. 1. Retention Force: 50N minimum 2. Rated durability cycles: 50 cycles minimum Electrical Performance. 1. Voltage: 30VDC per contact 30mohm max. initial, 15mohm maximum after stress test. 2.Dielectric Withstanding Voltage: 250 VDC minimum for 100 ms ...
Model 1424-01ADB FATIGUE RATED LOW PROFILE load cell, DUAL BRIDGE ...
or prior to any critical test. PCB Piezotronics is an ISO-9001 certified company whose calibration services are accredited by A2LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or