Search Results for can to digital
FORCE & STRAIN FUNDAMENTALS - PCB
The modified signal can be readily transmitted over two-wire or coaxial cables to data acquisition systems or readout devices. n. Charge mode - The output of a charge mode force sensor . is a high impedance signal which is dependent on electrical ... General Purpose Cable Digital Oscilloscope or DAQ
D38999 Series III Corrosion Ingress Seal - Amphenol Aerospace
High-Speed Digital Data Cables Integrated Solutions. Media Converters Ethernet Switches ... Early testing has indicated the new Corrosion Ingress Seal can have up to 10X the protection against D38999-specified salt spray -- from 48 hours to 480 -- while still maintaining shell-to-shell conductivity and EMI functionality. ...
Thermometrics Temperature Scanning Kiosks
ZTPD-2210 Kiosks/Scanners TO-39 TBD - Digital ZTP-188MA Kiosks/Scanners Module H:52˚/ V:14˚ - Digital (1) Sensitivity : Sensor output voltage at Tobj=40°C.℃ (2) Output : Analog type IR sensors require calibration process by user. * Not all products have been released for production. Please contact your Sales Manager for more details.
Video | Products - Amphenol Aerospace
A ruggedized Digital Video Interface media converter that uses copped to convert DVI input to HD-SDI output with Octonet high speed contacts, perfect for harsh environment avionics, ground systems, and naval applications ... 1.0/2.0/3.0 fiber optic conversion active assembly provides systems integrators great flexibility as PCI-Express can now ...
SMP Male to SMA Female Panel Mount Adapter, LD
The SMP Male to SMA Female Panel Mount Adapter, LD SF1112-6034. Explore our high and mighty products and get complete RF performance today!
SMP Female to SMP Female 12" Cable Assembly for .047 Cable
SV Microwave proudly present the SMP Female to SMP Female 12" Cable Assembly for .047 Cable" 7012-0797. Check out the product specifications here!
estonia | Amphenol Global Search | Amphenol
Highest Density High Speed Coax Connector. TR Multicoax delivers superior signal integrity from multiple high speed analog or digital channels. With a choice of 20GHz, 40GHz, 70GHz, or 90GHz configurations, users can upgrade their connectors according to bandwidth requirements on their application.
Amphenol Assembletech
2. Digital Audio Broadcasting(DAB) 3. Satellite Digital Audio Radio System(SDARS) 4. Global Positioning System(GPS Navigation) 5. Bluetooth 6. Telematics 7. Mobile television Features and Benefits. 1. IP67 water proof 2. Reliable design and performance 3. Operation Temp. -40 ˚C to +105 ˚C 4. Excellent EMC shielding
B122 235kHz, Smart™ Multisensor, Long Stem, Retractable ... - Gemeco
The B122 has an extra-long housing designed for use in thick-hulled, wooden boats or vessels with a steep deadrise. The included High-performance Fairing vertically orients the beam for strong return echoes, resulting in optimal performance even at higher speeds. And being a retractable design, the insert can be removed for servicing or storage.
2008 CANopen C304-e - Temposonics
1. CAN Bus Interface CAN-Bus (Controller Area Network) is designed for high-speed data exchange at machine level. CAN is a vendor independent open fieldbus system, based on standard ISO 11898. CAN specifies the functional and technical parameters with which the intelligent digital automation devices can be networked via a master-slave serial link
Crimp to Wire Connectors | Cables | Wire to Board Connectors - Amphenol CS
Additionally, crimped cables can be bent, angled, and flexed to fit into small spaces and tight bends. These benefits make crimped connectors a preferred option for applications that require a high level of flexibility and maneuverability. ... Data cables: Data cables are used to transmit digital signals between devices, such as computers and ...
Fiber Distribution Panels | Amphenol Network Solutions
With our fiber management solutions, we can support any network need. DOWNLOAD OUR FIBER DISTRIBUTION PANELS BROCHURE. C2X. High Density. Ergonomic access for install and maintenance; ... Download our AOM Digital Product Brochure. LCX. Standard Density. Pre-loaded configurations accelerate deployment; 288 LC patch-and-splice terminations in a ...
21051 - T EMPOSONICS LS ERIES
ANALOG & DIGITAL OUTPUTS The Temposonics L Series LP position sensors provide direct analog or digital outputs. Analog outputs include: voltage (0 to 10 Vdc; forward & reverse acting) and current (4 - 20 mA or 0 - 20 mA, forward or reverse acting). If a digital format is required, Start/Stop or Pulse-width Modulated (PWM) outputs are also ...
What’s the Difference Between 50 Ohm and 75 Ohm Coaxial Cable?
Older analog TV cameras and monitors in the studio will use RG-59 Coaxial Cables and newer digital TV cameras and monitors will use RG-59 as well for a high-quality digital video signal type known as the Serial Digital Interface (SDI). Finally, one last crucial point in regards to coaxial cables.
Introduction to MEMS Accelerometers | PCB Piezotronics
Mount the sensor in a +1g orientation so that it is resting securely on a flat, level and stable surface. Measure the differential voltage output of the sensor. Check the calibration certificate for verification of the measured offset voltage. To check the bridge resistance use an ohmmeter or set a digital multimeter to measure ohms.
Application SpotlightApplication Spotlight
Carbon Dioxide (CO2) Beverage Dispenser Monitoring and Alarming Application SpotlightApplication Spotlight Carbon Dioxide (CO2) gas occurs naturally in the earth’s atmosphere in concentrations of ~300-400 parts per million (ppm). At this level, CO2 is harmless since the gas is neither toxic, nor explosive. CO2 gas can pose a health hazard, however, in confined or poorly ventilated areas ...
Sample FAQ | Amphenol Communications Solutions
Amphenol Communications Solutions may provide free samples to support your design and prototype needs. Sample can be order through www.amphenol-cs.com only. Sampleable parts -More than 6000 parts are in stock and eligible for sample order. Quantities vary by part. Free Delivery -It will take 2 – 12 days once the sample order is approved. To avoid any delays, please ensure all relevant ...
Amphenol Assembletech
6. Enable greater integration on both sides of the interface to reduce the cost of digital displays. 7. Provide scalable performance in terms of resolution, color depth, and refresh rate over fewer wires to support emerging display needs, such as scalable lanes (1-4) for direct drive LCD panel integration. 8.
Amphenol Assembletech
6. Enable greater integration on both sides of the interface to reduce the cost of digital displays. 7. Provide scalable performance in terms of resolution, color depth, and refresh rate over fewer wires to support emerging display needs, such as scalable lanes (1-4) for direct drive LCD panel integration. 8.
Level Plus - Temposonics
baud rate and digital “1” and “0” frequencies. Baud Rate: 1200 bps. Digital “0” Frequency: 2200 Hz. Digital “1” Frequency: 1200 Hz. Data Byte Structure: 1 Start Bit, 8 Data Bits, 1 Odd Parity Bit, 1 Stop Bit Digital Process Variable Rate: Poll/Response Model 2.0 per second All specifications are subject to change without notice.