Search Results for can to digital
Technically Speaking | How Does a Moisture Meter Work? - Protimeter
Most digital pin-type meters come with a calibration device (aka – a moisture content standard (MCS)) designed for the meter to measure the electrical resistance between its probes. To check the calibration of your pin-type meter, touch its pins to the MCS’s contact points and wait a few seconds. The meter should display a reading for a WME ...
Digital Fluid TracTM (DFT 110) Multi-Unit Drum Gauge Product Overview
threaded adapter is included with each Digital Fluid-Trac™ Model DFT-110 so either bung opening can be used on the drums. When using the Digital Fluid-Trac™, it is important to keep the mounting perpendicular to the liquid level by storing the drums in an upright position. * Battery Life will vary dependant on operator’s usage.
Digital Fluid TracTM (DFT-220) Multi-Unit Drum Gauge
The Digital Fluid-Trac™ DFT-220 drum gauge can be powered by either 24Vdc external power supply or by 2 9-Volt batteries. The 4-20 mA electrical output can be interfaced to external controllers and test equipment. Refer to the figure and table below for harness connections. Figure 1 DFT-220 Connector Table 1 DFT-220 Interface Harness
Stationary Torque Transducers | PCB Piezotronics
Together, Series ST7000 and Model 922 can measure peak torque and its special "click" wrench feature makes it easy to use for calibrating mechanical "click" type wrenches. It is a cost-effective, versatile, and easy to use data collector and can record up to 300 rundowns. Its alphanumeric setup and calibration menus assure ease of operation.
MODAL IMPACT HAMMERS - PCB
Digitized data, 24-bit analog to digital converter. ... - supports can provide damping. During initial setup, confirm the measurement system is functioning properly. It is good practice to avoid the upper half of the measurement range to leave room for individual impulse variation. Impulse data with flat peaks can indicate saturation of ...
360–22 D4 Digital Carrier Terminal General Description, Application and ...
Digital Carrier Terminal (DCT) assembly. The 360–22 DCT (also known as a channel bank), when equipped, pro-vides 1:1 protected common equipment, insuring that no single point failure can affect more than one channel. The 360–22 DCT can accept any 360 family channel unit. The 360–22 DCT is provided in 19-inch mechanics as depicted in Figure 1.
SOFTWARE/APPS - Airmar
Smart devices with Bluetooth® connectivity can be used to view the data, creating a mobile powerhouse for your application. ... SmartBoat provides a simple and cost-effective way to connect and manage a variety of analog and digital sensors and devices to the NMEA 2000 network – regardless of their protocols. This results in the creation of ...
ST7000 POWER AND HAND TOOL AUDIT, CALIBRATION, & CERTIFICATION ... - PCB
Model 920 Portable Digital Transducer Instrument. Model 920 is a battery-operated, hand-held peakmeter with a single torque input. Together, Series ST7000 and Model 920 can measure peak torque and its special “click” wrench feature makes it easy to use for calibrating mechanical “click” type wrenches. It is a cost-
Rugged Multi-Channel RS-422 Concentrator and Extender
This is a stand-alone unit with 13-32VDC power interface to the system. Its 6X bi-directional channels of RS-422 are electrooptically isolated from system interfaces and concentrated onto a single channel of 850nm multi-mode fiber optics at 1Gbps. Two units can be connected for seamless plug and play extension of the RS-422 interfaces.
ICP® Signal Conditioners - PCB
Most modern data acquisition, digital control, and portable data systems provide ICP sensor power. ICP Sensors can be referred to as Voltage Mode output sensors. Our PE sensors can be referred to as Charge Mode output sensors. Each directional axis measured requires one channel of the data system or signal conditioner. Applications: Digital Output
Vertical True Flex™/Horizontal Splitters Broadband Digital Splitter ...
environment. Broadband digital splitters are designed to meet the highest technical performance in the broadband industry. Trust your network with the Amphenol Broadband Solutions Digital Splitter. Vertical True Flex™/Horizontal Splitters Model BDS100H/VF Broadband Digital Splitter Series Features & Benefits: • 1 GHz performance capabilities
LB150 WeatherStation® Instrument - Airmar
Data can be viewed in both digital and analog formats and can be saved for a set period of time. The log time can be adjusted in intervals from 6 to 72 hours. Standard NMEA sentences and an RS-422 standard interface allows for the flexibility of designing your own software program to fit your specific application. Our comprehensive technical ...
Safety Manual for MH-Series with CAN Safety (Document part number 552177)
Temposonics MH-Series CAN Safety Safety Manual I 3 I 1. Preamble This document will list all information that will be included in the product's Safety manuals. The Safety manuals will take different forms for example as standalone versions, in-catalogue versions, or product announcement versions. Likewise, printed data sheets will differ from ...
Czone Touch 7 - gemeco.com
Home / NMEA / Digital Switching / Czone Touch 7. Czone Touch 7. Part # 80-911-0200-00. MFG # 80-911-0200-00. $1,802.99 / ea. Share. Where to Purchase? Introducing the CZone Touch 7. With an excellence 7" IPS LCD panel it can be viewed from any angle. The Touch 7 features all new electronics with the fastest dual core processor ever in a CZone ...
2-Channel 4 GSPS 12-Bit Analog Input A/D Connector
Analog-to-Digital, Extenders, and Data Concentrators; 2-Channel 4 GSPS 12-Bit Analog Input A/D Connector 2-Channel 4 GSPS 12-Bit Analog Input A/D Connector Contact: ... Multiple ADC-2CH-4G-12 can be synchronized to increase the number of input channels through the use of trigger input/output signals directly under the control of the FPGA.
D-Sub Interconnects - Still Going Strong! - Amphenol CS
The use of UTP wire provides unique design advantages in that higher-data rate (up to 10-Megabits/s) balanced-conductor differential signal data I/O can be supported, whether it is via RS-422 or even Ethernet, in addition to analog or digital audio signal routing that necessitates the type of low noise floor native to balanced differential pair ...
CAST App - Gemeco
Calibrations and configuration changes are stored in the Airmar Multisensor and delivered to the onboard network. The CAST app displays real time, speed-through-water, depth and water temperature data in a digital or graphic format. Simple offsets can be applied to compensate for the depth below keel or depth from surface.
Training Events | PCB Piezotronics
Featured Speakers: Mike Scott & Marco Peres, The Modal Shop & PCB Piezotronics (Presented January 2021) Did you know that your smart phone can become a vibration analyzer? Or a simple vibration meter? All it takes to unlock the power of your smart phone is a high-accuracy digital USB accelerometer.
4-Channel 370 MSPS 16-bit Analog Input A/D Connector
The ADC-4CH-370M-16 supports an onboard programmable sample clock generator as well as an external reference input. Multiple ADC-4CH-370M-16 can be synchronized to increase the number of input channels through the use of trigger input/output signals directly under the control of the FPGA.
SSI Technologies – Application Note PS-AN4 MediaGauge™ (Model MG-9V ...
digital pressure gages, uthe electrical quantity is then translated into pressure units and digitally displayed. The SSI’s MediaGauge™ MG-9V digital pressure gaue g includes an 304L stainless steel input presure pors t, a piezoresistive pressure sensing element, signal conditioning circuitry for temperature and calibration compensation, and ...