Search Results for can to digital
Circular Connectors Sensor Actor Line - CONEC
In addition to the transmission of analog and digital signals and high-bandwidth data transmission, they are also used as supply connectors. CONEC offers circular connectors in sizes M8, M12, 7/8″ and Round24.CONEC’s portfolio includes overmolded circular connectors, field attachable circular connectors and socket connectors.
TN-17 Accelerometer Selection Considerations - PCB
circuits and may incorporate simplified LCD displays and digital controls. Some "dual-mode" models operate with both PE and ICP ® accelerometers. The main advantage of the laboratory charge system is flexibility of adjusting and controlling the electrostatic charge output of the PE accelerometer. Miniature, solid-state
Frequently Asked Questions | Protimeter Moisture Meter Function
Protimeter pin type meters are sold standard with a calibration check device. This device is placed across the pins and should give a reading of 18.1+ or -1%. The check device can also be used to test the hammer electrode and other plug-in accessories for WME pin mode.
Vibration monitoring of pumps - Wilcoxon Sensing Technologies
4 common reasons pumps fail Insufficient lubrication – 36% • Bearings deprived of proper lubrication will cause pumps to fail long before the normal service life Fatigue – 34% • Overloaded, unbalanced, or misaligned pumps cause unintended bearing loads Improper installation – 16% • Improper installation techniques can lead to failures from load imbalance,
SSI Technologies – Application Note PS-AN15 MediaGauge™ Series MG-MD ...
1) Mount the MediaGauge™ MG-MD digital pressure gauge on a suitable (1/4” NPT) female fitting. Use Teflon tape or pipe dope to seal the threads. . Do not over tighten. Torque to 150 in lbs +/- 1 in lb. 2) Connect the supplied mating harness with Din connector to the mating connector on the back of the MediaGauge™ MG-MD digital pressure gauge.
Process Control | PCB Piezotronics
By partnering with Gantner, PCB is able to provide all in one measurement solutions. From selecting the correct sensor for your demanding application to integrating the digital outputs from the sensors, PCB and Gantner can provide customized measurement solutions for unique and demanding high speed production applications.
HART-enabled vibration transmitter, velocity, configurable, M12
Vibration transmitter, HART-enabled, field-configurable, digital velocity sensor, with three independently programmable vibration bands, top exit M12 connector, user-configured full scale 0.5-5.0 in/sec peak ... The ‘universal’ vibration transmitter can be configured in the field or on the bench for myriad monitoring applications. Buy This ...
Relative Humidity, Temperature, Moisture Content - Protimeter
The Protimeter BLE is a compact battery-powered device that measures and logs Relative Humidity, Temperature and Moisture Content in wood and other building materials. With simple Bluetooth® pairing, the BLE is capable of data logging up to 1,000 readings at customized intervals that can then be viewed remotely through the Protimeter BLE App
Board-to-Board Connectors | BTB Connector | PCB Connector | Fine Pitch ...
Distributor Digital Library. Home ; Connectors ; Board to Board Connectors; Board to Board Connectors. You can end your search for the perfect board-to-board connector at Amphenol. ... It can deliver speeds in excess of 32Gb/s and has enough pins for both the high-speed and side-band signals. Offering micro pitch from 0.4mm to 0.8mm, connector ...
2008 CANopen C304-e - Temposonics
1. CAN Bus Interface CAN-Bus (Controller Area Network) is designed for high-speed data exchange at machine level. CAN is a vendor independent open fieldbus system, based on standard ISO 11898. CAN specifies the functional and technical parameters with which the intelligent digital automation devices can be networked via a master-slave serial link
TEDS - Wilcoxon Sensing Technologies
What is TEDS? TEDS, or Transducer Electronic Data Sheet, is a set of electronic data in a standardized format defined within the IEEE-P1451.4 standard. This data specifies what type of sensor is present, describes its interface, and gives technical information such as sensitivity, reference frequency, polarity, etc. Are TEDS sensors the same as "Plug and […]
Hygromaster L - protimeter.com
Brightness can be changed in 10 levels using or key after getting in to the edit mode. To apply the setting and exit the edit mode, press . 5.2.4 Setting Auto Off time: User can set the time to auto turn OFF the device in idle condition. This can be set in minutes. A maximum of 6 minutes can be set for the device to turn off in idle condition.
Echo® Wireless Vibration Monitoring System - PCB
The Echo® Wireless Vibration Monitoring System is simple in design, easy to install, cost-effective and flexible in configuration. With 12 independent RF bands and over 400 points per receiver, the system can monitor over 5,000 points even within the same RF coverage area.
Applications | Connector Solutions | Amphenol
Distributor Digital Library. Home ; Applications; Applications. Amphenol provides application solutions to support any market or industry, from standard stocked products to custom high-performance designed interconnect components. 5G. The advent of 5G networks is making everyday life smarter. Amphenol offers high performing connectors and ...
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Our newest Circular Connector products include Tracer Rapid Prototyping Series with fully functional, fully customizable prototype connectors in 2 weeks or less; AP-93 Plating, our new alternate to Cadmium, RoHS-compliant, 1000-hour salt spray plating; AmpheSEAL High Pressure Connectors, a 38999 mated pair that can withstand up to 300 PSI; and ...
Cerbo GX - Gemeco
The new NMEA 2000-out support has the GX easily integrated into any boats network. Four tank- and four temperature ports as well as 3 VE.Direct ports, 3 USB ports, 4 digital inputs and 2 relays allow you to expand control to a new level. Maximizing systems performance was never this easy.
SERIES 333 - PCB
Cable bundles can be complex and confusing, resulting in setup errors. Sensors with TEDS (Transducer Electronic Data Sheet) allow for an internal sensor digital chip to store sensor information. This information contains descriptive identifiers, that when connected to a TEDS compatible signal
AMPHE-DANTE ADAPTERS - amphenol-sine.com
of analogue equipment to a Dante network and can receive and transmit audio channels from a Dante network and provide studio-quality, low-latency audio via XLR connectors to and from analogue audio equipment. Amphe-Dante feature high-quality digital-to-analogue converters, and support a range of sample rates and bit depths. They can provide a
SMP Male to Male Bulkhead Hermetic Adapter, FD - SV Microwave
SV Microwave presents the SMP Male to Male Bulkhead Hermetic Adapter, FD 1112-6200 with superior electrical, mechanical and environmental specifications!
Molded Base Antennas - PCTEL
With their rugged molded polymer base, plated springloaded contact pin and .100” diameter stainless steel whip, these antennas are designed to deliver long-lasting, trouble-free operation. Select models are available with open or closed coil rod, and can be ordered in all black finish. Model Numbers: (B)MAXMFT(S) (B)MAXSCAN1000(S) (B)MAX7603S