Search Results for can to digital
Crosstalk - Amphenol Ardent Concepts
analog or digital channels. With a choice of 20 GHz, 40 GHz, or 70 GHz configurations, users can upgrade their connectors as bandwidth require-ments on their applications increases. TR is the highest density high speed multicoax connector on the market. The interface is compression mount
Variable Capacitance MEMS Accelerometers | PCB Piezotronics
VC accelerometers can be quite sensitive to temperature variations. But, the Endevco 7290G is specifically designed to overcome this. The state-of-the-art digital temperature compensation electronics provide for precise compensation over a wide temperature range.
Level Plus Direct Digital Access (DDA) Tank Gauge
The Direct Digital Access (DDA) gauge is a member of the Level Plus® product line. The DDA satisfies the demand for a digital communication interface in the liquid level marketplace. The digital microprocessor hardware design features surface mount technology with modular, replaceable electronic assemblies.
Connectors | Products - Amphenol
These can be held together by cell connectors in the correct grid and thus safely contacted. Power rails for transferring the energy of the individual cells inside or outside the battery are also part of our portfolio. FEP Fahrzeugelektrik Pirna BergStak® 0.40mm Self-Alignment Board-to-Board Connector ...
Mobile Applications - Airmar
Applications can include: Intelligent transportation: Weather data collection while on the move for real-time, hyper-local awareness of road conditions; ... RS422 and CAN Bus digital data outputs. Key Features: Measures up to 7 environmental attributes plus movement factors, such as position, pitch & roll, rate-of-turn, etc. ...
REAL TIME MEASUREMENTS FROM ROTATING EQUIPMENT - PCB
Collecting data from rotating shafts can be challenging. Typical solutions, such as slip rings, are prone to reliability issues from wear, noise, and liftoff. Accumetrics solutions have no wearable parts and offer highly reliable digital transmission. Take real-time data from your shaft, even at high RPM and in high EMI environments.
T8700 Wall Mount - Amphenol Sensors
sensors undergo intensive digital calibration, certified against a primary **NIST reference standard. NIST certificate is available at additional cost (part no. 3PTCERT). Maximum Flexibility Telaire T8700 is designed to be highly configurable in the field or in your warehouse. By minimizing the necessary number of configurations, Telaire reduces
Contact Us - SV Microwave
Help us get to know you! What type of market(s) are you interested in?:
Meet the experts - Wilcoxon Sensing Technologies
It runs on just 3% of the power required by a standard analog unit, freeing up power for digital processing. The compact design makes room for the necessary digital components without increasing overall size and, with three configurable bands, you can program the sensor in the field to get exactly the vibration measurements you need.
RF and Mixed Signal Harnesses Overview - SV Microwave
All of SV's harnesses can support the full spectrum of harness interfaces including: MIL-SPEC; VITA ; D38999; ARINC; LRM. All of SV's harnesses can be terminated to a complete line of coaxial interfaces including: VITA 67 and VITA 66.5 Contacts; Size #8, #12, and #16 contacts (both 39029 and high-frequency versions) Mini-D RF high-density ...
ValProbe RT Humidity/Temperature Logger - KAYE
FIELD-REPLACEABLE DIGITAL SENSOR. We designed this humidity logger with the end user in mind. At Kaye we understand that sending loggers back to the manufacturer for factory calibration, verifications, or repairs can slow down your production. That’s why this new ValProbe RT logger is built with a field-replaceable digital sensor.
Protimeter MMS2 | 4 in 1 Moisture Meter with Infrared
Gross Weight: Meter with battery 6.27oz (178 gms) Dimensions (LxWxH) 7 in x 2.75 in x 1.9 in (180 mm x 70 mm x 49 mm) 7 1/2 in.x 3 3/4 in max: Maximum Needle Depth
Sensors | Products - Amphenol
These sensors can be either individual sensors or integrated with other components or liquid ducts. ... SSI Technologies designs and manufactures pressure, level, and magnetic sensors, sensor-based monitoring systems, digital pressure gauges, and digital level gauges for automotive and industrial applications.
Product Data Sheet - Temposonics
Digital-Pulse Outputs: Start/Stop or Pulse Width Modulation (PWM) Stroke Lengths: GP (Profile style): Analog: 50 to 2540 mm (2 to 100 in.)∆ Digital: 50 to 5080 mm (2 to 200 in.) GH (Rod style): Analog: 50 to 2540 mm (2 to 100 in.)∆ Digital: 50 to 7620 mm (2 to 300 in.) ∆ Contact factory for stroke lengths longer
Liquid Level Sensors for Diesel Generator Set
• Digital Filtering: Digital filtering eliminates errors due Diesel Fuel sloshing on trailer mount diesel generator (genset). • Tank Profiling: Factory programmable strapping tables for unique diesel fuel tank shapes. • Minimal Dead Band: No bottom dead band like on other senders. Optional mounting adapters can
h-mtd | Amphenol Global Search | Amphenol
Search Results for h-mtd MMS3 Connect App - Protimeter MMS3 Connect App - Protimeter ... E mai l: j h usn@ p e o- d tr .c Asia: Amphenol Technology Shenzhen Ltd Block 5 Fuan 2nd Industrial Park Dayang Rd, Fuyong Baoan Baoan, Shenzhen, China 518103 Tel; +86 755 2881 8389 Fax; +86 755 2991 8310 Email: enquiry@amphenol-aio.com For further ...
SMPM Female to Female Bullet, Spring Loaded (OAL 0.412") - SV Microwave
The SMPM Female to Female Bullet, Spring Loaded (OAL 0.412")" 1132-4006 offered by SV Microwave to the world. Meet the tech specs now!
SMA Female to Female Bulkhead Hermetic Adapter - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
HYDRO POWER TURBINE GENERATOR ROTOR MONITORING - PCB
Schenectady) in the center, and the Receiver (digital to analog output device) on the right. The Receiver is equipped with optional panel meters providing y=mx+b unit translation (analog voltage to scaled temperature outputs). The AT-7000/ Motor Monitor can also be configured to additionally measure rotor
10160446 | Amphenol Global Search | Amphenol
Search Results for 10160446 n06 252 4104 c | Amphenol Global Search | Amphenol Search Results for n 20 252 4175 c - Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating temperature ...