Search Results for cantaloupe mature time season
Model 130A23 | PCB Piezotronics
Lead Time for 1-10 is 7 Dys. Lead Time for 11-20 is 14 Dys. Product Description; Specifications; Documents & Downloads; Videos; ICP® array microphone and preamplifier combination with enhanced frequency and dynamic range response, SMB Connector. testing model summary editing.
Data Sheet *%ZLWKWKUHDGHG DQJH$QDORJ - Temposonics
Time-of-fl ight converted into position 1 2 3 The GB-M/GB-T is an extension of the Temposonics® GB-Series. Its compact housing can be easily mounted, even if there is only limited space. Due to the high temperature resistance, no measures for cool-ing the sensor have to be taken – saving you time and work. Further advantages of the GB-M/GB-T ...
Model CS640B92 | PCB Piezotronics
Model CS640B92:Intrinsically safe (CSA only) vibration sensor, 4 to 20 mA output, 0 to 2 in/sec pk, 3 to 1k Hz, top exit, 36” flying leads
POWERBOSSlite M35 - Amphenol Sine
• Faster Install & Labor Times, Faster to Market Time, Less Downtime • Increased Worker Productivity, Elimination of Specialized Tooling • Reduced Maintenance, Manufacturing and Labor Costs Single and Dual Rating Specifications Cable Trunk - Single-rated PVC insulated #10AWG stranded copper (105 x 30) TC-ER Only UL Listed; FT-4 Flame Rating
Low Cost, Industrial ICP Accelerometer - pcb.com
Settling Time (within 1% of bias) ≤ 2.0 sec Discharge Time Constant ≥ 0.3 sec Excitation Voltage 18 to 28 VDC Constant Current Excitation 2-20 mA Output Impedance < 150 ohms Output Bias Voltage 8 to 12 VDC Spectral Noise (10 Hz) 8 µg/√Hz 78.5 (µm/s2)/√Hz
Switzerland - kayeinstruments.com
Kaye 无线系统 {概述} Kaye 无线系统 {无线温度记录器} Kaye 无线系统 {无线超低温记录器} Kaye 无线系统 {无线平面记录器}
Medical - Martec
Martec develops and manufactures high reliability, innovative interconnection devices used in variety of medical applications. Our hermetic solutions are designed to often perform in critical life-sustaining medical equipment. Working in an innovative and advancing field, you’ll know that superior engineering solutions are vital for the medical industry in regards to safety, productivity and ...
AT Series Repair Kit - Amphenol Sine
time of publication. Specifications or information stated in this publication are subject to change without notice. www.sineco.com 3 Re-order Contact Information To re-order replacement receptacles, plugs, wedges, contacts, seals, manuals or tools for your AT Series™ Repair Kit, please contact your
Model 602D11 | PCB Piezotronics
Model 602D11:Low profile, industrial, ceramic shear ICP® accel., 100 mV/g, 0.4 to 8000 Hz, side exit, 10-ft integral cable, single point ISO 17025 acc
Demo Request - KAYE
KAYE SEDE CENTRALE. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29
ico-9 – ICA Holdings
ICA Holdings is a strategic network of specialized wire harness, cable assembly, and electromechanical assembly facilities with diverse capabilities located in the US and Mexico that supports diverse customers in more than 30 end markets.
All Products | Markets - Amphenol
75P Clamp was designed as a one-for-one replacement to outperform industry-standard metal clamps (i.e. AS21919). Featuring benefits such as a locking feature, butterfly stacking, weight savings, durable PEEK polymer band material, and multiple cushion material options that are non-conductive and non-corrosive, a versatile solution for anyone looking to reduce weight and installation time.
M9205 Series - amphenol-aerospace.com
With a step load of 20% to 100% (50µS rise/fall time), the over/ under shoot is less than ±2% with recovery time of 2mS. Ripple Less than 0.25% for all operating and environment conditions, except that at light loads (below 0.6 Amp) it may rise, but will not exceed 1%. Isolation Output is galvanically isolated (“floating”) from chassis
PERFORMANCE SPECIFICATION ENDEVCO® ACCELEROMETER Model ( 7290GM5 ... - PCB
3.9 WARM-UP TIME (to within 1% of final output value) 15 ms 4.0 ELECTRICAL 4.1 EXCITATION VOLTAGE 8.0 Vdc to 40.0 Vdc 4.2 CURRENT DRAIN 4.5 ma typ, 6 ma max 4.3 OUTPUT IMPEDANCE 100 ohms max ...
Military - amphenolprocom.com
The communication must work among a wide range of user groups including troops in the field, base control and with other supporting forces who are in combat or conflict at the same time. Communication must be able to reach a control room - typically at another location far away from the action.
News - amphenol-airlb.fr
Time saving. Quick connection junction modules. 1750 modules. 1750 modules for crimped contacts; 1750 modules with PCB contacts; 1750 modules with inserted components; 1750 accessories; 1758 grounding modules; 1765 component carrier modules. 1765 modules with components soldered on PCB; 1765 modules with components soldered on pads; 1119 ...
TESTING AND ENVIRONMENTAL - RFS Technologies
ATTENUATION @ 20°C (68°F) AND POWER RATING @ 40°C (104°F) Frequency, MHz dB per 100m dB per 100ft Power, kW 1 0.21 0.07 35.30 1.5 0.26 0.08 28.80
Police Antennas for Police Cars and Vehicles Brochure - PCTEL
Optimize communications to keep police officers safe. Get the ideal police car antennas to ensure connectivity, interoperability, and real-time access to voice, data, video, and text tools. Recommended rugged, reliable antennas are crucial for mission critical applications such as for police cars and other public safety uses.
Model 003C50 | PCB Piezotronics
Model 003C50:Low-noise coaxial cable, blue PTFE jacket, 50-ft, 10-32 coaxial plug to BNC plug
Maintenance Checklist - marport.com
Do not leave the batteries at full charge or discharged for a long period of time or they will wear out. Every 6 months, put the sensor in charge for less than an hour. Every 2 years: The sensor must be returned to an approved Marport dealer for inspection and maintenance. If the sensor has not been not used for more than 3 months, we highly ...