Search Results for cantaloupe mature time season
Model 3741F12100G | PCB Piezotronics
Model 3741F12100G:Differential VC MEMS accelerometer, 27 mV/g, 100 g, 10 ft integral cable, pigtail termination.
222B ICP® FORCE SENSOR Revision: K - PCB
Discharge Time Constant(at room temp) ≥ 2000 sec ≥ 2000 sec Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 100 Ohm ≤ 100 Ohm Output Bias Voltage 8 to 14 VDC 8 to 14 VDC Physical Stiffness 3 lb/µin 0.53 kN/µm [1] Size (Diameter x Height) 0.870 in x 1.620 in 22.1 mm x 41 ...
00175510402 - Amphenol Air LB
Time saving. Quick connection junction modules. 1750 modules. 1750 modules for crimped contacts; 1750 modules with PCB contacts; 1750 modules with inserted components; 1750 accessories; 1758 grounding modules; 1765 component carrier modules. 1765 modules with components soldered on PCB; 1765 modules with components soldered on pads; 1119 ...
SIM2B45KG - Amphenol Air LB
Time saving. Quick connection junction modules. 1750 modules. 1750 modules for crimped contacts; 1750 modules with PCB contacts; 1750 modules with inserted components; 1750 accessories; 1758 grounding modules; 1765 component carrier modules. 1765 modules with components soldered on PCB; 1765 modules with components soldered on pads; 1119 ...
Model 080M233 | PCB Piezotronics
Call for Lead Time: Product Description; Specifications; Documents & Downloads; Hermetic feed thru adapter, 4-pin jack to 4-pin jack ***A panel mount 4-pin jack with nut is available under model number 10259-02. *** Specification Notes. English: SI: * All specifications are at room temperature unless otherwise specified.
6-Port Antenna
Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range val ues only and may vary as a result of normal testing, manufacturing and operational
Amphenol Corporation - Investor Relations
You can sign up for additional alert options at any time. At Amphenol Corporation, we promise to treat your data with respect and will not share your information with any third party. You can unsubscribe to any of the investor alerts you are subscribed to by visiting the ‘unsubscribe’ section below. If you experience any issues with this ...
The value of keeping sensors in-spec - PCB
or even just naturally over time. So you can see why that standard exists. Q: How can you be sure your sensors of choice are performing per the advertised specs for them? A: Do your research when it comes to how those specifications were established. There are a number of accrediting bodies that can really help eliminate the guesswork on a
Model 030C50 | PCB Piezotronics
Model 030C50:Miniature, low-noise, blue coaxial cable, 50-ft, 3-56 plug to BNC plug
Tradeshows - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
00176590602 - Amphenol Air LB
Time saving. Quick connection junction modules. 1750 modules. 1750 modules for crimped contacts; 1750 modules with PCB contacts; 1750 modules with inserted components; 1750 accessories; 1758 grounding modules; 1765 component carrier modules. 1765 modules with components soldered on PCB; 1765 modules with components soldered on pads; 1119 ...
About Time Variable Gain - marport.com
TVG (Time Variable Gain) is a method that compensate signal loss in the water. Basically, the aim is to have targets or sea bottom displayed in the same color on the echogram, whatever the distance from the sensor. Sensor Configuration. Learn how to configure the sensor settings.
Model 602D01 | PCB Piezotronics
Lead Time for 1-5 is 7 Dys. Lead Time for 6-15 is 7 Dys. Lead Time for 16-25 is 14 Dys. Lead Time for 16-25 is 14 Dys. Product Description; Specifications; Documents & Downloads; Platinum Stock Products; Low profile, industrial, ceramic shear ICP® accel., 100 mV/g, 0.5 to 8000 Hz, side exit, 2-pin connector, single point ISO 17025 accredited ...
MU 9-XP4/..., MU 9-CXP4/..., MU 9-XGP4/... - amphenolprocom.com
Model Product No. Description Frequency; MU 9-XP4/s: 130001089: Oblong mount with 4 m cable and FME-conn. 380... 410 MHz: Add to quote: MU 9-XP4/l: 130001097
Data protection & Compliance | Amphenol Precision Optics
The date and time of the request; The difference between your time zone and Greenwich Mean Time (GMT) The content of the request (specific page) The access status/HTTP status code; The volume of data transferred; The website from which the request came; The browser; The operating system and its interface; The language and version of the browser ...
Data Sheet E-Series ER Analog - Temposonics
I 2 I Temposonics® E-Series ER Analog Data Sheet 4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide) Position magnet (Magnetic fi eld)
Model 261B02 | PCB Piezotronics
Discharge Time Constant (Z Axis) ≥50 sec: ≥50 sec: Discharge Time Constant (X or Y Axis) ≥500 sec: ≥500 sec: Excitation Voltage (all channels) 20 to 30 VDC: 20 to 30 VDC: Constant Current Excitation (all channels) 2 to 20 mA: 2 to 20 mA: Output Impedance: ≤100 Ohm: ≤100 Ohm: Output Bias Voltage: 8 to 14 VDC:
DOCSIS Passive - 100% Passive Broadband Installation
If your network uses MoCA, the DOCSIS Passive can help you reduce costs by eliminating amplifiers and can accommodate 8+ STB's, MoCA controllers and modems without power supplies or amplification
ICP® PRESSURE SENSOR - PCB
Rise Time(Reflected) ≤ 1.5 µ sec ≤ 1.5 µ sec Low Frequency Response(- 5 %) 1.7 Hz 1.7 Hz Non-Linearity ≤ 2.0 % FS ≤ 2.0 % FS [2] Environmental Temperature Range(Operating) -10 to +100 °F -23 to +37.8 °C Maximum Vibration 20,000 g pk 196 140 m/s² pk Electrical Output Polarity(Positive Pressure) Positive Positive
img-20 – ICA Holdings
ICA Holdings is a strategic network of specialized wire harness, cable assembly, and electromechanical assembly facilities with diverse capabilities located in the US and Mexico that supports diverse customers in more than 30 end markets.