Search Results for cantaloupe mature time season
Active Incar Sensor - amphenol-sensors.com
Thermal Time Constant Maximum 10 seconds Operating Temperature Range-40°F to 190°F (-40°C to 88°C) Noise Maximum 35 dB (50 to 20 KHz) Block Diagram Active Incar Sensor Vehicle HVAC System Temperature Signal Power. tempera Controller Operating . Created Date:
SEISMIC ICP® ACCELEROMETER Revision: C - pcb.com
Discharge Time Constant ≥ 2 sec ≥ 2 sec Settling Time(within 10% of bias) ≤ 10 sec ≤ 10 sec Spectral Noise(1 Hz) 0.12 µg/ √Hz 1.2 (µm/sec 2 )/ Hz [1]
Low Cost, Industrial ICP Accelerometer - pcb.com
Settling Time (within 1% of bias) ≤ 2.0 sec Discharge Time Constant ≥ 0.3 sec Excitation Voltage 18 to 28 VDC Constant Current Excitation 2-20 mA Output Impedance < 150 ohms Output Bias Voltage 8 to 12 VDC Spectral Noise (10 Hz) 8 µg/√Hz 78.5 (µm/s2)/√Hz
ISO 14001 2015 – ICA Holdings
Save my name, email, and website in this browser for the next time I comment. « ISO 14001 2015 ICA Holdings is a strategic network of specialized wire harness, cable assembly, and electromechanical assembly facilities with diverse capabilities located in the US and Mexico that supports diverse customers in more than 30 end markets.
PERFORMANCE SPECIFICATION ENDEVCO® ACCELEROMETER Model ( 7290GM5 ... - PCB
3.9 WARM-UP TIME (to within 1% of final output value) 15 ms 4.0 ELECTRICAL 4.1 EXCITATION VOLTAGE 8.0 Vdc to 40.0 Vdc 4.2 CURRENT DRAIN 4.5 ma typ, 6 ma max 4.3 OUTPUT IMPEDANCE 100 ohms max ...
AUTOMATE - temposonics.com
Request Information; en en de
Model 108A02 | PCB Piezotronics
Discharge Time Constant (at room temp) ≥50 sec: ≥50 sec: Excitation Voltage: 20 to 30 VDC: 20 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Impedance: ≤100 Ohm: ≤100 Ohm: Output Bias Voltage: 8 to 14 VDC: 8 to 14 VDC: Physical: Sensing Geometry: Compression: Compression: Sensing Element: Quartz: Quartz: Housing ...
Model Number SEN041F TRIAXIAL ICP ACCELEROMETER - PCB
Performance ENGLISH SI Notes Voltage Sensitivity (± 15 %) 10 mV/g 1.02 mV/(m/s2) Measurement Range ± 500 g pk ± 4905 m/s2 pk Frequency Range (- 5 %) 2 to 4000 Hz 2 to 4000 Hz
Shore Power: Leading the Path to Sustainability and Decarbonization
As the shipping industry faces increasingly stringent environmental regulations, shore power provides a sustainable solution to meet emission reduction targets and comply with local, regional, and international environmental laws. Shore power contributes to global efforts to alleviate climate change and limit its impact on the environment. Let’s break down what is shore power and what are ...
Model 601A01 | PCB Piezotronics
Lead Time for 11-25 is 3 Wks. Product Description; Specifications; Documents & Downloads; Platinum Stock Products; Low-noise, industrial, ceramic shear ICP® accel, 100 mV/g, 0.27 to 8k Hz, top exit, 2-pin conn., single point ISO 17025 accredited calibration.
Model 1381-01A | PCB Piezotronics
Lead Time for 1-5 is 20 Dys. Product Description; Specifications; Documents & Downloads; Rod End Load Cell, 5k lbf (22.2 kN) rated capacity, 50% static overload protection, 1-14 male & female thread, steel construction. Cable <20ft: 8311-04-xxA, 8311-17-xxA and 8311-01-xxA.
Model 119C12 | PCB Piezotronics
Call for Lead Time: Product Description; Specifications; Documents & Downloads; High pressure ballistic pressure sensor, 120k psi, 0.25 pC/psi, accel comp., floating clamp nut. Measurement Range: 100000 psi (690,000 kPa) Sensing Element: Quartz; Temperature Range: -300 to 400 °F (-184 to 204 °C) ...
USB Programmable Smart Vibration Switch | PCB Piezotronics
The actual vibration must exceed the vibration threshold for the entire delay time period in order for the switch to trip. Section 2: Smart Vibration Switch Unique Features. In addition to providing the abilities of an electronic switch at the price of a mechanical switch, the Smart Vibration Switch offers several other unique features as ...
Model 646B02 | PCB Piezotronics
Model 646B02:Industrial vibration sensor, 4 to 20 mA output, 0 to 10 g's RMS, 3 to 10k Hz, top exit, 2-pin conn.
Mobile Devices | Markets | Amphenol
FCI Basics USB 3.1 Gen 1 SuperSpeed connector delivers 10x the data transfer rate of Hi-Speed USB, as well as improved power efficiency. Standard form-factor plug and receptacle performs up to 5Gbps and has "Sync-N-Go" technology that minimizes user wait-time. SuperSpeed USB is backward compatible with USB 2.0.
Amphenol Network Solutions > WaveTrax—A sturdy, rigid cable raceway ...
The Mighty Clamp Trough Support Clamp holds up WaveTrax trough along a horizontal fiber raceway. The snap-together WaveTrax overhead cable raceway system from Amphenol Telect reduces time spent on installations and retrofits.
AMPHENOL PCD SHENZHEN
time of publication. Specifications or information stated in this publication are subject to change without notice. Amphenol PCD Shenzhen reserves the right to clarify this catalog. Created Date:
LCF214-50JA - 2-1/4' CELLFLEX® Premium Attenuation Low-Loss Foam ...
200 0.83 0.25 14.31 450 1.31 0.40 9.02 700 1.70 0.52 6.96 800 1.84 0.56 6.42 900 1,98 0.60 5.98 1800 3.05 0.93 3.89 2000 3.26 0.99 3.63 2200 3.47 1.06 3.41
Kaye Alert Newsletter
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
Part Search Results
Welcome to PosiBlog - the blog of Positronic. Check back often for industry news you can use and product knowledge.