Search Results for capacitor 72-86
Receptacle SIM serie2 Monomodule Short flanged Olive drab cadmium With ...
Receptacle SIM serie2 Monomodule Short flanged Olive drab cadmium With color coding plate With non conductive panel sealing With nut plate Polarization A
696-960 / 1695-2400 / 1695-2400 MHz - amphenol-antennas.com
remain visible. Do not remove the transparent cap(s) from the antenna. RET Actuator Input Voltage 10-30 Vdc Power Consumption Idle State 0.5 W (Maximum) Normal Conditions 10.0 W (Maximum) Protocol 3GPP/AISG v2.0 (Single RET) RET Interface (2x) 8 -pin DIN Female, (2x) 8-pin DIN Male Field Replaceable Unit No
SIMEG0118PA - amphenol-airlb.fr
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Contact material: Copper alloy: Contact protection material: Nickel: Insert retention in shell ...
Application Note - temposonics.com
Phone: +44 79 21 83 05 86 E-Mail: info.uk@temposonics.com SCANDINAVIA Branch Offi ce Phone: + 46 70 29 91 281 E-mail: info.sca@temposonics.com CHINA Branch Office Phone: + 86 21 3405 7850 E-Mail: info.cn@temposonics.com JAPAN Branch Office Phone: +81 3 6416 1063 E-Mail: info.jp@temposonics.com
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
1. 2. 2.0099999999999998. 2.02. 2.0299999999999998. 3. 3.01. 3.02. 4. 4.01. 4.0999999999999996 5/12/2017. 4.2 11/30/2016. 5 5/12/2017. 5.01 6/21/2017. 5 ...
Telaire ChipCap 2 humidity and temperature sensor
AAS-916-127 Rev. J February 2018 ® Amphenol Advanced Sensors ChipCap® 2 Application Guide
35408217000 - Amphenol Air LB
35400042356SCS Cap ABS2225 . Amphenol Air LB. About us; Amphenol group; News; Careers; Contact us; Contact Information. Address 2 rue Clément Ader, Zac de Wé, 08110 Carignan France. Phone +33 3 24 22 78 49. Email accueil@amphenol-airlb.fr. Categories. Products; Markets; Solutions ...
Module For crimped contacts Socket With peripheral sealing 1 contact #8 ...
Module For crimped contacts Socket With peripheral sealing 1 contact #8 Supplied without contact Polarization B Serie3
Amphenol Sincere Industrial Product – ASIP
WORLDWIDE VISION: CONNECTING PEOPLE WITH TECHNOLOGY Amphenol is one of the world’s largest connector manufacturers. The Company designs, manufactures and distributes electrical, electronic and fiber optic connectors, coaxial and flat tape cables, as well as connection systems. The primary customers of the Company’s products are those active in the communication and information processing ...
Thermometrics Surface Mount Devices - amphenol-sensors.com
of 59°F to 86°F (15°C to 30°C), 15% to 70% RH: 30 days • Drying prior to soldering: Not to exceed 48h at 176°F (80°C) or 16h at 212°F (100°C) or 8h at 257°F (125°C) • Flux type: R or RMA Flow Soldering Conditions • Preheat temperature: 176°F to 302°F (80°C to 150°C) • Maximum rate of temperature change: 4.5°F/s or 2.5°C/s
MCX Straight Crimp Plug RG-179DS RD-179 75 Ohm | 252121-75 - Amphenol RF
252121-75 PDF Customer Drawing (Size: 72 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-179 DB, RG-179 Double Shield, RD-179, AT&T 19224L2: Contact Finish: Gold:
Telaire ChipCap 2 humidity and temperature sensor
AAS-916-127 Rev. J February 2018 ® Amphenol Advanced Sensors ChipCap® 2 Application Guide
Telaire ChipCap 2 humidity and temperature sensor
AAS-916-127 Rev. J February 2018 ® Amphenol Advanced Sensors ChipCap® 2 Application Guide
Receptacle Standard 4 Modules Metallic Shielded Black nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: VM5.08 Low profile: 5.08: 2P-24P: VMxx55510000G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
AB-DD14ML-DDBL-QD002: X-Lok Large Size | Amphenol LTW
AB-DD14ML-DDBL-QD002, ALTW’s X-Lok large size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
Audio Video Monitor Cables for Sale | Cables on Demand | Page 2
Buy Broadcast-Grade Audio/Video/Monitor Cables Direct from one of the world's largest Cable Manufacturers: Amphenol. Amphenol A/V cables offer performance comparable to boutique retail brands at a savings of 70% or more. By offering our cables factory-direct and in OEM style packaging, we can pass the savings onto you. Amphenol Cables on Demand is your home theater cable headquarters; with a ...
Long flanged Receptacle monomodule Without polarization
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
6208718v - amphenol-antennas.com
Dimensions (Height x Width x Depth) 2199 x 398 x 178 mm (86.5 x 15.6 x 7.0 in) Weight (excluding mounting accessory) 30 kg (66.1 lbs) Weight with mounting accessory 34 kg (74.9 lbs) Radome Material / Colour Fiber Glass, UV Resistant / Light Grey. Operating Temperature -40˚C to +60˚C. Maximum Wind Speed 200 km/h.
t10750ms 188 3.0ghz19 - hollandelectronics.com
ABS Coaxial Cable Product Information Sheet Type: T10750MS / 188 MESS regulations Document: t10750ms 188_3.0ghz19.docx Revision: 2019-09-10