Search Results for capacitor 72-86
SIM plate Standard 2 modules Metallized Bright nickel 2 rows Without ...
SIM plate Standard 2 modules Metallized Bright nickel 2 rows Without polarization nut
35408309000 - Amphenol Air LB
Body ABS2225 Size 09 Marking AALBF
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: NL3.5 With operating lever Low current 2*18P : 3.5: 2*18P: NL3610030000G: Please refer to the pdf file. The website drawing is for reference only.
1900ND01S2A00E - Amphenol Air LB
Connector 1900 Socket With grommet unsealed 50 socket contacts #20 Fitted with socket polarizers With not mounted polarizers, with contacts (version 2)
euMicron - amphenol-po.de
© Amphenol Precision Optics GmbH | subject to change without notice Amphenol Precision Optics GmbH | Zur Dornheck 32-34, 35764 Sinn, Germany Phone +49 2772 575 59-0 ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: YK305 W/O Flange & W/O Cover: 7.62: 2P-20P: YK305xx0xx00G: Please refer to the pdf file. The website drawing is for reference only.
Technical data DiVA 3000 - el-cab.com.pl
110801 Subject to technical changes that serve the interests of progress. LAWO Informationssysteme GmbH. Technical data DiVA 3000 Operating voltage 24 V-DC (16,8 - 34 V) Power consumption including amplifier approximately 0.35 A closed current;
Long flanged Receptacle monomodule With conductive panel sealing ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Thermometrics ZTP-115 Thermopile IR Sensor
Unit: mm Pin arrangement: 1. GND Thermistor 2. Thermopile 3. GND Thermopile 4 . Thermistor Outline of Sensor Packaging and Pin Arrangement (unit: mm)
NUMBER GS-20-126 APPLICATION SPECIFICATION - Amphenol CS
38 9.10 5.72 11.00 4.60 0.93. FIGURE 3: CENTER OF GRAVITY LOCATION . 6.1.2. ALTERNATE PLACMENT METHODS . If automated pick and place equipment is not available the connectors may be placed by hand or with mechanical grippers that grip the outside of the connector housing. Care should be taken to only
Thermometrics ZTP-115 Thermopile IR Sensor
Unit: mm Pin arrangement: 1. GND Thermistor 2. Thermopile 3. GND Thermopile 4 . Thermistor Outline of Sensor Packaging and Pin Arrangement (unit: mm)
EMI Shielded Grip-Seals - TPC Wire
55055 PG 36 0.86 – 1.26 55056 PG 42 1.26 – 1.50 55058 PG 48 1.46 – 1.73 • RoHS Compliant • Strain Relief • Operating Temperature Range -40°C to 100°C (-40°F to 212°F) • EMI Protection • Liquid Tight Seal • For Cables with Braid Shields 4. NICKEL-PLATED BODY AND LOCKING NUT — Provides corrosion resistance. 5. BUNA-N O-RING 6.
NovaSensor P562 Medical Silicon Pressure Die - amphenol-sensors.com
Electrical @ 72°F (25°C) unless noted Excitation 3.0 mA 3 VDC Maximum Input Impedance 305 to 400 Ω Output Impedance 305 to 400 Ω Environmental Temperature Range Operating 32 to 158 °F (0°C to 70°C) Storage -13 to 185 °F (-25°C to 85°C) Mechanical Weight 0.00004 lb (0.02 grams) Media Compatibility Clean dry air, non-corro-sive gases
C146 DD (高密度)インサート C146 10B108 005 9
86 g: メスインサート重量 : 88 g: 電気特性: 定格電圧: din en 60664-1 / iec 60664-1 : 250 v (600 v ul / csa) 定格インパルス耐電圧: din en 60664-1 / iec 60664-1 : 4000v : 定格電流 (@40℃) 8 a: 耐電圧: din en 60512-2, test 4a / iec 60512-2, test 4a : 2000 v: 設置カテゴリ: din en 60664-1 / iec 60664-1 : iii ...
Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Technische Daten LCD CRYSTAL-in - el-cab.com.pl
101222 Technische Änderungen, die dem Fortschritt dienen, vorbehalten. LAWO Informationssysteme GmbH. Technische Daten LCD CRYSTAL-in Technik Vollmatrix- oder Mosaik-LCD; transflektiv negativ mit LED-Hinterleuchtung
Telaire T5100 Wall Mount CO2 Transmitter - amphenol-sensors.com
2 | Telaire T5100-LED Series!WARNING! T5100-LED products have two terminal pins that are connected inside the sensor to a common/ground: pin #7 on the I/O terminal blocks and pin #2 on the
NTC Type B Series - amphenol-sensors.com
3 Type B Series Specifications Thermal Time Constant B05 • Still air at 77°F (25°C): 0.12 second • Plunge into water: 5.0 msec B07 • Still air at 77°F (25°C): 0.23 second
Amphenol CS-NMCCEJ0004-4M 4m (13.1') 24G External 4x HD Mini-SAS 4.0 ...
Amphenol CS-NMCCEJ0004-4M 4m (13.1 ft) 24G External 4x HD Mini-SAS to HD Mini-SAS (SFF-8644 to SFF-8644) Cables are thoroughly tested at 24.0 Gbps wire lane speeds prior to shipment; ensuring 100% compatibility with SAS 3.0, SAS 4.0 and PCI Express® specifications. Amphenol's exclusive Spectra-Strip SKEWCLEAR triple shielded parallel-pair wire guarantees sustained data-rates up to 24.0 Gbps ...
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Amphenol Advanced Sensors PROTIMETER INS7800, Rev. D May 2014 Psyclone™ Protimeter Thermo-Hygrometer Operating Manual