Search Results for circular connector extender
Mini Cool Edge IO Connector System - Amphenol
Mini Cool Edge IO is an internal flyover connector system used in server, storage and data centers. Internal flyover is a trend that supports design flexibility and reach for high data rate signals inside the box. With a 0.60mm signal pin pitch and curren
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol® 97 Series Connectors are UL recognized and CSA recognized.
HSCHD02AR0001R | HSC_PCB Connector | Amphenol
Amphenol is one of the leading manufacturers of Input Output connectors Contact us today for more details of HSC_PCB Connector,Part Number HSCHD02AR0001R
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm. Downloads. 901-9185-CCSF IGS 3D Model (Size: 841 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material: Stainless Steel: Cable Type (Terminates to) Not Applicable: Contact Finish:
F-Type Connectors - Amphenol RF
Primary applications of the F-Type connectors are for cable television (CATV), set top boxes and cable modems. Amphenol RF’s F-Type is a 75 ohm product designed for a wide range of coaxial cable with 0.022-0.042 in. diameter center conductors, and complies with a 3/8-32 thread specification.
Trex-Onics® Servo-Motor Cable - TPC Wire
Trex-Onics ® Servo Motor Cable is a high-quality motion control cable designed for superior performance in continuous flex and static applications and is your high-performance OEM replacement for Rockwell/Allen-Bradley, Bosch Rexroth, Indramat, Kollmorgen, Siemens, Lenze, and Mitsubishi Drive Systems.. This power cable features finely stranded tinned copper conductors that extend conductor ...
KA-56621 20AWG (0.50mm²) 4/C 22AWG (0.34mm²)-4PR Shielded - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... M23 Checkmate™ Quick Locking Connectors; 12 Position -Elite Series; E Type Plug; KA-56621 20AWG (0.50mm²) 4/C 22AWG (0.34mm²)-4PR Shielded ... MA2JAP1200 12 position receptacle extension, Checkmate™, Quick ...
PL259 Extension Cable, 20' - Gemeco
Home / Antennas / Cables / PL259 Extension Cable, 20' PL259 Extension Cable, 20' Part # 329-20. MFG # 329806-1. Share. Where to Purchase? Coaxial Cable Assembly features a RG-58U Coax cable pre-assembled with PL-259 fittings on both ends for quick installation of hardware. Constructed of nickel plated brass.
Space-Saving PCIe® Gen 5 Flip CEM - Amphenol CS
The PCIe ® Gen 5 Flip CEM is a newly introduced vertical card edge connector that adheres to the PCIe ® standard mating interface. Its unique design features "JJ" or "LL" type contacts, resulting in a significant reduction of up to 19.5% in the keep-out area compared to traditional CEM connectors. Amphenol’s Flip CEM connectors can support bandwidths up to 32GT/s (Gen5) and can mate with ...
M23 P8 A T A B T A 60021 F 025 - tpcwire.com
In the sample part number above, M23P8ATABTA60021F025 is a double ended molded M23 connector assembly using 14/4 Trex-Onics® Servo Motor Drive Cable (#60021) and is 25 feet long. End 1 is an overmolded male straight plug with a threaded locking style and End 2 is an overmolded
3D Models - Document Library - Amphenol RF
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
Mini 16 AWG Quick-Connects Accessories - tpcwire.com
EXPERTS IN CUSTOM CABLE AND ASSEMBL SOLUTIONS WWW.TPCWIRE.COM Speci˜cations subject to change. For complete speci˜cations and availability, ask your TPC Sales Representative or call 800-521-7935. ... Nano Quick-Connects™ Specialty Quick-Connects™ Ethernet Cable Asseblies 7 Pin Molded Vale Plu DIN Connectors Extension Cords M23 Connector ...
Twinax Straight Jack Round Post 78 Ohm | 162109-11 - Amphenol RF
RF Connector Twinax Straight Jack Round Post 78 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
Configurator Singles | Amphenol
Part # 341188: type: PL900RG-N Connector: Circuit Count: 28: Contact Plating: Gold: Contact Size: 26: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm Half Round ...
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm Half Round Terminal. Downloads. 132159 Customer Drawing (Size: 107 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6551H1-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
N102524600C | Amphenol Global Search | Amphenol
n02 080 6601 002 | Amphenol Global Search | Amphenol Search Results for n 20 252 4175 c - Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating temperature: −40…+75 °C (−40 ...
FloatCombo™ 0.50mm Floating Board-to-Board Connectors ... - Amphenol CS
Power pin 0.50mm pitch floating board-to-board connector system is designed for applications that need large current and space saving. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
PCI Express ® Gen 5 DirectAttached™ Cable Riser
Amphenol's PCIe ® DirectAttached™ high-speed cable accommodates different PCB form factors such as MCIO, Multi-trak™, SlimSAS™, EDSFF, OCP NIC 3.0, Gen Z, or Backplane connectors. PCI Express Gen 5 DirectAttached Cable Riser | Storage and Server Systems | Amphenol
Assembly Instructions-C26 Amphenol BNC
(not shown) over cable dielectric and under braid. The center contact should butt against the dielectric and TFE sleeve. Step 1 Step 2 Step 3 contact must butt against cable dielectric a b c Step 1 Strip cable jacket, braid, and dielec-tric to dimensions in table above. [for RG-62,71,210/U cable, trim an additional
Triaxial Accelerometer Mounting Adaptors | PCB Piezotronics
Triaxial Mounting Bases: Model Number Dimensions Material Mounting via Accel Fasteners Max. Hex Style; 080B16: 0.37 in (9.4 mm) cube: Anodized aluminum: 10-32 thread