Search Results for citadeltracker 22lr barrel length
安费诺(常州)电子有限公司
o mm m z o o this drawing supplied for information only. design features, specifications and performance data shown hereon are the property of the
Amphenol-Antenna-PATTERN-AZ-APXV3RR13-C-NA20
Supporting your needs with innovative and tailored antenna solutions for optimal coverage and capacity.
Data Sheet TempoLink smart assistant - Temposonics
barrel Part no. 254 887-1 Adapter cable for D34/D58 M12 female connector (5 pin/4 pin) – barrel Part no. 254 897-1 Adapter cable for D60 M16 female connector (6 pin) – barrel Part no. 254 989-1 Adapter cable for D70 M16 female connector (7 pin) – barrel Part no. 254 990-1 Material: PVC Cable length: 1.5 m For connetion type: D56
Operation Manual R-Series V Profinet 551973 RevA EN - Temposonics
• The number of magnets is limited by the stroke length. The minimum allowed distance between magnets (i.e. front face of one to the front face of the next one) is 75 mm (3 in.). • Use magnets of the same type for multi-position measurement, e.g. 2 × U-magnets (part no. 251 416-2).
PRODUCT DATA DRAWING REV DESCRIPTION - NRN 44648 04/22 SEE PDM
bnk 04/07/22.1243.15.48712.37.2135.41 product data drawing material: body & contact & ferrule: beryllium copper insulator: ptfe finish: body, contact & ferrule: gold over nickel performance: impedance: 50 ohms freq. range: dc to 40.0 ghz. date approved revision history rev description ...
BergStik ® - 77315-124-22LF - Amphenol CS
BergStik ®, Board to Board connector, Unshrouded Header, Through Hole, Single Row, 22 Positions 2.54 mm (0.100in) Pitch, Right Angle. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.
Crimp Tools - RF Connector Tools - Amphenol RF
Amphenol RF offers a full range of Crimp Tools designed for radio frequency applications. Our Crimp Tools feature all industry standard connector interfaces in between-series and in-series designs.
AHDP04-24-07PN-BRACL22 7 Positions, Receptacle, Pin, Shell
AT60-202-16141-22 Size 16 male solid machined contact, crimp, 22-24 AWG, nickel plated REQUEST A QUOTE AT60-202-1631 Gold-Plated Male Machined Contact, Size 16, 16-20AWG.
00111521102Z - Amphenol Air LB
Specifically suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic track) are available from 6 contacts size 12 up to 21 contacts size 22 in different contact configurations.
P39 Smart™ TRIDUCER® Multisensor/CW Transom Mount - Airmar
The P39 is our mid-size, transom-mount, TRIDUCER ® Multisensor, combining depth, speed, and temperature functions in a single housing. Its hydrodynamic shape features a rounded nose which reduces the turbulence under the transducer’s acoustic face for accurate high-speed depth readings.
Amphenol Multimode Optical Line AFSI 525N-30-MM Fiber Systems MTCK-004
Amphenol the 525N-30 Fiber Systems International (AFSI) offers compact, handheld bi-directional Optical Power incorporating instrument optical test set as a Test feature certified MQJ assemblies. It can Meter and NAVSEA an Auto. Insertion Loss be used to measure addition in Duplex or simplex tests.
ST800 NMEA 2000® Smart™ Speed and Temperature Sensor, Plastic Housing
The ST800 speed and temperature sensor processes digital signals inside the thru-hull housing. Then this Smart™ Sensor sends data to a chart plotter, radar screen, or digital display in NMEA 2000 ® format. These low-profile units are nearly flush, minimizing drag with only 5 mm (3/16") extending outside of the hull.
DIN 41612; Up with Robust Design Improvements - Amphenol CS
DIN 41612 is a comprehensive backplane offering from Amphenol ICC with a legacy of nearly five decades. With a broad range of DIN 41612 styles; these connectors has an edge over other backplane connector solutions in terms of mass deployment specifically in Industrial and Instrumentation sectors.
D D - A NEXUS
d chg shield parts 112 6/22 2011 hr e chg:map-50-05 to map-60-06 146 10/25 2012 hr 26-jan-10 item # part # qty description 1aj-117br-9 bushing - 1/4" 2 aj-117br-10 1 washer- 1/4" 3 aj-117br-11 1 stud, shell - 1/4" 4 aj-117br-15 1 spring - 1/4" 5 map-50-03 1 washer, rubber 6 map-57-01 1 strain relief
BNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm
Compliant with Exemption 6C - View Certificate. Additional compliance information is available in our Compliance Center.
ST900 Speed and Temperature Sensor Bronze - Airmar
Cable-Length: 9 m (30’) Analog cable Common Use : Cruising/Racing Sailboats, Leisure/Yachting, Fishing Retrofits : Retrofits into AIRMAR P120, B120 housings
B744V 50/200kHz, 600W, w/ FB, Si-Tex 8-Pin, DST
The B744V is a TRIDUCER ® Multisensor featuring depth, speed, and temperature in a single housing. The 50/200 kHz, dual-frequency, single, ceramic element provides great target detail in shallow water at 200 kHz and good deep-water bottom tracking at 50 kHz.
B258 Traditional/CW Thru-hull - Airmar
The included High-performance Fairing gives excellent results at speeds up to 30 knots (34 MPH). Find an Airmar Certified Installer/Dealer Near You!
M422 Wideband Chirp, 1.5kW, Si-Tex 8-Pin, DO - airmar-emea.com
Operating at both low (47-52 kHz) and high frequency range (190-210 kHz), this transducer performs out to 2,000'. The M422, is a 1.5 kW wideband transducer designed for offshore vessels. The transducer includes a plastic housing which is secured inside the hull of the boat and is filled with eco-friendly antifreeze.
M422 Wideband Chirp, 1.5kW, M&M Transducer, DO
Operating at both low (47-52 kHz) and high frequency range (190-210 kHz), this transducer performs out to 2,000'. The M422, is a 1.5 kW wideband transducer designed for offshore vessels. The transducer includes a plastic housing which is secured inside the hull of the boat and is filled with eco-friendly antifreeze.