Search Results for citadeltracker 22lr barrel length
BNC Straight Crimp Plug Mogami 30AWG 50 Ohm | 112722 - Amphenol RF
RF Connector BNC Straight Crimp Plug Mogami 30AWG 50 Ohm
ST900 Bronze TH, 15M Cable No Conn, ST - AIRMAR EMEA
Features. Speed and fast-response water-temperature; Best-in-class speed range from 0.3 to 45 knots (.34 to 52 MPH/.55 to 83 KPH) Analog output; Retractable insert in a low-profile plastic, bronze or stainless-steel housing with a water valve
NTC Type HTP Series - amphenol-sensors.com
Probe Length Options Thermistor Type HTP60 HTP65 HTP85 HTP100 Maximum Diameter 0.060 in (1.5 mm) 0.065 in (1.7 mm) 0.085 in (2.2 mm) 0.100 in (2.5 mm) Standard ... Still Air at 77°F (25°C) 12 seconds 13 seconds 16 seconds 22 seconds Dissipation Constant
Xcede Backplane Connector - Amphenol CS
§ Signal Contact Wipe Length: 1.5mm – 3.0mm § Compliant Pin Insertion Force: 5lbs - 15lbs per pin § Compliant Pin Retention Force: 0.5lbs – 2.0lbs per pin APPROVALS AND CERTIFICATIONS § UL94-V0 PACKAGING § Tray / Tube TECHNICAL INFORMATION ENVIRONMENTAL § Maximum Non-Operating Temperature Range (unmated): 125°C for 24 hours
5678312ENGv - amphenol-antennas.com
Front-to-Back Ratio, Total Power, ±30° dB > 20 > 22 First Upper Sidelobe Suppression dB > 15 Cross Polar Ratio Main Direction (0°) dB > 18.6 > 16.9 Efficiency dB -1.3 Efficiency Average % 74 Maximum Effective Power Per Port Watts 300 Intra/Cross Polar Band Isolation dB > 25 Standard values based on NGMN-P-BASTA version 12.0 recommendation.
AY PINOUT CA PINOUT SCALE 4X - pcb.com
30.5m ≤ LENGTH = +30.5cm/ - 0 1 2 4 4 3 3 2 SCHEMATIC DIAGRAM 1 SHELL SHELL 7 5 7 7 3 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc.
TECHNICAL FEATURES - rfstechnologies.com
Nominal length equals length of armored trunk plus top breakout, does not include bottom breakout; bottom breakout length adds additionally to the total assembly length tip to tip PRODUCT DATASHEET HB012-05U1S1-190F HYBRIFLEX® Hybrid Feeder Cabling Solution, 1x1, 1/2”, 1 pair 10AWG, 1 pair Single-Mode Fiber with DLC-DLC Connectors, 190 ft
MODEL 922 DIGITAL PEAK METER - PCB
Model Number 080962-010000 MODEL 922 DIGITAL PEAK METER Revision: NR ECN #: 52690 Performance ENGLISH SI Resolution 21 bit 21 bit Non-Linearity 0.25 % FS 0.25 % FS [1] Frequency Response 10 kHz 10 kHz
Model 356A06 Triaxial, lightweight (1.0 gm) miniature, adhesive ... - PCB
Size (Height x Length x Width) 0.25 in x 0.25 in x 0.25 in 6.35 mm x 6.35 mm x 6.35 mm Weight 0.04 oz 1.0 gm [1] Electrical Connector 8-36 4-Pin 8-36 4-Pin Electrical Connection Position Side Side Mounting Adhesive Adhesive [4] All specifications are at room temperature unless otherwise specified.
Isotron accelerometer - PCB
ZZZ or ZZZZ designates cable assembly length in inches. 8. Maintain high levels of precision and accuracy using Endevco’s factory calibration services. Call Endevco’s inside sales force at +1 (866) 363-3826 for recommended intervals, pricing and turn-around time for these service as
PM111LH DT XIDT 38-75A &130-210BKHZ - AIRMAR EMEA
Features. Depth and fast-response water-temperature sensing; 2 kW of power for excellent deep-water performance; Low frequency: 38 to 75 kHz; 19° to 10° port-starboard beamwidth
C4 — BRAID CRIMP - SOLDER CENTER CONTACT
83-8SP-RFX UHF Plug 8 Crimp Solder .429(10.9) 227-1221-25 CTL-3 1.22(30.9) .574(22.6) .543(13.8) C5 — UHF CRIMP-CRIMP TYPE-C5 outer ferrule coupling nut body assembly Step 1 Step 2 Step 3 Step 1 Strip cable to dimensions shown. Slide ferrule and coupling
Minitek127® Board-to-Board Connector - Amphenol CS
www.aeno-c.co. Disclaimer. Peae note tat te aove inoration i ect to cane itot notice. Minitek127 ® Board-to-Board Connector . PART NUMBER SELECTOR - HEADER
12 element Yagi 400-430 MHz 7014400 - amphenolprocom.com
Length Approx. 2320 mm / 91.34 in. Wind Load 160 N (160 km/h) Weight Approx. 5.5 kg / 12.13 lb. Mounting Bracket 3202078/68 + 3201079/00 (Ordered Separately) Alternate Mounting Bracket 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately) Mounting Accessories 0900018/00 Trombone 2-point mount ...
Model TO607A61 Spindler® Industrial ICP® Accelerometer ... - PCB
Model TO607A61 Spindler® Industrial ICP® Accelerometer Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc.
NUMBER TYPE GS-12-1222 PRODUCT SPECIFICATION - Amphenol CS
NUMBER GS-12-1222 TYPE TITLE BarKlip I/O Cable © 2016 AFCI Form E-3701 – Revision D 7.0 Mechanical Characteristics 7.1 Mating/Un-mating Force
CHARGE OUTPUT ACCELEROMETER - PCB
Size (Height x Length x Width) 0.23 in x .68 in x 0.38 in 5.8 mm x 17.3 mm x 9.6 mm Weight 0.08 oz 2.3 gm [5] Electrical Connector 5-44 Coaxial 5-44 Coaxial Electrical Connection Position Side Side Mounting Through Hole Through Hole [7] All specifications are at room temperature unless otherwise specified.
Absolute, Non-Contact Position Sensors Data Sheet L-Series Analogue ...
Cable length, electronic housing 02 - 2 meters, Standard 01-10 - 01 up to 10 meters Measuring length 0050 - 5000 mm (up to 1000 mm in 50 mm steps; up to 5000 mm in 250 mm steps; Option: In 5 mm steps) Input voltage 2 - +24 VDC Output signal R0 - Start/Stop V8 - 0-10 V V9 - 10-0 V A4 - 4-20 mA A5 - 20-4 mA A6 - 0-20 mA A7 - 20-0 mA Integral ...
B785 Medium Chirp, 600W, w/ FB, Navico BL, DT - airmar-emea.com
600 W. The B785M is an economical, Chirp-ready transducer designed for offshore fishing and freshwater anglers. Operating at a frequency range of 80 to 130 kHz, this transducer reveals fish in shallow, murky waters at medium depths up to 274 m (900') along with ultra-clear target resolution.
331244 | aldenproducts.com
Maximum Wire Gauge. 22. Housing Color