Search Results for cl-60
8-Port Antenna
REV120922A(CL) CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com 1 of 6 Integra compatible PRODUCT OVERVIEW Frequency Range (MHz) 698-960 698-960 1427-2690 1427-2690 Array R1 R2 Y1 Y2 Connector 1-2 3-4 5-6 7-8 Polarization XPOL XPOL XPOL XPOL Azimuth Beamwidth (avg) 65° 65° 65° 65° Electrical Downtilt 2-12° 2-12° 2-12° 2-12°
Amphenol Canada Corp.
12.60.496 ref receptacle hdmi type 'a' shell diecast gasket contact position 2 position 1 position 18 contact thread options see ordering code for 5.50 [.217] deep ... for connector cl 19 15 13 17 1 14 973 18 16 12 10 6 4 8 5 2 pcb zone 11 components up to 5.60 [.220] tall may be placed in shaded zone.098 2.50 2.30±0.05 2 plcs.091±.002.520 13 ...
MIL-DTL-26482 Series II Connectors - Amphenol Aerospace
Test Voltage AC (RMS), 60 cps: Sea Level: 50,000 ft. 70,000 ft. 110,000 ft. I: 600: 1,500: 500: 375: 200: II: 1,000: 2,300: 750: 500: 200 ** Service Rating is comparable to MS rating A. Miniature connectors rated Service Rating I will provide a minimum flashover voltage at sea level of 2,000 volts AC (RMS). Service Rating II is comparable to MS ...
FP8X1-2.54-MS-1 - Sheet1 - Amphenol Ardent Concepts
gk=3.60, f property of ardent concepts, inc. any reproduction in part or as a whole without the written permission of seabrook, nh 03874 tolerancing per: ... cl scale 10 : 1 detail v cl min to edge hole edge 0.0164 0.42 0.050 1.27 1.78 2x 2x 2x antipad dia 1.52 0.060 0.020 pad diameter must be filled and plated flat within +/-.02mm
Model M641B01 | PCB Piezotronics (fr)
Model M641B01:Platinum Stock Products; Industrial vibration sensor, 4 to 20 mA output, 0 to 1 in/sec RMS, 10 to 1k Hz, top exit, 2-pin conn (fr)
MIL-DTL-26482 Series I Filters (FPT) - Amphenol Aerospace
Intermateable with MIL-DTL-26482 Series connectors; see Matrix 26482, Catalog MIL-DTL-26482, Series 1. Quick positive coupling with visual confirmation of mating
SGX-4CL2 Datasheet - SGX Sensortech
Industrial CL 2 Sensor OUTLINE All dimensions are in mm All tolerances are ±0.15mm PERFORMANCE OPERATING CONDITIONS ... ±0.2ppm CL 2 equivalent T90 Response Time < 60 seconds Measurement Range 0 - 10 ppm Maximum Overload 100 ppm Linearity Linear Repeatability < ±2% CL 2 equivalent Recommended Load
CL-0920-U - andrew.com
cl-0920-u 00 iw c 00 re c insl smcrldrwld1 density mass unless otherwise specified dimensions are in inches interpret per ansi y 14.5m-1994 ce auth group ecn drawing sheet model scale size angles material 0.2[6.3] 0.12[3.0] 0.060[1.5] 2° c 3 place 2 place 1 place revision tolerances version status version status revision document no. 1:25 ...
Datenblatt - temposonics.com
EMV-Prüfung Störaussendung gemäß EN 55011, cl. B:2009 + A1:2010 Störfestigkeit gemäß EN 61326-1:2006 Der Sensor entspricht den EU-Richtlinien und ist gekennzeichnet. ... 60 ± 2 Pin 1 5 pol. Anschlusskabel M12 Artikelnr. 254 256 5 pol. Anschlusskabel M12 Artikelnr. 254 560 Verlängerungskabel Molex zu Molex
Model 641B01 | PCB Piezotronics (de)
Model 641B01:Platinum Stock Products; Industrial vibration sensor, 4 to 20 mA output, 0 to 1 in/sec RMS, 10 to 1k Hz, top exit, 2-pin conn. (de)
REV. DESCRIPTION DATE APPROVED A B ECN09-0495, LONGER DOWEL PINS
60.00 mounting a a m3 mounting screws 4 plcs lid mating feature 4 plcs tooling pin hole populated tooling pin hole not populated ... 48.00 pin array 4x 41.50 52.57 53.90 tooling 47.50 tooling 53.90 tooling 47.50 tooling 1.5mm tooling pin 2 plcs cl 1.19 30° x b section a-a scale 7 : 5 3.21 2.97 free length test height detail b scale 10 : 1 lid ...
48-Port Antenna
REV030724A(CL) CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com 1 of 8 Integra compatible PRODUCT OVERVIEW Frequency Range (MHz) ... Sector Edges (±60°) dB > 8.4 Maximum Effective Power Per Port Watts 250 W Inter/Intra Cluster Isolation dB > 25 All parameters are compliant with BASTA revision V11.1.
CMR Group - Harnessing the energy transition
More than 60 years of experience. 10 subsidiaries worldwide. A key player in the energy transition. We take action to reduce your carbon impact. Wiring Systems. Specialist in designing and manufacturing wiring harnesses for harsh environments. See more . Electronics & Sensors.
4-20 MA OUTPUT VELOCITY SENSOR Revision: D - pcb.com
Hazardous Area Approval DIV I, CL I, II, III, GRPS A-G, Exia, AExia, IIC T4 Exia, AExia, IIC T4 M - Metric Mount Supplied Accessory : Model M081A61 Mounting Stud 1/4-28 to M6 X 1 (1) replaces Model ... 1Hz = 60 cpm (cycles per minute). [4] Typical. [5] See PCB Declaration of Conformance PS039 or PS053 for details. SUPPLIED ACCESSORIES:
WP-CL - andrew.com
Pipe Outer Diameter 60.96 mm | 2.4 in Material Specifications Material Type Hot dip galvanized steel Packaging and Weights Included Clamp | Lag screw Packaging quantity 1 Weight, net 2.8 kg | 6.173 lb Regulatory Compliance/Certifications ... WP-CL Author: CommScope Created Date:
Model 640B01 | PCB Piezotronics
Model 640B01:Platinum Stock Products; Industrial vibration sensor, 4 to 20 mA output, 0 to 1 in/sec pk, 3 to 1k Hz, top exit, 2-pin conn
APXV9TY10AB MQ-C-I20 - Amphenol Antenna Solutions
L CL CR R MQ5-3 P1 CL+ MQ4-3 P1 CL-MQ5-4 P1 L+ MQ4-4 P1 L-MQ5-2 P1 CR+ MQ4-2 P1 CR-MQ5-1 P1 R+ MQ4-1 P1 R-Physical array and port mapping according to AISG naming convention: ... Operating Temperature degrees -40° to +60° C (-40° to +140° F) Product Environmental Compliance --- Product is RoHS Compliant
Features - Amphenol Antenna Solutions
MQ4-3 P1 CL-MQ5-4 P1 L+ MQ4-4 P1 L-MQ5-2 P1 CR+ MQ4-2 P1 CR-MQ5-1 P1 R+ MQ4-1 P1 R-Physical array and port mapping according to AISG naming convention: ... Operating Temperature degrees -40° to +60° C (-40° to +140° F) Product Environmental Compliance --- Product is RoHS Compliant MQ4/MQ5 CONNECTORS
FP16X2-2.54-MS-1 - Sheet1 - Amphenol Ardent Concepts
cl connector footprint cl no soldermask area top metal area x y terminate-r mating side (no solder mask) 6 6 no soldermask area pads to be coplanar indicator ... gk=3.60, unless otherwise specified. x.xxx = .002 1 1-12-16 ql cut out dims projection angles: the information contained in this drawing is the sole change note material:
Model 641B00 | PCB Piezotronics
600 to 60 kcpm: 10 to 1 kHz [1] [2] Broadband Resolution: 0.005 in/sec pk: 0.13 mm/s pk [4] Non-Linearity: ±1 %: ±1 %: Environmental: Temperature Range-40 to 185 °F-40 to 85 °C ... DIV I, CL I, II, III, GRPS A-G, Exia, AExia, IIC T4: Hazardous Area Approval: DIV II, CL I, GRPS A-D, ExnL, AExnA, IIC T4 (M) Metric Mount. Accessories: Supplied ...