Search Results for clang 18
ValProbe RT Humidity/Temperature Logger - KAYE
This dry block allows users to verify up to 18 humidity/temperature ValProbe RT loggers at once, saving a substantial amount of time. Once the probe is inserted into the dry block, the ValProbe RT software will perform an automatic verification and verify the temperature at multiple set points, determining the accuracy of the logger.
HD-BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 12G ...
HD-BNC Straight Bulkhead Jack IP67 to HD-BNC Straight Plug B4855R 75 Ohm 18 inches 12G 095-850-300-018. BNC Straight Jack to HD-BNC Straight Plug B4694R 75 Ohm 750 mm 12G 095-850-216M075. BNC Straight Jack to HD-BNC Straight Plug B4505R 75 Ohm 500 mm 12G 095-850-215M050.
RELEASED DRAWING JAN-18-2014 ARROW TOMMY - Amphenol Sine
ECO-MATE,CORD GRIP, SIZE 18 B1 - RELEASED DRAWING JAN-18-2014 ARROW MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL ...
SMA Panel Mount Jack 4-Hole Flange Solder RG-402 0.141-inch conformable ...
SMP Right Angle Plug to SMP Right Angle Plug 0.047 Hand Formable 50 Ohm 18 inches 095-725-121-018. SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 PTFE 901-2PF705590AE. You May also be Interested in. SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 901-10117.
SC000036 2.0mm pin contact , 18-14AWG. Gold plated - Amphenol Sine
SC000036 2.0mm pin contact , 18-14AWG. Gold plated . SC000036 2.0mm pin contact , 18-14AWG. Gold plated. $0.00
SMA PCB End Launch Plug 50 Ohm Square Flange High Frequency 0.010 Pin
SMA PCB Surface Mount Straight Jack 50 Ohm 132134-18. Related Antenna Products. Stick Antenna 698-960 1710-2690 MHz SMA ST0326-30-004-A. External Antenna LoRa & RFID 915MHz ST0628-30-001-A. Stick Antenna 698-960 1710-2690 3300-3800 5150-5950 MHz SMA ST0428-31-001-A.
CAL200 Tech Reference Manual - PCB
system is calibrated at 18 °C then it will be 0.05 dB less sensitive at 23 °C. CAL200 Technical Reference Manual Microphone Calibration 2-3 Perform the Calibration To calibrate the microphone, follow the steps below: WARNING! Do not remove the microphone grid cap while
User Manual - AMPHENOL PROCOM
2r1 18-10-2017 All Power supply description, block diagram SMN 2r2 17-05-2018 All New Brand JF Amphenol Procom Contacts: Adnan Ahmad Director of Engineering Customer service Phone: (+45) 48 27 84 84 Phone: (+45) 48 27 84 84 Direct: (+45) 48 27 02 77 aa@amphenolprocom.com dksales@amphenolprocom.com . EU DECLARATION OF CONFORMITY
38999 - Power - 38999 Series - Amphenol Socapex
The 38999-Power connector is designed for high power transmission in harsh environments. Derived from the MIL-DTL-38999 series, Amphenol Socapex 38999 power connectors are equipped with ruggedized power inserts that can handle up to 500A. They are available in various shell types, including MIL-DTL-38999 I (LJT), MIL-DTL-38999 III (TV-CTV), VG96912 (SJT), RNJ and RNJLP, with the 4 x 60 Amps ...
Mounting hardware and accessories - Wilcoxon Sensing Technologies
Mounting torque 24 in-lb 50 in-lb 18 in-lb - Description Stainless steelKeyed Keyed for use with 993B sensor Stainless steel with black oxide coating Stainless steel type 416 magnetic target SF6 mounting stud SF6M mounting stud SF6M-1 mounting stud SF7 mounting stud SF7B adapter stud Size 0.375 in 0.53 in 0.39 in 0.83 in 0.33 in
3046-6010-18 - XMA
DC Blocks // Item #3046-6010-18. DC Block, N-m/f, 0.01-18GHz, 200V. No one likes rogue DC currents interfering with their high fidelity equipment. Our DC blocks prevent the flow of DC signals into the system while allowing high frequency signals to pass. XMA is ready to provide you with the best solution to protect your sensitive components.
Conformable RF Cable Assemblies | Hand-formable - SV Microwave
18 GHz (select models to 26.5 GHz) Shielding Effectiveness: ≥ -90 dB; Dielectric withstanding Voltage: 1000 VRMS; Mating Cycles: 500; Mating Torque: 7 - 10 in - lbs; Inter-mate ability: 2.92mm, 3.5mm; Temperature Rating-65°C to +165°C; Corrosion (salt spray) MIL-STD-202, Method 101, Condition B;
Machined, Stamped & Formed and RADSOK® Precision Connector Contacts
SP16M2x SS16M2x 18 - 16AWG 0.75 - 1.50 mm² Yes SP20M2x SS20M2x 22 - 20AWG 0.34 - 0.50 mm² Yes SP24M2x SS24M2x 26 - 24AWG 0.14 - 0.25 mm² Yes Size 12 (2.5mm), 23A Part Number Wire Range (AWG) Wire Range (mm²) Use with Male Pin Female Socket Endcap SP12A1T SS12A1T 14 - 12AWG 2.5 - 3.5 mm² Yes www.amphenol-sine.com www.amphenol-sine.com 2 of 2
CC5516A02 - Amphenol Air LB
35068218544SCC Clamp ABS2195 Size 18 . 35068219544SCC Clamp ABS2195 Size 19 . 35068221544SCC Clamp ABS2195 Size 21 . 35068222544SCC Clamp ABS2195 Size 22 . 35068223544SCC Clamp ABS2195 Size 23 . 35068225544SCC Clamp ...
Flex-to-Board: Compact and Reliable Interconnect Solutions - Amphenol CS
FlexFast ™ Flex-to-Board: Gold plating process for terminals: Reduces the force required for the mating and un-mating process ensuring smooth connections. Max 8.00mm height: This feature is a space-saver as it allows for designs in compact applications. Connector Position Assurance (CPA) & Flex Position Assurance (FPA): Ensures connectors are properly mated, and locked together as well as ...
THIRD ANGLE PROJ. REV DESCRIPTION DATE ECO APPR - Amphenol RF
8.18#0.20 6.00 REF 4.00 REF 4.80 REF 26.00 REF 13.40 REF 8.80 REF 9.20 REF 9.20 REF 3.00 CENTER CONDUCTOR 5.80 11.00 F REDRAWN IN PRO-E & COD ADDED 4/29/14 49831 KR/BCG F B REFERENCE EAR # CONFIGURATION LEVEL: In Work NOTICE - These drawings, specifications, or other data (1) are, and remain the
Troubleshooting accelerometer installations - Wilcoxon Sensing Technologies
specified as 18 to 30 V, then the BOV will be 12 VDC if the input power is 18 VDC. If the input power is increased to 30 VDC, the BOV will remain at 12 VDC. The BOV is set by the interaction of the amplifier circuit in the accelerometer and the constant current from the stand-alone power supply or the analyzer or data collector.
Telaire 6613 CO Module - amphenol-sensors.com
Telaire 6613 CO 2 Module Small, Compact CO 2 Module Designed to Integrate Into Existing Controls and Equipment The Telaire® 6613 CO 2 Module is designed to meet the volume, cost, and delivery expectations of
SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 ...
SMPM Straight Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 18 inches 095-725-112-180. SMPM Straight Plug to SMPM Straight Plug Tflex 405 50 Ohm 7 inches 095-725-127-007. N-Type Straight Plug to N-Type Straight Plug 0.085 Hand Formable 50 Ohm 24 inches 175101-R1-24.00.