Search Results for clear anodized aluminum
Aquacon Hermetic Connectors | Products | Amphenol Aerospace
Solder Contact Termination: Clean conductors and pre-tin with a good grade 60/40 tin-lead solder to 1/16 inch. Pre-tin contact solder well. With connector in a suitable holding device, solder wells facing operator, and the cutaway portion of the wells up, insert pre-tinned conductor into contact well.
PCB Terminations - RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency PCB Terminations including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of PCB Terminations at Amphenol RF online.
Precision Test Cables - Amphenol RF
Amphenol RF offers a full range of Precision Test Cables designed for radio frequency applications. Precision Test Cables feature all industry standard connector interfaces in between-series and in-series designs.
Amphenol All Sensors Products | All Sensors
Pressure Max: 60 Units: PSI Operating Temperature:-40 to 85 C Supply Voltage: 5.0 VS Honeywell PN: Supply Voltage: 5.0 VS
Amphenol All Sensors Products | All Sensors
Pressure Max: 0 Units: BAR Operating Temperature:-25 to 85 C Supply Voltage: 3.3 VS Honeywell PN: Supply Voltage: 3.3 VS
Trex-Onics High-Flex PROFINET - TPC Wire
DUTY TINNED COPPER BRAID, ALUMINUM/ POLYESTER FOIL SHIELD – 100% shielding provides protection from EM and RF interference. Finely stranded braid provides superior mechanical strength. 4. JACKET – TPE jacketing compound provides protection from environmental abuse, with excellent defense against cutting, abrasion, oil and chemicals.
B785M Chirp-ready Thru-hull - Airmar
600 W. The B785M is an economical, Chirp-ready transducer designed for offshore fishing and freshwater anglers. Operating at a frequency range of 80 to 130 kHz, this transducer reveals fish in shallow, murky waters at medium depths up to 274 m (900') along with ultra-clear target resolution.
ABS Coaxial Cable Product Information Sheet Type: T10750J
Copper Clad Aluminum Conductor Foamed Polyethylene Dielectric Seamless Aluminum Tube Outer Conductor Medium Density Polyethylene Jacket Cable Ordering Information Part Number Description NEC / CE Listing 750750J000BK00100001 T10750J Characteristics Material Detail inches mm Inner Conductor Copper Clad Aluminum 0.166 4.22
Amphenol All Sensors Products | All Sensors
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.
High Speed Edge Launch PCB Connectors - SV Microwave
Impedance (Ω) 50; Frequency GHz: 18 GHz (select models to 26.5 GHz) Shielding Effectiveness: ≥ -90 dB; Dielectric withstanding Voltage: 1000 VRMS; Mating Cycles
a-line
tinned aluminum to" 300 80'C. 16 AWG control and t.y-duty conductor unn..nmnn Type "80" Type "81" Type "8N' Type "71" Type "72" Type "7N" V-Linee Electrical Connectors R-Linee Electrical Connectors x-i-ine. Electrical Connectors Electrical Con propoRTTu Data Access Product Information is With DIN .taes2 are a Ava I We
SMA Terminators - Amphenol RF
Amphenol RF offers a full range of SMA Terminators designed for radio frequency applications. SMA Terminators feature all industry standard connector interfaces in between-series and in-series designs.
BA1012-1 - Amphenol Antenna Solutions
Support Pipe Material --- Black Powder Coated Aluminum Lightning Protection --- Direct Ground Packaging Information Shipping Weight kg (lbs) 0.8 (1.8) Packing Dimensions HxWxD mm (in) 1480 x 60 x 60 (58.3 x 2.4 x 2.4) Shipping Dimensions of Accessory HxWxD m (ft) 0.2 x 0.11 x 0.08 (0.66 x 0.36 x 0.26)
Lightweight Connector Accessories - Amphenol PCD
100% Aluminum up to 50% weight saving. Offers superior EMI performance vs other light weight backshells. Conduits . Customizable solution supporting wire bundles where separation or protection from other systems or structures is necessary. SIM EN4165 Mono-Module Connectors . The EN4165 / SIM Monomodule Series (ARINC 809) connector is a mono ...
VHF/UHF White Fiberglass Base Station Omnidirectional Antennas
Rugged – White UV-resistant pultruded fiberglass radome; Thick-walled aluminum mounting base DC grounded Flexible – Can be mast or wall mounted (Mount options for all models sold separately)
Matrix MIL-DTL-5015 High Power Connector - Amphenol Aerospace
Classes include aluminum or stainless steel shells, or firewall capability; Accommodation of contact sizes 0 to 16; Over 100 insert arrangement patterns available, accommodating from a minimum of 1 to a maximum of 85 circuits including high power RADSOK socket contacts
Matrix MIL-DTL-5015 High Power Connector - Amphenol Aerospace
Classes include aluminum or stainless steel shells, or firewall capability; Accommodation of contact sizes 0 to 16; Over 100 insert arrangement patterns available, accommodating from a minimum of 1 to a maximum of 85 circuits including high power RADSOK socket contacts
2089-7218-02 - Sheet1
circuit case aluminum alloy w/ chemical conversion coat insulators ptfe, virgin electrical grade weight 1.2 oz. max. torque sma connectors 7-10 in. lb. ... part marking orientation and format as shown. laser marking to be as large as possible, clear, readable, and a black color. yyww equals date code. 1.91.075 21.6.85 25.4 1.00 19.1.75 2x .105 ...
RF Terminators - Amphenol RF
Amphenol RF offers a full range of RF terminators designed for radio frequency applications. Amphenol RF terminators feature all industry standard connector interfaces in between-series and in-series designs.
Spot Diffused Midnight Surface Mount Pair SR-M Pro
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version