Search Results for cm10-3
XCede® HD2 | Backplane Connectors | Amphenol
DESIGNED TO ACHIEVE 56G DATA RATE REQUIREMENTS WITH HIGHER DENSITY While maintaining the same mating interfaces with XCede ® HD and XCede ® HD Plus, this connector provides developers with a readily available robust solution for tighter card pitches and chassis designs where space requirements and density are critical.
10117863-5036010LF | Modular Jack | Amphenol
RJ45 Modular Jack Connector, Input Output Connectors, CAT 3, Standard, 8P8C, Right Angle, Through Hole, With Shield, Snap Peg, 1 Port
AT200 Airducer® Ultrasonic Transducer - Airmar
The AT200 delivers unparalleled ultrasonic sensing performance with level, flow, distance, proximity and object detection measurement applications. It includes rugged sealed construction, and PVDF housing is available for more chemically aggressive environments. The AT200 operates at 200 kHz and its sensing range is 10 cm to 3 m.
Dual-Feed Rear Output Circuit Breaker - amphenol-ns.com
Minimize the need for an additional battery distribution frame by bringing power management closer to network elements with this dual-feed high-current circuit breaker panel. A modular design provides customization, as well as enabling maintenance on single circuits while other output lines are live.
MODAL IMPACT HAMMERS - PCB
Multiple hammer tips - allows tailoring of the impact pulse frequencies of greatest interest. Increased durometer / hardness of tip provides for higher frequency content as shown in graphic to the right. Increasing the hammer speed (magnitude of impact) does not change excited frequencies and may cause adverse wear.
Cold Shrink Tube - Amphenol Antenna Solutions
Density --- 1.14g/cm3 Tensile Strength ASTM D412 (2013) 11.2MPa Elongation at Break ASTM D412 (2013) 1013% Tear Strength ASTM D624 (2012) 49.8N/mm Volume Resistivity ASTM D257-14 1.3∙1017 Ωcm Electrical Strength ASTM D149-09 (2013) 24KV/mm Vertical Burning UL 94-2013 V-0 Ultraviolet aging ASTM G154-12a No Cracks
10119933 | Amphenol Global Search | Amphenol
backplane connector system is designed for higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion.
Product sheet - amphenol-antennas.com
All our cellular Yagis are manufactured to full telecommunications specifications. They are able to withstand most environmental conditions & consequently are in operation in many countries around the world.
Distance Transducers - Airmar
Check out Airmar’s full range of ultrasonic transducers for distance and proximity measurement. Sealed housing, with one-piece molded Kynar® PVDF housing option. Custom solutions are also available.
ATK200 Airducer® Ultrasonic Transducer - Airmar
The ultrasonic ATK200 brings proven dependability to level, flow, distance, proximity and object detection measurement applications. Its rugged one-piece Kynar PVDF housing makes it suitable for chemically aggressive environments. The ATK200 operates at 200 kHz and its sensing range is 10 cm to 3 m. REQUEST A QUOTE OR SUPPORT. Email: Paul ...
ix Industrial™ IP20 Connectors & Cables - Amphenol CS
ix IndustrialTM connectors enable IoT connectivity for Ethernet and other Industrial protocols through all levels of an operation from the Enterprise/Cloud to the sensors/actuators at the factory floor.
DDP SIM 2 N-D XXXXX - Amphenol PCD
SIM metallic shell with different plating Page 3 / 4 Amphenol Air LB – 2 rue Clément Ader – ZAC de Wé - 08110 Carignan – France – Tél. 03 24 22 78 49 - Fax. 03 24 22 78 75 Ce document est la propriété de la société Amphenol Air LB et ne peut être reproduit ou communiqué sans son autorisation. OPE_02___Pub11_LABO ind a
Fax: 716-684-0987 - pcb.com
Head Diameter 3.0 in 7.6 cm Tip Diameter 3.0 in 7.6 cm Hammer Length 35 in 89 cm Electrical Connection Position Bottom of Handle Bottom of Handle Electrical Connector BNC Jack BNC Jack [2] All specifications are at room temperature unless otherwise specified.
7500-103 | CSTACK/CLGA CONNECTORS | Amphenol
Amphenol is one of the leading manufacturers of Connectors. Contact us today for more details of part number 7500-103.
SMA to SMA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMA to SMA Cable Assemblies designed for radio frequency applications. SMA to SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Band Pass Filters BPF 70/3 - amphenolprocom.com
This filter can be used as a preselector to protect a receiver against interference from transmissions out of the passband, or it can be used to reduce spurious output from a transmitter with up to 50 W output power. The filter can be tuned within the entire 380 - 470 MHz band.
Amphenol FCI 10106262-0502001
MATERIALS: -HOUSING - GLASS FILLED WITH HIGH TEMP THERMOPLASTIC, UL94V-0. -SIGNAL CONTACT - COPPER ALLOY. -POWER CONTACT - HIGH CONDUCTIVITY COPPER ALLOY. DENOTES CONNECTOR KEEP OUT ZONE. DATUM AND BASIC DIMENIONS WERE ESTABLISHED BY CUSTOMER. ALL HOLE DIAMETERS ARE FINISHED HOLE SIZES.
Yagi Antennas 7175833 - amphenolprocom.com
An 8-element UHF Yagi antenna for Cellular communications applications utilizing Jaybeam’s “Parabeam” slot radiator feed design to achieve higher directivity than comparable models. Produced to the highest quality standards, these robust antenna designs will ensure reliable operation in harsh environmental conditions.
Absolute, Non-Contact Position Sensors Protocol Manual MH-Series SAE ...
Table 3 TP.CM PGN Specification Transport Protocol – Connection Management Byte 1 Control byte = 32 (0x20 16) for BAM Byte 2 Message size (low-byte) Byte 3 Message size (high-byte) Byte 4 Total number of packages Byte 5 Reserved = 255 (0xFF 16) Byte 6 Parameter Group Number (low-byte) Byte 7 Parameter Group Number (mid-byte)
DB13W3PA00LF | D-Subminiature | Amphenol
D-Sub Cable Connectors, Input Output Connectors, Power Cable Connector 13W3 Pin. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart. You can also purchase additional quantity in the cart or buy directly using the Buy Now button below.