Search Results for cm10-3
3-COMPONENT ICP® FORCE SENSOR - pcb.com
Cross Talk(between X and Y Axis) ± 3 % ± 3 % Cross Talk(between (X or Y Axis) and Z Axis) ± 5 % ± 5 % Environmental Temperature Range -65 to +250 °F -54 to +121 °C Electrical Full Scale Output(Z Direction) ± 2.5 VDC ± 2.5 VDC Full Scale Output(X and Y Direction) ± 5 VDC ± 5 VDC Discharge Time Constant(Z Axis) ≥ 50 sec ≥ 50 sec
SHORT BODY PCMCIA CONNECTORS - Amphenol CS
3.3V metal cover type 10067972 series 5.0V metal cover type 10074595 series 5.0V full plastic type 92150 series INOSBPCMCIA0613EA4. Created Date: 1/10/2014 4:25:03 PM ...
Features - Amphenol Antenna Solutions
Max Gain dBi 21.3 20.9 Azimuth Beamwidth (3 dB) degrees 19.8° ± 0.5° 18.7° ± 0.5° Elevation Beamwidth (3 dB) degrees 6.1° ± 0.5° 5.9° ± 0.5° Electrical Downtilt degrees 2-12° Impedance Ohms 50Ω VSWR --- 1.5:1 Front-to-Back Ratio, Total Power, ± 30° dB 23 24 First Upper Side Lobe Suppression dB 18.6 20 Specifications follow BASTA ...
4 3 2 1 - Charles Industries
4 3 2 1 R Charles Industries, Ltd. www.charlesindustries.com 1.000 06-001301-0 1 of 1 A 06-000301-0 1 REVISIONS REV DESCRIPTION DATE APVD A REL25239 NOV-11-19 RJL LINE THIS CURVE UP WITH BOTTOM EDGE OF SKRT1 HALF ONLY CUT TRIANGLE PORTIONS FOR 4" SQUARE POLE FOLLOW OUTSIDE LINE FOR TEMPLATE TO
Model EXM603C00 | PCB Piezotronics
Intrinsically safe, industrial, ceramic shear ICP® accel, 10 mV/g, 0.5 to 10k Hz, top exit, 2-pin conn., single point ISO 17025 accredited calibration
Model 112A03 High sensitivity pressure probe, 10k psi, 1 pC/psi, 0.218 ...
pressure ranges of 3 000, 100, and 10 000 psi (20684, 689, and 68947 kPa), respectively. See Figure 2.1. This quartz sensor measures near-static and dynamic pressures from full vacuum to 3 000 psi (15 000 psi optional). It measures transient or repetitive phenomena, relative to the initial or average pressure level, over wide
Vendor/ Subcontractor Management - Amphenol PCD
Contractor (Name and Address) 3. Sub-Contractor (Name and Address) Amphenol Limited. Thanet Way Whitstable, Kent CT5 3JF N/A 2. Contract No: M043500 4. Sub-Contract / Works Order No: N/A 5. Description of System / Unit / Sub-Unit 7. (a) Quantity / Period (b) Serial No. Inshell mould connector 62-5440-10-76S M043500 (75 pieces) N/A ...
Pedlock CPLS Series Pedestal | Buried Distribution Pedestal | Non ...
Charles Industries is the top manufacturer of Non-metallic Pedestal, such as the Pedlock CPLS Series Pedestal, tailored for telecom service providers. Inquire now!
Connector Guide - Airmar
Navigate the world of marine sensor connectors with Airmar's comprehensive Connector Guide. Explore our informative resource to identify and understand the various connectors used in our transducers and sensors. Find the right connector solutions for your marine sensing needs with Airmar's Connector Guide.
FROM MATING SIDE - Amphenol CS
4 3 2 1 PIN NUMBERING SEEN FROM MATING SIDE: LOCKING-SCREW DIN 912 T5 OR THUMBSCREW OR HEXAGON SCREW ISO 1302 angular 0 2 0.XXX 0.10 surface linear 0.XX 0.20 0.X 0.30 TOLERANCES UNLESS ISO 406 OTHERWISE SPECIFIED ISO 1101 tolerance std spec ref cat. no. - Product - Customer Drw sheet 2 of 2 K
222202-10 | Amphenol Global Search | Amphenol
Search Results for 222202-10 18.0 ± 0 - SV Microwave ... From:Amphenol Author:Amphenol Clicks:19185 times PubDate:2012/5/10 On May.10st,2012, AST 2012 English training class for operators was began in the room full of trainees.the course made up with New Concept English, the word shorthand and spoken English practise in an easy ...
Industrial Product Accessories Catalog - Temposonics
Min. 3.2 mm (0.125 in.) Ring magnet n fer cer mmmm.) (0.125 in.) mmagnet Non spa Min. 3.2 mm Ring m Cylinder end cap Piston head emposonics ® R-Series R ® Figure 3. Model GH rod-style mounting Models Gt2/Gt3 rod-style sensor mounting MoDelS Gt2/Gt3 CylINDeR INStAllAtIoN When used for direct-stroke measurement in fluid cylinders, the
3660–03 2W ARD/MRD Channel Unit 600 Ohms - Charles Industries
the following paragraphs and Figure 2, Figure 3, and Figure 4 for descriptions of each mode of operation. 2.1 Automatic Ringdown (ARD) In ARD configuration, Standard PLAR or FXS Ringdown mode is used. Figure 2 shows a typical Standard PLAR application. The 3660–03 at the East End and the 3660–03 (or equivalent) at the West End are both set ...
3-Channel Hybrid Combiner PRO-PHY85-3SI
3-Channel Hybrid Combiner DESCRIPTION The PRO-PHY series of hybrid combiners has been designed to help identify the optimum solution for combining several transmitters into one antenna. All hybrid combiners are suitable for 19” rack mounting. Single isolators fitted as standard. A range of racks and cabinets are available.
DuraMate™ Series | Circular Metal or Plastic Connectors - Amphenol Sine
3 key-way bayonet design ensures proper mating of connectors; High density signal and mixed power insert configurations; Operating temperature range: -55°C to +125°C; High current configurations incorporating revolutionary RADSOK® contacts; High strength impact resistant & lightweight thermoplastic or zinc-alloy metal housings
Rugged Copper to Fiber Media Converter - Amphenol Aerospace
Refer to page 3 for additional details . Documents Complementary Products Request Quote. CTF-1G-SM Hybrid Connector and Media Converter Data Sheet Contains information on the product including electrical and optical specifications. View Download. Rugged Junction Boxes ...
7530610 Catalog - amphenol-antennas.com
V-Pol | Colinear | Omnidirectional | 3 dBd 410-430 MHz Electrical Characteristics Frequency band 410-430 MHz Polarization Vertical Horizontal beamwidth Omni ±0.25 dB Vertical beamwidth (3 dB) 35° Gain 3.0 dBd / 5.1 dBi Electrical downtilt* 10° Impedance 50Ω VSWR 1.5:1 maximum full band Power rating 300 W UM3 (2 x 20 W carriers) -110 dBm
INDUSTRIAL 3-WIRE ACCELEROMETER - PCB
607M83 INDUSTRIAL 3-WIRE ACCELEROMETER Revision: C ECN #: 49794 Performance ENGLISH SI Sensitivity(± 20 %) 100 mV/g 10.2 mV/(m/s²) [1] Measurement Range(12 VDC) ± 50 g ± 490 m/s² [2] Measurement Range(5 VDC) ± 15 g ± 147 m/s² [2] Frequency Range(± 3 dB) 90 to 600,000 cpm 1.5 to 10,000 Hz
M7029 SERIES - amphenol-aerospace.com
3.3 VDC to 50 VDC Current range: 0 to 20A Power range: 0 to 300 W Isolation: Input to Output: 200 VDC Input to Case: 200 VDC VDC Line/Load/Temp regulation: Up to ±1% (no load to full load, –55 °C to +85 °C and over input voltage range). Efficiency: 88% - 90% typical (full load, room temperature) 83% - 86% for extended input range EMC ...
Octonet Contacts - Amphenol Aerospace
3 1.500 4 2.000 5 2.500 6 3.000 7 3.500 8 4.000 9 4.500 Octonet Contacts Superior Ethernet Contact System for MIL-DTL-38999, Series III BACKSHELL EXTENDER Due to the protusion of the Octonet Contacts through the rear of the grommet, a Backshell Extender must be used. The Extender is compatible with any Mil-Spec Backshell.