Search Results for code a
12T KVA IsoTransformer INSTALLATION INSTRUCTIONS & OWNER’S MANUAL
Rules and Regulations for Recreational Boats Excerpts from the United States Code (USC) and the Code of Federal Regulations (CFR) (U.S. Coast Guard Regulations) are available from the Ameri-can Boat and Yacht Council listed above. Note: Installation of the IsoTransformer must be made in accordance with all applicable standards and regula-tions.
ARC23-24PD-BM01SP1 24 Position PCB Receptacle, Pin, Flange - Amphenol Sine
ARC23-24PD-BM01SP1 24 Position PCB Receptacle, Pin, Flange Mount, Right Angle, Size 20 Contacts, Selective Plating, Threaded Insert for Jackscrew, Keyed D, Black.
FAKRA GEN 3 Right Angle Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ...
RF Connector FAKRA GEN 3 Right Angle Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm A Key Code. Downloads. 3FA1ENXRJ-C01-3 PDF Customer Drawing (Size: 197 kb) 3FA1ENARJ-C01-3 STP 3D Model (Size: 2408 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Matte Tin:
C ADDED HEX TO CABLE ADAPTOR 44160 RELATED DRAWING - PCB
code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: [email protected] dimensions in inches fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing ...
AHDP06-24-91SN-P064 9 Position ISOBUS Plug, Socket, Shell S - Amphenol Sine
AHDP06-24-91SN-P064 9 Position ISOBUS Plug, Socket, Shell Size 24, Normal Diameter Seal (Green), Smooth Ring Adapter (SRA), No Jumper. Comparable to #HDP26-24-91SN-P064
PCTEL Automates Commissioning Tests for In-Building Public Safety Radio ...
BLOOMINGDALE, Ill.--(BUSINESS WIRE)--PCTEL, Inc., an Amphenol company, today announced a commissioning test automation system that makes it easier to install code-compliant BDAs (bi-directional amplifiers) that provide reliable in-building communications coverage for first responders.PCTEL’s BDA commissioning test system automates key tests that are needed to comply with FCC, NFPA (National ...
PCB Piezot c. claims propri ary rights in any 592 REV e e REVISIONS ...
PCB Piezot c. claims propri ary rights in any 592 REV e e REVISIONS DESCRIPTION e ENGINEER 9/2/09 PH ECO 31293 co 1 OF 1 e DRAWN SHEET 8.07 [205.0]
MP10A23F-63 Pin Contact, Gold Plated, Machined. Wire range
MP10A23F-63 Pin Contact, Gold Plated, Machined. Wire range 4-6mm² . MP10A23F-63 Pin Contact, Gold Plated, Machined. Wire range 4-6mm². $0.00
APC Series - Amphenol Industrial Operations
Street Address City State / Province / Region ZIP / Postal Code Country. Contact Name (Required) First Last. Primary Phone (Required) Email (Required) Additional Phone. Fax. Quantity of this Product. Project Description. EAU. Request Sample. Step 1 of 2. 50%. Customer Classification (Required) Company (Required) ...
C146 A02 801 E8 Pin module for turned 3.6mm contacts, silve - Amphenol Sine
Pin module for turned 3.6mm contacts. , Powermodule, 2 contacts. heavy|mate® M series connectors may be engaged or disengaged when live but without electrical load.
IECEx - PCB
code ident. no. 52681 dwg. no. scale: sheet. drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles.25 cube w 8-36 4-pin connector 2 degrees. 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: [email protected]. dimensions in inches angles
IFEC & Power Archives - Amphenol PCDAmphenol PCD
Amphenol PCD offers a diverse range of USB options for charging portable electronic devices that suit the power budget of the cabin. With USB Type-C power delivery up to 60W down to USB Type A 10.5W of power. Supporting charging protocols for popular devices, as well as standard charging interfaces like USB battery charging 1.2 and power delivery 3.0. Modular charging solutions also available ...
AY PINOUT CA PINOUT SCALE 5X - PCB Piezotronics
code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: [email protected] dimensions in inches fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing ...
KA-53136 Power Static Cable, 8AWG, 0.974" O.D., 6.80" Min. B
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™
Duramate Section of A Series Thermoplastic Connectors Catalog
The Amphenol Dura|mate environmentally sealed multi-pin thermoplastic circular connector series provides an economical quick connect bayonet locking system manufactured to withstand the challenges and complexities of harsh environment off-road applications.
Amphenol CS-USB3.1TYPC-001M Amphenol Premium USB 3.1 Gen2 Certified USB ...
Buy 1m (3.3ft) Amphenol CS-USB3.1TYPC-001M Cables Direct from the Factory at Cables on Demand. Our Exclusive Amphenol Premium Series USB 3.1 SuperSpeed 10.0-Gbps Certified (aka USB 3.1 Gen2) Type A-C Device Charge/Sync Cables are specifically designed to provide both high data throughput at 10.0 Gigabits per second and high power handling capacity for direct USB port powering of high ...
AW4S-A 4 Position, Plug Wedgelock, Keyed A. Comparable to P - Amphenol Sine
AT06-4S-SR02BLK 4-Way Plug, Female Connector with Reduced Diameter Seal (E-Seal), Endcap, and Strain Relief, Black. Comparable to PNs# DT06-4S-CE13, 934453501
AT06-3S-MM01 3-Way Plug, Female Connector with Reduced Diameter Seal ...
AT06-3S-MM01 3-Way Plug, Female Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT06-3S-CE01, DT06-3S-CE05, 934452102
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Amphenol LTW
M8, M10.5, M12 (A, B, D code), Heavy Duty Shielded Connector, M23 Description Receptacle Overmolded with Cable Field Installable Current Rating / Data 1.5A~28A Material Contacts: Copper Alloy, Gold Plated Connector Body (Housing) : Nylon+GF or PU, UL Recognized Metal Screw Nut: Zinc Alloy or Copper Ally, Nickel Plated Waterproof Rating IP65 ...