Search Results for code a
Contacts, Page 2 - Amphenol Sine
AT62-209-1631 Solid Machined Gold-Plated Female Contact, Size 16, 14AWG. Comparable to PNs# 0462-209-1631, 936410024
2003-61XX-XX-CRYO - Sheet1
specifications electrical frequency range dc - 27 ghz vswr see table
FAKRA GEN 2 PCB Through Hole Right Angle Plug 50 Ohm D Key Code
RF Connector FAKRA Generation 2 PCB Through Hole Right Angle Plug 50 Ohm D Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) 2FA1-NXRP-PCBB2 Customer Drawing (Size: 165 kb) 2FA1-NDRP-PCBB2 STP 3D Model (Size: 587 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
Military / Defense - US Wire
CAGE Code: 0XBH2; ITAR Certified — DoD MLA in Place to Manufacture ITAR Restricted Products in Guaymas Mexico. Complies with the Berry Amendment DFAR 252.225-7014; Those two USML categories are VII (g) — Tank & Military Vehicles; and XI (c) — Military Electronics. Additional MLAs can be added to support your program, if required.
NTC Type JI - amphenol-sensors.com
Resistance characteristic and wire length are specified by the product code: e.g. JI103C1R2 or JIF103W Other wire lengths are available for quantities > 5000 pieces as above with a wire tolerance at > 3.28 ft (1 m) of +100 /- 0 mm (+3.9 in /- 0 in) 0.197 in (5 mm) Ø Maximum 0.138 in (3.5 mm) Ø Maximum 0.787in(20mm)Nominal WL NTC Type JI ...
AUTK-12 Size 12 Contact Adjustable Crimping Tool - Amphenol Sine
AUTK-100 Universal Heavy Duty Contact Crimping Tool Kit for Crimping Size 12,16,20 Machined Contacts, Wire Stripping, Positioners, Gauge and Extraction Tool
FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm C Key Code
RF Connector FAKRA Generation 1 PCB Through Hole Right Angle Plug 50 Ohm C Key Code. Downloads. FA1-NCRP-PCBT10 STP 3D Model (Size: 165 kb ) Automotive Solution Guide (Size: 20076 kb) FA1-NXRP-PCBT10 PDF Customer Drawing (Size: 299 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
04410310002 2 Position Female Plug, Socket Contact, Black-0 - Amphenol Sine
Current Carrying Capacity: 8A No. of contacts: 2 Contact Resistance: 30mΩ Insulation Resistance: >5000 MΩ Overall Wire Insulation Diameter: 0.080 - 0.130 inches (2.03 -3.30mm) Rated Impulse Withstand Voltage: 1000V Wire Gauge: 18-14 AWG (1.0mm² -2.5mm²) Rated Insulation Voltage: 250V Operating Temperature:-40°C to +105°C Applications: Automotive, Traffic Control, Marine Industrial ...
QSFP+ & QSFP28 Loopback Modules for Sale | Cables on Demand
Code: SF-100GLB0W00-0DB Genuine Amphenol 100G QSFP loopback adapter modules provide the ideal 100-Gigabit Ethernet rated port testing solution for QSFP28 enabled ports (28.0 Gbps x 4 channels). This low-profile passive QSFP 100G loopback cable features typical insertion loss (attenuation) characteristics of a mere 0dB; consuming no more than 0. ...
AT04-08PA-P021 8-way receptacle, (1) 8 pin busbar=52 amps, n
AT04-08PA-P021 8-way receptacle, (1) 8 pin busbar=52 amps, nickel plating, keyed A, grey. Comparable to PN# DT04-08PA-P021
AHDPBS-10L017-2405 Shell Size 24 Snap Over Straight Backshe - Amphenol Sine
AHDPBS-10L017-2405 Shell Size 24 Snap Over Straight Backshell Cover for Backshell Ring Adapter Connectors (*-BRA). Comparable to PN# 2428-010-2405
ExaMAX VS High-Speed Backplane Connector | Amphenol
The ExaMAX® VS backplane system is a scalable, cost-optimized connector system designed for higher bandwidth applications up to 25Gb/s. Optimized connector design delivers superior signal integrity performance resulting in low cross talk no
REV DESCRIPTION ECO - XMA Corp
cage code 7 perimeter road, manchester, nh 03103 phone: 603-222-2256 fax: 603-222-2259 title 1 drawing number of rev a do not scale print 63 this drawing incorporates roughness surface 2/9/21 apply before / after processing d adapter, sma-m/f, dc-18ghz, cryo 2/9/21 written permission of xma corp. items without the express manufacture or sale of ...
FAKRA GEN 2 Straight Crimp Plug RG-59 RG-62 50 Ohm A Key Code
RF Connector FAKRA Generation 2 Straight Crimp Plug RG-59 RG-62 50 Ohm A Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) 2FA1-NXSP-C65S1 PDF Customer Drawing (Size: 176 kb) 2fa1-nasp-c65s1 IGS 3D Model (Size: 1521 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias:
CRN Brackets - Amphenol PCDAmphenol PCD
Change of CAGE CODE – Amphenol India; 11/17/2023 Bayonet Connectors Product Roundup; 11/17/2023 Commercial M81714 Junction Modules; STAY CONNECTED. Sign up to receive the latest news from Amphenol Pcd. Email.
AHDC04-18-T Protective Cap for Plugs, with Cord, Size 18-AH - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™
6782-6165-dB - Sheet1
4.x" .05" [1.27].xx" .03" [.76].xxx" .010" [.25] angles ±0°30' remove all burrs/sharp w/ break / r of .003" to .0005" unless otherwise noted dias concentric <.003 t ...
Integrated Cable Assembly Holdings S.A. de C.V.
may be confirmed via email at [email protected] or by scanning the code to the right with a smartphone. The certificate remains the property of Intertek, to whom it must be returned upon request. CT-AS9100_2009-AS9104_1-ANAB-EN-LT-P-01.jul.17
COAXIAL 10-32 UNF - 2A
code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] xx mounting surface under force ring must be flat within .001 [.03] tir ± 0.13 angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: [email protected] dimensions in inches
Cables for Food and Beverage Applications - Lutze Inc.
LUTZE SILFLEX ® FBP cables are a patented solution to the challenges that today’s food and beverage machine builders and processing companies face:. Cables meet both UL and FDA requirements, streamlining inspections and reducing the need for exceptions to 21 CFR; Evaluated by Ecolab for resistance to commonly used cleaning agents