Search Results for code a
Amphenol Pcd
Colour Code Colour Code 0.040 (1,02) Stainless Steel Shroud B B C 0.170 C (4,32) 0.170 (4,32) A A Male Contact Material: Brass Plating: Gold flash over nickel or 0.000050 inch (1.25) gold over copper for military specification contacts Color Code: Orange/Blue/White for military specification contacts
AT06-12SC-SR2GN 12-Way Plug, Female Connector with C Positio
AT06-12SC-SR2GN 12-Way Plug, Female Connector with C Position Key and Reduced Diameter Seals (E-Seal) and Shrink Boot Adapter.Comparable to PNs# DT06-12SC-CE04, 934456533
4880-5522-dB-CRYO - Model
cage code 7 perimeter road, manchester, nh 03103 phone: 603-222-2256 fax: 603-222-2259 title 1 drawing number of rev d 1 1 manufacture or sale of other d 7/5/18 c b 4 roughness this drawing incorporates mil-std-100 & 1000 drawing practices per ansi-y-14.5 material: break / r of .003" to .0005" sheet see notes a 5 5 4 of xma corp. or omni spectra
C146 10A008 600 15 Pin module for turned contacts, 8. Compar
C146 10A008 600 15 Pin module for turned contacts, 8. Comparable to PN# 9140083001
D38999 Series III Filter Connectors - Amphenol Aerospace
Amphenol’s MIL-DTL-38999 Series III connectors are unrivaled in their performance and reliability. With added filter features, the high-performance general duty threaded connector is designed to withstand the pressures of severe environment applications.
AT4PSBLK-CKIT 4-Way Pin and Socket Plug, Receptacle, Wedge - Amphenol Sine
AT4PSBLK-CKIT 4-Way Pin and Socket Plug, Receptacle, Wedge and Contacts Kit, Black
Operation Manual TempoGate Smart Assistant
Temoate ® smart assistant Operation Manual I 3 I 1. Introduction 1.1 Purpose and use of this manual 1/ The term “qualified technical personnel” characterizes persons who • are familiar with the safety concepts of automation
Commercial Rugged Harsh I/O Connectors and Cables | Amphenol
Amphenol harsh environment connectors are designed to meet a wide range of requirements in numerous market segments like Industrial, Telecommunication, Datacom, Medical, Energy, Transportation, Military, Aerospace, and Consumer.
USB 3.2 CONN GEN1 (Type A, B, Micro) - GSB3121371CHR
USB 3.2, Type A, Receptacle, Vertical, 9 Pins, Shell Forklock with Nickel Plating, 30μin Gold, Dip 3.0mm, Blue High Temperature Housing, Tray Packaging
AUTOMATE Type A Mini-FAKRA Single Port PCB Through Hole Right Angle ...
RF Connector AUTOMATE Type A Mini-FAKRA Single Port PCB Through Hole Right Angle Plug 50 Ohm Z Code. Downloads. AUTOMATE Mini-FAKRA Type A Data Sheet (Size: 475 kb) FM1-NXRP-PCB-1 PDF Customer Drawing (Size: 301 kb) FM1-NZRP-PCB-1 STP 3D Model (Size: 1176 kb ) Product Life Cycle. Product Life Cycle; Part Status:
Model 352A59 ICP® Accelerometer Installation and Operating Manual - PCB
code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: [email protected] dimensions in inches fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing ...
AT04-08PA-PM11 8 Position Receptacle, Pin, Panel Mount, Sel - Amphenol Sine
AT06-08SA-MM01 8-Way Plug, Female Connector with A Position Key, Reduced Diameter Seals (E-Seal) and End Cap. Comparable to PNs# DT06-08SA-CE05, DT06-08SA-CE01, 934455112
RECOMMENDED CABLE STRIPPING DIMENSIONS - Amphenol RF
"amphenol rf, 83-1sp-1050, and date code" 5. shows cable entry dimensions. section a-a 7/16-14unc-2b thread stamp(ref): amphenol rf 83-1sp-1050 74868 pl259 49190 scale 1.500 recommended cable stripping dimensions. author: amphenol rf created date:
USB 3.2 CONN GEN2 (Type A, B, Micro) - GSB4111312HR
USB 3.2 GEN 2, Type A, Receptacle, Right Angle, 9 Pins, Shell with Nickel Plating, 30μin Gold, Dip 2.4mm, Blue High Temperature Housing, Tray Packaging
AUTOMATE Type A Mini-FAKRA Quad Jack to SMA Jacks TFC302LL 6 Inches
AUTOMATE Type A Mini-FAKRA Straight Jack Quad Z Key Code to 4 SMA Straight Jacks TFC302LL 50 Ohm 6 Inches. Downloads. 95-820-176-XXX PDF Customer Drawing (Size: 212 kb) AUTOMATE Type A to Mini-FAKRA to SMA Cable Assemblies Datasheet (Size: 241 kb) 095-820-176-006 STP 3D Model (Size: 8745 kb )
ABLATIVE INSTALLATION MODEL 061A SERIES MATERIAL: 17-4 PH - PCB
code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] xx ± 3425 walden ave. depew, ny 140430.13 angles 2 degrees dimensions in inches decimals xx ±.01 angles 2 degrees fillets and radii .003 - .005 decimals x ± 0.3 fillets and radii
CA0911A800805012 - M16 8 Position Circular Molded, Std. Stra
CA0911A800805012 - M16 8 Position Circular Molded, Std. Strain Relief, Male to Leads, 22AWG, COMMUNICATION & DATA, UL 300V Flexible Cable Assy, 5 Meter
ATM04-12PA-SR01GY | 12-Way Receptacle, Male, A Position with Shrink ...
ATM04-12PA-SR1GY 12-Way Receptacle, Male, A Position with Strain Relief. Comparable to PN# DTM04-12PA-E007
Perma-Tap Power Cable Assembly - Amphenol CS
Perma-Tap ® power cable assembly saves space and reduces cost. The wires can be cut, stripped and terminated to customer specific lengths. The connector is press-fit to a PCB to provide a compact and secure power delivery solution.
SpeedSplice™ | Field-Serviceable Splicing Solution - Amphenol Sine
Amphenol Sine Systems’ SpeedSplice™ product is our field-serviceable solution which can be used to repair damaged electrical connections. Made of silicone rubber with an IP67 rating, our SpeedSplice™ houses an environmentally-sealed, mated pair of contacts, with an Integrated Contact Retention System, ensuring your repairs will withstand harsh environmental conditions.