Search Results for code a
0.40mm Fine Pitch Floating Board-to-Board - Amphenol CS
This fine pitch 0.40mm 4mm stacked height 80pos floating board-to-board connectors are suitable for a wide range of high reliability applications and demanding environments.
AT62-20-0422 Nickel plated, Machined Female Contact, Size 2
AT62-20-0422 Nickel plated, Machined Female Contact, Size 20, Wire Range 0.35 - 0.5MM²
MINI-FAKRA TYPE A TO IP67 FAKRA CABLES
intermateablewith all other key codes. This assembly offers high-performance up to 3 GHz with secure and easy mating and unmating. AmphenolRF. Four Old Newtown Road Danbury, CT 06810. For more information visit. www.amphenolrf.com. or call 800.627.7100.
AT04-08PA-CL06 8 Position Receptacle Flange Mount Connector - Amphenol Sine
AT04-08PA-CL06 8 Position Receptacle Flange Mount Connector, Pin, Black, Reduced Diamer Seal, Keyed A. Comparable to PN# DT04-08PA-CL06
D38999/33 & D38999/32 - Amphenol PCDAmphenol PCD
Description: JAND38999/33 receptacle and JAND38999/32 plug dust cover protect unmated MIL-DTL-38999 Series III connectors by offering environmental protect as well as keeping impurities out of the termination area.
AT06-2S-SS01 2-Way Plug, Female Connector with Solid Rear Gr
AT06-2S-SS01 2-Way Plug, Female Connector with Solid Rear Grommet and Endcap, Wedgelock included. Comparable to PN# DT06-2S-C017
FAKRA GEN 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A ...
RF Connector FAKRA Generation 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm A Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) 3FA1-NXRJ-C01-3 PDF Customer Drawing (Size: 199 kb) 3FA1-NARJ-C01-3 STP 3D Model (Size: 2408 kb ) Product Life Cycle. Product Life Cycle; Part Status:
FAKRA GEN 4 Right Angle PCB Through Hole Plug 50 Ohm D Key Code
FAKRA Generation 4 Right Angle PCB Through Hole Plug 50 Ohm D Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) 4FA1-NXRP-PCB-3 PDF Customer Drawing (Size: 130 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Matte Tin:
IP67 Waterproof Connectors - Positronic
IP67 waterproof connectors are typically mounted on an enclosure and are intended to prevent water and dust ingress into the enclosure. They are used frequently in applications where the enclosure is exposed to a harsh environment and water and dust ingress must be prevented.
C146 10B032 500 10 32+PE Heavy duty female contact insert f - Amphenol Sine
32+PE Heavy duty female contact insert for turned crimp contacts. May be engaged or disengaged when live but without electrical load. If this connector is mated or unmated under load, the load shall be reduced to 10% of the rated current.
In-Building & Enterprise Wireless | Solutions | PCTEL
Meet building code and FCC requirements and ensure coverage for public safety and private radio communications. Indoor Coverage. Optimize WiFi, cellular and IoT coverage for challenging in-building applications with the right antenna solutions. Optimize Network Performance.
MINI-FAKRA TYPE A BREAKOUT CABLES
intermateablewith all other key codes. This assembly offers high -performance up to 9 GHz with secure and easy mating and unmating. AmphenolRF. Four Old Newtown Road Danbury, CT 06810 Formoreinformationvisitwww.amphenolrf.com orcall800.627.7100. Part Number. Description. 095 -820 176 006:
FAKRA GEN 4 Single Straight Plug RG-174LL DACAR 462 B Key Code
FAKRA GEN 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm I Key Code 3FA1-NIRJ-C01-3 Contact Us Subscribe and Stay Connected with Amphenol RF
ATM04-12PA-PM31 12 Position Panel Mount Receptacle, Pin, Fr - Amphenol Sine
ATM04-12PA-PM31 12 Position Panel Mount Receptacle, Pin, Front Mount, 4 Hole Flange, Keyed A, Grey. Comparable to PN# 1-2303064-1
Connector Solutions M23 Standard Series - Amphenol Sine
Other key code options available not listed here. Please call customer service for assistance when ordering F,G,R,S. See page 16 for connector configurations Plugs Receptacles Receptacle Kits Cord Grips BULK CABLE starts on page 23 MA7RAE1201 MA7RAE1202 MA4FSR-A8.5 MA4FSR-A10.5 MA4FSR-A12.8 FlexGrip™ Backshell System more about FlexGrip™ on ...
Amphenol CO-058BNCX200-000.6 BNC Male to BNC Male (RG58) 50 Ohm Coaxial ...
Code: CO-142BNCX200-001; Buy 1ft Amphenol CO-142BNCX200-001 Cables Direct from the Factory at Cables on Demand. RG142 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG142 coax cable with pre-terminated BNC Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 8 GHz is guaranteed with our dual-layer…
FAKRA GEN 3 Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm A ...
RF Connector FAKRA Generation 3 Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm A Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) 3FA1-NXRJ-C04-3 PDF Customer Drawing (Size: 198 kb) 3fa1-narj-c04-3 STP 3D Model (Size: 1314 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active:
FAKRA GEN 1 Straight Crimp Jack 5P3-46B 50 Ohm A Key Code
RF Connector FAKRA Generation 1 Straight Crimp Jack 5P3-46B 50 Ohm A Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: FK6121AW-013-NT30G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) 5P3-46B: Contact Finish:
IP67 D-SUB Connectors - CONEC
IP67 D-SUB Connectors. Industrial use in harsh environments requires connector systems that meet special requirements. Whether in traffic control systems, photovoltaic systems, construction machinery, surveillance cameras or off-shore wind farms, modern industrial applications place high demands on the connectors used.
OS2020-5005-06 - Model - XMA Corp
yyww equals date code 20-np031 x2 added dims; 1.130 & .875 20-np031 9/17/20 jw dias concentric <.003 t.i.r. x2 1 1 4 3 2 1 d c b a eco # rev do not scale print date date material: mil-std-100 & 1000 9/17/20 os2020-5005-06 plated minches apply before/after processing dimensions are in inches and 63 finish: note: interpret iaw ansi y14.5-1982 ...