Search Results for code a
AT06-4S-SS01 | 4-Way Plug, Female, Solid Rear Grommet | AT Series ...
AT06-4S-SS01 4-Way Plug, Female Connector with Solid Rear Grommet and Endcap, Wedgelock included. Comparable to PN# DT06-4S-C017, DT06-4S-CP01
NTHBR23A1110SR | NETBridge+™ | Amphenol
NETbridge+ 2x3 Right Angle Seal A code. Environmental Compliance. Click to download Certificate of Compliance Report Product Drawing; 3D Model (STP) ...
RF Connectors for Automotive Industry | Amphenol RF
Amphenol RFs industry leading product line meets both FAKRA and USCAR standards with such features as 12 different mechanical and color codes, plastic housing with locking feature and audible clicking noise, minimum of 100 mating cycles and a frequency range of DC to 6 GHz.
AT60-16-0822 Size 16 stamped pin contact, nickel plated - Amphenol Sine
Nickel-Plated Male Stamped & Formed Contact, Size 16, 20-22AWG 4000 pcs. Reel
Amphenol High Speed Interconnects
code ident. no. 03554 a initial release f.straus z.lj a.green jul 23/10 designed feb 2/10 p-u92-2100-8000-bp aug 06/10 a.g. see note 1 this document contains proprietary information and such information may not be disclosed to others for any purpose x.xx 0.15 note: 1. material: conductive rubber. 2. this product is bulk packed. 3.
1329 - PCB Piezotronics
code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] xx ± 0.13 angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: [email protected] dimensions in inches decimals xx ±.01 fillets and radii .003 - .005 decimals x ± 0.3
AT16-15PA-K003 15 Position Receptacle, Pin, Keyed A, End Ca - Amphenol Sine
AT16-15PA-K003 15 Position Receptacle, Pin, Keyed A, End Cap, Reduced Diameter Seal, Black
AWM-6S 6-Way Wedgelock Plug. Comparable to PN# WM-6S
ATM06-6S-SR01GY 6-Way Plug, Female with Strain Relief. Comparable to PN# DTM06-6S-E007
Ve-NET Automotive Multigigabit Differential Connector System ...
Ve-NET™ Automotive Multi-Gigabit transmits data from 1000Mb/s to 10Gb/s. Developed according to USCAR-2, LV214, and Ethernet specifications and available in sealed / non sealed configurations.
Amphe-Lite™ - Amphenol Industrial Operations
Amphe-Lite™ Connector Series are specifically engineered for communications equipment manufacturers. Tailored for demanding settings like communication towers and outdoor or rooftop installations, these connectors are perfect for signal, power, RF, or fiber optic interconnections in challenging environments.
FAKRA Gen 2 Straight Crimp Plug RG-174 Rear Mount Bulkhead 50 Ohm IP67 ...
FAKRA GEN 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Low Profile IP67 C Key Code 3FA1ENCRJ-C01ER MHF I LK Right Angle Plug to TNC Straight Jack Bulkhead Rear Mount IP67 1.13 mm 50 Ohm 150 mm 095-850-310-150
Heavymate Housings - Amphenol Sine
Heavymate Housings - • Standard Housings IP65 • Housings in IP67 • Housings in IP68 • EMC Housings • Corrosion Resistant Housings
C01620F00310012 3+ PE Female, right angled cable connector - Amphenol Sine
C01620F00310012 3+ PE Female, right angled cable connector with strain relief and clamping ring, black backshell. Comparable to 99-4222-70-04, CA3WLD
FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm D Key Code
RF Connector FAKRA Generation 1 PCB Through Hole Right Angle Plug 50 Ohm D Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) FA1-NXRP-PCB-8A PDF Customer Drawing (Size: 274 kb) FA1-NDRP-PCB-8A STP 3D Model (Size: 425 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
AT04-08PA-PM15 8 Position Receptacle, Pin, Panel Mount, Key - Amphenol Sine
AT06-08SA-MM01 8-Way Plug, Female Connector with A Position Key, Reduced Diameter Seals (E-Seal) and End Cap. Comparable to PNs# DT06-08SA-CE05, DT06-08SA-CE01, 934455112
HY-TREX Industrial Ethernet CAT6A - Color Code Pair Number Color 1 Blue ...
HY-TREX® Industrial Ethernet CAT6A - Color Code. Author: Administrator Created Date: 6/30/2023 4:14:23 PM ...
K Certificate Number:EAC Code - US Wire
February 27, 1998 December 21, 2021 Certified Since: Valid Until: Reissued: March 14, 2019 Cycle Issued: December 22, 2018 This approval is subject to the company maintaining its system to the required standard, which will be monitored by NQA, USA, 289
PLUGS - Amphenol Sine
RTS6BS16N09P03 Straight plug with cord grip, 9 (4+5) positions, shell size 16, pin contacts, silicone rubber seal
AHDPSCC-24 Self- closing Protective Cap, Size 24, Black. C - Amphenol Sine
AHDPSCC-24 Self- closing Protective Cap, Size 24, Black. Comparable to PN# 5004-001-2405
Amphenol SF-SFPP2EPASS-005 5m SFP+ Cable - Amphenol 10GbE SFP+ Direct ...
Code: SF-10GSFPPLCL-000; Genuine Amphenol 10GBASE-SR SFP+ Optical Transceiver Modules provide a high-density, high-performance interface for 10-Gigabit Ethernet and Fibre Channel applications. Our multi-rate enabled SFP+ optical modules support speeds of up to 11.3Gbps, while maintaining backwards compatibility with 1x, 2x, & 4x rated devices.